(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Combines the DP Series and DX Series for a variety of sets.
· Set with 0.005‑mm step.
[Applications]
· Measuring the inner diameter of holes.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Set number | Nominal dimensions (mm) |
---|---|---|---|---|---|---|
9,999,196 VND | 1 Piece(s) | 16 Day(s) or more | DH-0B | 0.25 to 0.50 | ||
9,999,196 VND | 1 Piece(s) | 24 Day(s) or more | DH-0C | 0.50 to 0.75 | ||
9,999,196 VND | 1 Piece(s) | 24 Day(s) or more | DH-0D | 0.75 to 1.00 | ||
8,136,616 VND | 1 Piece(s) | 24 Day(s) or more | DH-1A | 1.00 to 1.25 | ||
8,136,616 VND | 1 Piece(s) | 24 Day(s) or more | DH-1B | 1.25 to 1.50 | ||
8,136,616 VND | 1 Piece(s) | 24 Day(s) or more | DH-1C | 1.50 to 1.75 | ||
8,136,616 VND | 1 Piece(s) | 24 Day(s) or more | DH-1D | 1.75 to 2.00 | ||
8,136,616 VND | 1 Piece(s) | 24 Day(s) or more | DH-2A | 2.00 to 2.25 | ||
8,136,616 VND | 1 Piece(s) | 24 Day(s) or more | DH-2B | 2.25 to 2.50 | ||
8,136,616 VND | 1 Piece(s) | 24 Day(s) or more | DH-2C | 2.50 to 2.75 | ||
8,136,616 VND | 1 Piece(s) | 24 Day(s) or more | DH-2D | 2.75 to 2.00 | ||
8,136,616 VND | 1 Piece(s) | 24 Day(s) or more | DH-3A | 3.00 to 3.25 | ||
8,136,616 VND | 1 Piece(s) | 24 Day(s) or more | DH-3B | 3.25 to 3.50 | ||
8,136,616 VND | 1 Piece(s) | 24 Day(s) or more | DH-3C | 3.50 to 3.75 | ||
8,136,616 VND | 1 Piece(s) | 24 Day(s) or more | DH-3D | 3.75 to 4.00 | ||
8,136,616 VND | 1 Piece(s) | 24 Day(s) or more | DH-4A | 4.00 to 4.25 | ||
8,136,616 VND | 1 Piece(s) | 24 Day(s) or more | DH-4B | 4.25 to 4.50 | ||
8,136,616 VND | 1 Piece(s) | 24 Day(s) or more | DH-4C | 4.50 to 4.75 | ||
8,136,616 VND | 1 Piece(s) | 24 Day(s) or more | DH-4D | 4.75 to 5.00 | ||
8,136,616 VND | 1 Piece(s) | 24 Day(s) or more | DH-5A | 5.00 to 5.25 | ||
8,136,616 VND | 1 Piece(s) | 24 Day(s) or more | DH-5B | 5.25 to 5.50 | ||
8,136,616 VND | 1 Piece(s) | 24 Day(s) or more | DH-5C | 5.50 to 5.75 | ||
8,136,616 VND | 1 Piece(s) | 24 Day(s) or more | DH-5D | 5.75 to 6.00 | ||
9,768,145 VND | 1 Piece(s) | 24 Day(s) or more | DH-6A | 6.00 to 6.25 | ||
9,768,145 VND | 1 Piece(s) | 24 Day(s) or more | DH-6B | 6.25 to 6.50 | ||
9,768,145 VND | 1 Piece(s) | 24 Day(s) or more | DH-6C | 6.50 to 6.75 | ||
9,768,145 VND | 1 Piece(s) | 24 Day(s) or more | DH-6D | 6.75 to 7.00 | ||
11,765,057 VND | 1 Piece(s) | 24 Day(s) or more | DH-7A | 7.00 to 7.25 | ||
11,765,057 VND | 1 Piece(s) | 24 Day(s) or more | DH-7B | 7.25 to 7.50 | ||
11,765,057 VND | 1 Piece(s) | 24 Day(s) or more | DH-7C | 7.50 to 7.75 | ||
11,765,057 VND | 1 Piece(s) | 24 Day(s) or more | DH-7D | 7.75 to 8.00 | ||
12,167,868 VND | 1 Piece(s) | 24 Day(s) or more | DH-8A | 8.00 to 8.25 | ||
12,167,868 VND | 1 Piece(s) | 24 Day(s) or more | DH-8B | 8.25 to 8.50 | ||
12,167,868 VND | 1 Piece(s) | 24 Day(s) or more | DH-8C | 8.50 to 8.75 | ||
12,167,868 VND | 1 Piece(s) | 24 Day(s) or more | DH-8D | 8.75 to 9.00 | ||
12,167,868 VND | 1 Piece(s) | 24 Day(s) or more | DH-9A | 9.00 to 9.25 | ||
12,167,868 VND | 1 Piece(s) | 24 Day(s) or more | DH-9B | 9.25 to 9.50 | ||
12,167,868 VND | 1 Piece(s) | 24 Day(s) or more | DH-9C | 9.50 to 9.75 | ||
12,167,868 VND | 1 Piece(s) | 24 Day(s) or more | DH-9D | 9.75 to 10.00 | ||
15,267,813 VND | 1 Piece(s) | 24 Day(s) or more | DH-10A | 10.00 to 10.25 | ||
15,267,813 VND | 1 Piece(s) | 24 Day(s) or more | DH-10B | 10.25 to 10.50 | ||
15,267,813 VND | 1 Piece(s) | 24 Day(s) or more | DH-10C | 10.50 to 10.75 | ||
15,267,813 VND | 1 Piece(s) | 24 Day(s) or more | DH-10D | 10.75 to 11.00 | ||
15,330,723 VND | 1 Piece(s) | 24 Day(s) or more | DH-11A | 11.00 to 11.25 | ||
15,330,723 VND | 1 Piece(s) | 24 Day(s) or more | DH-11B | 11.25 to 11.50 | ||
15,330,723 VND | 1 Piece(s) | 24 Day(s) or more | DH-11C | 11.50 to 11.75 | ||
15,330,723 VND | 1 Piece(s) | 24 Day(s) or more | DH-11D | 11.75 to 12.00 | ||
15,457,316 VND | 1 Piece(s) | 24 Day(s) or more | DH-12A | 12.00 to 12.25 | ||
15,393,633 VND | 1 Piece(s) | 24 Day(s) or more | DH-12B | 12.25 to 12.50 | ||
15,393,633 VND | 1 Piece(s) | 24 Day(s) or more | DH-12C | 12.50 to 12.75 | ||
15,393,633 VND | 1 Piece(s) | 24 Day(s) or more | DH-12D | 12.75 to 13.00 |
Loading...Tải…
Product Model | Pin Gauge | Gauge Diameter | ERROR:#VALUE! | Set / Single Item Classfication | Set Product |
---|---|---|---|---|---|
Step(mm) | 0.005‑mm step | Set quantity | 51 |