(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SEC-Sumi Dual Mill, DFC09000R (S) Type (Standard Type)

SEC-Sumi Dual Mill, DFC09000R (S) Type (Standard Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      9,207,030VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ The unique insert shapes enable excellent sharpness and cutting edge strength, covering a wide range of works from high-efficiency machining to finishing.

Part Number
DFC09050RS
DFC09063RS
DFC09080R
DFC09080RS
DFC09100R
DFC09100RS
DFC09125R
DFC09125RS
DFC09160R
DFC09160RS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBoss
(mm)
Hole diameter
(mm)
Groove width
(mm)
Bolt D1
(mm)
Bolt D2
(mm)
Mounting depth
(mm)
Groove depth
(mm)
Weight
(kg)

9,207,030 VND

1 Piece(s) 6 Day(s) or more 412210.41811206.30.3

11,292,780 VND

1 Piece(s) 6 Day(s) or more 502210.41811206.30.5

13,169,955 VND

1 Piece(s) 10 Day(s) or more 5525.49.520142561

13,169,955 VND

1 Piece(s) 6 Day(s) or more 552712.420142271

15,047,130 VND

1 Piece(s) 6 Day(s) or more 7031.7512.746273282

15,047,130 VND

1 Piece(s) 6 Day(s) or more 703214.446-3281.4

20,261,505 VND

1 Piece(s) 6 Day(s) or more 8038.115.9553035.5102.8

20,261,505 VND

1 Piece(s) 6 Day(s) or more 804016.452292992.8

27,144,480 VND

1 Piece(s) 6 Day(s) or more 10050.819.172-38113.6

27,144,480 VND

1 Piece(s) 6 Day(s) or more 1304016.490-2994.6

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Processing Applications Flat Surface / Side Surface Mounting Method Arbor Suitable Tip XNMU series