(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Arcland Sakamoto, Hi-Coupler Ace Plug

Arcland Sakamoto, Hi-Coupler Ace Plug

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      72,792VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Applications]
· A coupler for pneumatic pressure applications.
One quarter the weight of comparable metal products thanks to the use of a resin material.
There is no need to worry about scratching even when this product comes into contact with tools or equipment.
Piping work can be performed smoothly thanks to the one-touch connection design.
Supports waterflow in addition to airflow.
Safety is also ensured with automatic sleeve locking.
Metal-equivalent pressure resistance performance.

Part Number
20PFF-PLA
20PM-PLA
85PN-PLA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

80,251 VND

1 Piece(s) 5 Day(s) or more

72,792 VND

1 Piece(s) 5 Day(s) or more

100,361 VND

1 Piece(s) 5 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Coupler