(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Gauge Cock SUS

Gauge Cock SUS
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,703,418VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product image is a representative image of the product.

Product Description

[Features]
· Used to cut off fluid when removing a pressure gauge.
· This product is a union type, allowing the pressure gauge direction to be determined.
[Applications]
· Cock mounted between the pressure gauge and piping.

 
Part Number
SUS316-G1/2-G1/2-ZGC
SUS316-G1/2-R1/2-ZGC
SUS316-G3/8-G3/8-ZGC
SUS316-G3/8-R3/8-ZGC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Screw (d1 x d2) Manufacturer model number JAN code

3,703,418 VND

1 Piece(s) 10 Day(s) or more G1/2 × G1/2ZGC-4464589528253038

3,703,418 VND

1 Piece(s) 10 Day(s) or more G1/2 × R1/2ZGC-4964589528253045

3,703,418 VND

1 Piece(s) 10 Day(s) or more G3/8 × G3/8ZGC-3364589528253014

3,703,418 VND

1 Piece(s) 10 Day(s) or more G3/8 × R3/8ZGC-3864589528253021

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Stainless Steel (SUS316) Application Other Maximum operating pressure(Mpa) 2
Usable fluid Liquid