(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MPP Plastic Closed Pressure Gauge SUS For Vapor, Rounded Edge Type (B) (Part Number)

MPP Plastic Closed Pressure Gauge SUS For Vapor, Rounded Edge Type (B)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,625,910VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product image is a representative image of the product.

Product Description

[Features]
· Comes with a sealed resin case for use outdoors or in areas with high humidity or dust.
· Uses stainless steel for wetted parts.
[Applications]
· The pressure medium is a product which withstands temporarily high temperatures, such as the water vapor when starting operation.

 
Part Number
BMT-G3/8-75X0.05MPA-AMB
BMT-G3/8-75X0.06MPA-AMB
BMT-G3/8-75X0.1MPA-AMB
BMT-G3/8-75X0.2MPA-AMB
BMT-G3/8-75X0.3MPA-AMB
BMT-G3/8-75X0.4MPA-AMB
BMT-G3/8-75X0.5MPA-AMB
BMT-G3/8-75X0.6MPA-AMB
BMT-G3/8-75X0.7MPA-AMB
BMT-G3/8-75X0.16MPA-AMB
BMT-G3/8-75X0.25MPA-AMB
BMT-G3/8-75X1MPA-AMB
BMT-G3/8-75X1.6MPA-AMB
BMT-G3/8-75X2MPA-AMB
BMT-G3/8-75X2.5MPA-AMB
BMT-G3/8-75X3MPA-AMB
BMT-G3/8-75X3.5MPA-AMB
BMT-G3/8-75X4MPA-AMB
BMT-G3/8-75X5MPA-AMB
BMT-R3/8-75X0.05MPA-AMB
BMT-R3/8-75X0.06MPA-AMB
BMT-R3/8-75X0.1MPA-AMB
BMT-R3/8-75X0.2MPA-AMB
BMT-R3/8-75X0.3MPA-AMB
BMT-R3/8-75X0.4MPA-AMB
BMT-R3/8-75X0.5MPA-AMB
BMT-R3/8-75X0.6MPA-AMB
BMT-R3/8-75X0.7MPA-AMB
BMT-R3/8-75X0.16MPA-AMB
BMT-R3/8-75X0.25MPA-AMB
BMT-R3/8-75X1MPA-AMB
BMT-R3/8-75X1.6MPA-AMB
BMT-R3/8-75X2MPA-AMB
BMT-R3/8-75X2.5MPA-AMB
BMT-R3/8-75X3MPA-AMB
BMT-R3/8-75X3.5MPA-AMB
BMT-R3/8-75X4MPA-AMB
BMT-R3/8-75X5MPA-AMB
BMU-G1/2-100X0.05MPA-AMB
BMU-G1/2-100X0.06MPA-AMB
BMU-G1/2-100X0.1MPA-AMB
BMU-G1/2-100X0.2MPA-AMB
BMU-G1/2-100X0.3MPA-AMB
BMU-G1/2-100X0.4MPA-AMB
BMU-G1/2-100X0.5MPA-AMB
BMU-G1/2-100X0.6MPA-AMB
BMU-G1/2-100X0.7MPA-AMB
BMU-G1/2-100X0.16MPA-AMB
BMU-G1/2-100X0.25MPA-AMB
BMU-G1/2-100X1MPA-AMB
BMU-G1/2-100X1.6MPA-AMB
BMU-G1/2-100X2MPA-AMB
BMU-G1/2-100X2.5MPA-AMB
BMU-G1/2-100X3MPA-AMB
BMU-G1/2-100X3.5MPA-AMB
BMU-G1/2-100X4MPA-AMB
BMU-G1/2-100X5MPA-AMB
BMU-G3/8-100X0.05MPA-AMB
BMU-G3/8-100X0.06MPA-AMB
BMU-G3/8-100X0.1MPA-AMB
BMU-G3/8-100X0.2MPA-AMB
BMU-G3/8-100X0.3MPA-AMB
BMU-G3/8-100X0.4MPA-AMB
BMU-G3/8-100X0.5MPA-AMB
BMU-G3/8-100X0.6MPA-AMB
BMU-G3/8-100X0.7MPA-AMB
BMU-G3/8-100X0.16MPA-AMB
BMU-G3/8-100X0.25MPA-AMB
BMU-G3/8-100X1MPA-AMB
BMU-G3/8-100X1.6MPA-AMB
BMU-G3/8-100X2MPA-AMB
BMU-G3/8-100X2.5MPA-AMB
BMU-G3/8-100X3MPA-AMB
BMU-G3/8-100X3.5MPA-AMB
BMU-G3/8-100X4MPA-AMB
BMU-G3/8-100X5MPA-AMB
BMU-R1/2-100X0.05MPA-AMB
BMU-R1/2-100X0.06MPA-AMB
BMU-R1/2-100X0.1MPA-AMB
BMU-R1/2-100X0.2MPA-AMB
BMU-R1/2-100X0.3MPA-AMB
BMU-R1/2-100X0.4MPA-AMB
BMU-R1/2-100X0.5MPA-AMB
BMU-R1/2-100X0.6MPA-AMB
BMU-R1/2-100X0.7MPA-AMB
BMU-R1/2-100X0.16MPA-AMB
BMU-R1/2-100X0.25MPA-AMB
BMU-R1/2-100X1MPA-AMB
BMU-R1/2-100X1.6MPA-AMB
BMU-R1/2-100X2MPA-AMB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCase size
(ømm)
Screw type and diameter Pressure span
(Mpa)
Manufacturer model number JAN code Connection port type

4,380,520 VND

1 Piece(s) 16 Day(s) or more 75G3/80.05MPP-336B-0.05MPA-M4589528151129T

3,902,425 VND

1 Piece(s) 16 Day(s) or more 75G3/80.06MPP-336B-0.06MPA-M4589528151136T

2,850,615 VND

1 Piece(s) 16 Day(s) or more 75G3/80.1MPP-336B-0.1MPA-M4589528151167T

2,625,910 VND

1 Piece(s) 16 Day(s) or more 75G3/80.2MPP-336B-0.2MPA-M4589528151174T

2,625,910 VND

1 Piece(s) 16 Day(s) or more 75G3/80.3MPP-336B-0.3MPA-M4589528151181T

2,625,910 VND

1 Piece(s) 16 Day(s) or more 75G3/80.4MPP-336B-0.4MPA-M4589528151198T

2,625,910 VND

1 Piece(s) 16 Day(s) or more 75G3/80.5MPP-336B-0.5MPA-M4589528151204T

2,625,910 VND

1 Piece(s) 16 Day(s) or more 75G3/80.6MPP-336B-0.6MPA-M4589528151211T

2,625,910 VND

1 Piece(s) 16 Day(s) or more 75G3/80.7MPP-336B-0.7MPA-M4589528151228T

2,850,615 VND

1 Piece(s) 16 Day(s) or more 75G3/80.16MPP-336B-0.16MPA-M4589528151143T

2,625,910 VND

1 Piece(s) 16 Day(s) or more 75G3/80.25MPP-336B-0.25MPA-M4589528151150T

2,625,910 VND

1 Piece(s) 16 Day(s) or more 75G3/81MPP-336B-1MPA-M4589528151235T

2,625,910 VND

1 Piece(s) 16 Day(s) or more 75G3/81.6MPP-336B-1.6MPA-M4589528151280T

2,625,910 VND

1 Piece(s) 16 Day(s) or more 75G3/82MPP-336B-2MPA-M4589528151242T

2,625,910 VND

1 Piece(s) 16 Day(s) or more 75G3/82.5MPP-336B-2.5MPA-M4589528151303T

2,625,910 VND

1 Piece(s) 16 Day(s) or more 75G3/83MPP-336B-3MPA-M4589528151259T

2,625,910 VND

1 Piece(s) 16 Day(s) or more 75G3/83.5MPP-336B-3.5MPA-M4589528151327T

2,850,615 VND

1 Piece(s) 16 Day(s) or more 75G3/84MPP-336B-4MPA-M4589528151266T

2,850,615 VND

1 Piece(s) 16 Day(s) or more 75G3/85MPP-336B-5MPA-M4589528151273T

4,619,568 VND

1 Piece(s) 16 Day(s) or more 75R3/80.05MPP-836B-0.05MPA-M4589528152058T

4,141,473 VND

1 Piece(s) 16 Day(s) or more 75R3/80.06MPP-836B-0.06MPA-M4589528152065T

3,089,663 VND

1 Piece(s) 16 Day(s) or more 75R3/80.1MPP-836B-0.1MPA-M4589528152096T

2,864,960 VND

1 Piece(s) 16 Day(s) or more 75R3/80.2MPP-836B-0.2MPA-M4589528152102T

2,864,960 VND

1 Piece(s) 16 Day(s) or more 75R3/80.3MPP-836B-0.3MPA-M4589528152119T

2,864,960 VND

1 Piece(s) 16 Day(s) or more 75R3/80.4MPP-836B-0.4MPA-M4589528152126T

2,864,960 VND

1 Piece(s) 16 Day(s) or more 75R3/80.5MPP-836B-0.5MPA-M4589528152133T

2,864,960 VND

1 Piece(s) 16 Day(s) or more 75R3/80.6MPP-836B-0.6MPA-M4589528152140T

2,864,960 VND

1 Piece(s) 16 Day(s) or more 75R3/80.7MPP-836B-0.7MPA-M4589528152157T

3,089,663 VND

1 Piece(s) 16 Day(s) or more 75R3/80.16MPP-836B-0.16MPA-M4589528152072T

2,864,960 VND

1 Piece(s) 16 Day(s) or more 75R3/80.25MPP-836B-0.25MPA-M4589528152089T

2,864,960 VND

1 Piece(s) 16 Day(s) or more 75R3/81MPP-836B-1MPA-M4589528152164T

2,864,960 VND

1 Piece(s) 16 Day(s) or more 75R3/81.6MPP-836B-1.6MPA-M4589528152218T

2,864,960 VND

1 Piece(s) 16 Day(s) or more 75R3/82MPP-836B-2MPA-M4589528152171T

2,864,960 VND

1 Piece(s) 16 Day(s) or more 75R3/82.5MPP-836B-2.5MPA-M4589528152232T

2,864,960 VND

1 Piece(s) 16 Day(s) or more 75R3/83MPP-836B-3MPA-M4589528152188T

2,864,960 VND

1 Piece(s) 16 Day(s) or more 75R3/83.5MPP-836B-3.5MPA-M4589528152256T

3,089,663 VND

1 Piece(s) 16 Day(s) or more 75R3/84MPP-836B-4MPA-M4589528152195T

3,089,663 VND

1 Piece(s) 16 Day(s) or more 75R3/85MPP-836B-5MPA-M4589528152201T

4,716,223 VND

1 Piece(s) 16 Day(s) or more 100G1/20.05MPP-446B-0.05MPA-M4589528151747U

4,477,175 VND

1 Piece(s) 16 Day(s) or more 100G1/20.06MPP-446B-0.06MPA-M4589528151754U

3,688,318 VND

1 Piece(s) 16 Day(s) or more 100G1/20.1MPP-446B-0.1MPA-M4589528151785U

3,329,748 VND

1 Piece(s) 16 Day(s) or more 100G1/20.2MPP-446B-0.2MPA-M4589528151792U

3,329,748 VND

1 Piece(s) 16 Day(s) or more 100G1/20.3MPP-446B-0.3MPA-M4589528151808U

3,329,748 VND

1 Piece(s) 16 Day(s) or more 100G1/20.4MPP-446B-0.4MPA-M4589528151815U

3,329,748 VND

1 Piece(s) 16 Day(s) or more 100G1/20.5MPP-446B-0.5MPA-M4589528151822U

3,329,748 VND

1 Piece(s) 16 Day(s) or more 100G1/20.6MPP-446B-0.6MPA-M4589528151839U

3,329,748 VND

1 Piece(s) 16 Day(s) or more 100G1/20.7MPP-446B-0.7MPA-M4589528151846U

3,688,318 VND

1 Piece(s) 16 Day(s) or more 100G1/20.16MPP-446B-0.16MPA-M4589528151761U

3,329,748 VND

1 Piece(s) 16 Day(s) or more 100G1/20.25MPP-446B-0.25MPA-M4589528151778U

3,329,748 VND

1 Piece(s) 16 Day(s) or more 100G1/21MPP-446B-1MPA-M4589528151853U

3,329,748 VND

1 Piece(s) 16 Day(s) or more 100G1/21.6MPP-446B-1.6MPA-M4589528151907U

3,329,748 VND

1 Piece(s) 16 Day(s) or more 100G1/22MPP-446B-2MPA-M4589528151860U

3,329,748 VND

1 Piece(s) 16 Day(s) or more 100G1/22.5MPP-446B-2.5MPA-M4589528151921U

3,329,748 VND

1 Piece(s) 16 Day(s) or more 100G1/23MPP-446B-3MPA-M4589528151877U

3,329,748 VND

1 Piece(s) 16 Day(s) or more 100G1/23.5MPP-446B-3.5MPA-M4589528151945U

3,688,318 VND

1 Piece(s) 16 Day(s) or more 100G1/24MPP-446B-4MPA-M4589528151884U

3,688,318 VND

1 Piece(s) 16 Day(s) or more 100G1/25MPP-446B-5MPA-M4589528151891U

4,474,985 VND

1 Piece(s) 16 Day(s) or more 100G3/80.05MPP-346B-0.05MPA-M4589528151433U

4,235,936 VND

1 Piece(s) 16 Day(s) or more 100G3/80.06MPP-346B-0.06MPA-M4589528151440U

3,447,080 VND

1 Piece(s) 16 Day(s) or more 100G3/80.1MPP-346B-0.1MPA-M4589528151471U

3,088,508 VND

1 Piece(s) 16 Day(s) or more 100G3/80.2MPP-346B-0.2MPA-M4589528151488U

3,088,508 VND

1 Piece(s) 16 Day(s) or more 100G3/80.3MPP-346B-0.3MPA-M4589528151495U

3,088,508 VND

1 Piece(s) 16 Day(s) or more 100G3/80.4MPP-346B-0.4MPA-M4589528151501U

3,088,508 VND

1 Piece(s) 16 Day(s) or more 100G3/80.5MPP-346B-0.5MPA-M4589528151518U

3,088,508 VND

1 Piece(s) 16 Day(s) or more 100G3/80.6MPP-346B-0.6MPA-M4589528151525U

3,088,508 VND

1 Piece(s) 16 Day(s) or more 100G3/80.7MPP-346B-0.7MPA-M4589528151532U

3,447,080 VND

1 Piece(s) 16 Day(s) or more 100G3/80.16MPP-346B-0.16MPA-M4589528151457U

3,088,508 VND

1 Piece(s) 16 Day(s) or more 100G3/80.25MPP-346B-0.25MPA-M4589528151464U

3,088,508 VND

1 Piece(s) 16 Day(s) or more 100G3/81MPP-346B-1MPA-M4589528151549U

3,088,508 VND

1 Piece(s) 16 Day(s) or more 100G3/81.6MPP-346B-1.6MPA-M4589528151594U

3,088,508 VND

1 Piece(s) 16 Day(s) or more 100G3/82MPP-346B-2MPA-M4589528151556U

3,088,508 VND

1 Piece(s) 16 Day(s) or more 100G3/82.5MPP-346B-2.5MPA-M4589528151617U

3,088,508 VND

1 Piece(s) 16 Day(s) or more 100G3/83MPP-346B-3MPA-M4589528151563U

3,088,508 VND

1 Piece(s) 16 Day(s) or more 100G3/83.5MPP-346B-3.5MPA-M4589528151631U

3,447,080 VND

1 Piece(s) 16 Day(s) or more 100G3/84MPP-346B-4MPA-M4589528151570U

3,447,080 VND

1 Piece(s) 16 Day(s) or more 100G3/85MPP-346B-5MPA-M4589528151587U

4,955,270 VND

1 Piece(s) 16 Day(s) or more 100R1/20.05MPP-946B-0.05MPA-M4589528152676U

4,716,223 VND

1 Piece(s) 16 Day(s) or more 100R1/20.06MPP-946B-0.06MPA-M4589528152683U

3,927,365 VND

1 Piece(s) 16 Day(s) or more 100R1/20.1MPP-946B-0.1MPA-M4589528152713U

3,568,795 VND

1 Piece(s) 16 Day(s) or more 100R1/20.2MPP-946B-0.2MPA-M4589528152720U

3,568,795 VND

1 Piece(s) 16 Day(s) or more 100R1/20.3MPP-946B-0.3MPA-M4589528152737U

3,568,795 VND

1 Piece(s) 16 Day(s) or more 100R1/20.4MPP-946B-0.4MPA-M4589528152744U

3,568,795 VND

1 Piece(s) 16 Day(s) or more 100R1/20.5MPP-946B-0.5MPA-M4589528152751U

3,568,795 VND

1 Piece(s) 16 Day(s) or more 100R1/20.6MPP-946B-0.6MPA-M4589528152768U

3,568,795 VND

1 Piece(s) 16 Day(s) or more 100R1/20.7MPP-946B-0.7MPA-M4589528152775U

3,927,365 VND

1 Piece(s) 16 Day(s) or more 100R1/20.16MPP-946B-0.16MPA-M4589528152690U

3,568,795 VND

1 Piece(s) 16 Day(s) or more 100R1/20.25MPP-946B-0.25MPA-M4589528152706U

3,568,795 VND

1 Piece(s) 16 Day(s) or more 100R1/21MPP-946B-1MPA-M4589528152782U

3,568,795 VND

1 Piece(s) 16 Day(s) or more 100R1/21.6MPP-946B-1.6MPA-M4589528152836U

3,568,795 VND

1 Piece(s) 16 Day(s) or more 100R1/22MPP-946B-2MPA-M4589528152799U

Loading...Tải…

Basic InformationThông tin cơ bản

Product Type Sealed Type Pressure Gauge Application Other Accuracy ±1.6% F.S
Case type B Case material MPP Resin Screw Lid Case Specification For vapor