(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MPP Plastic Closed Pressure Gauge SUS For Vapor, Rimless Type (A)

MPP Plastic Closed Pressure Gauge SUS For Vapor, Rimless Type (A)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,625,363VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product image is a representative image of the product.

Product Description

[Features]
· Comes with a sealed resin case for use outdoors or in areas with high humidity or dust.
· Uses stainless steel for wetted parts.
[Applications]
· The pressure medium is a product which withstands temporarily high temperatures, such as the water vapor when starting operation.

 
Part Number
AMT-G3/8-75X0.05MPA-AMB
AMT-G3/8-75X0.06MPA-AMB
AMT-G3/8-75X0.1/-0.1MPA-AMB
AMT-G3/8-75X0.1MPA-AMB
AMT-G3/8-75X0.2/-0.1MPA-AMB
AMT-G3/8-75X0.2MPA-AMB
AMT-G3/8-75X0.3/-0.1MPA-AMB
AMT-G3/8-75X0.3MPA-AMB
AMT-G3/8-75X0.4/-0.1MPA-AMB
AMT-G3/8-75X0.4MPA-AMB
AMT-G3/8-75X0.5/-0.1MPA-AMB
AMT-G3/8-75X0.5MPA-AMB
AMT-G3/8-75X0.6/-0.1MPA-AMB
AMT-G3/8-75X0.6MPA-AMB
AMT-G3/8-75X0.7MPA-AMB
AMT-G3/8-75X0.16MPA-AMB
AMT-G3/8-75X0.25/-0.1MPA-AMB
AMT-G3/8-75X0.25MPA-AMB
AMT-G3/8-75X1/-0.1MPA-AMB
AMT-G3/8-75X1MPA-AMB
AMT-G3/8-75X1.6/-0.1MPA-AMB
AMT-G3/8-75X1.6MPA-AMB
AMT-G3/8-75X2/-0.1MPA-AMB
AMT-G3/8-75X2MPA-AMB
AMT-G3/8-75X2.5/-0.1MPA-AMB
AMT-G3/8-75X2.5MPA-AMB
AMT-G3/8-75X3MPA-AMB
AMT-G3/8-75X3.5MPA-AMB
AMT-G3/8-75X4MPA-AMB
AMT-G3/8-75X5MPA-AMB
AMT-G3/8-75X-0.1MPA-AMB
AMT-R3/8-75X0.05MPA-AMB
AMT-R3/8-75X0.06MPA-AMB
AMT-R3/8-75X0.1/-0.1MPA-AMB
AMT-R3/8-75X0.1MPA-AMB
AMT-R3/8-75X0.2/-0.1MPA-AMB
AMT-R3/8-75X0.2MPA-AMB
AMT-R3/8-75X0.3/-0.1MPA-AMB
AMT-R3/8-75X0.3MPA-AMB
AMT-R3/8-75X0.4/-0.1MPA-AMB
AMT-R3/8-75X0.4MPA-AMB
AMT-R3/8-75X0.5/-0.1MPA-AMB
AMT-R3/8-75X0.5MPA-AMB
AMT-R3/8-75X0.6/-0.1MPA-AMB
AMT-R3/8-75X0.6MPA-AMB
AMT-R3/8-75X0.7MPA-AMB
AMT-R3/8-75X0.16MPA-AMB
AMT-R3/8-75X0.25/-0.1MPA-AMB
AMT-R3/8-75X0.25MPA-AMB
AMT-R3/8-75X1/-0.1MPA-AMB
AMT-R3/8-75X1MPA-AMB
AMT-R3/8-75X1.6/-0.1MPA-AMB
AMT-R3/8-75X1.6MPA-AMB
AMT-R3/8-75X2/-0.1MPA-AMB
AMT-R3/8-75X2MPA-AMB
AMT-R3/8-75X2.5/-0.1MPA-AMB
AMT-R3/8-75X2.5MPA-AMB
AMT-R3/8-75X3MPA-AMB
AMT-R3/8-75X3.5MPA-AMB
AMT-R3/8-75X4MPA-AMB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCase size
(ømm)
Screw type and diameter Pressure span
(Mpa)
Manufacturer model number JAN code Connection port type

4,379,973 VND

1 Piece(s) 16 Day(s) or more 75G3/80.05MPP-336A-0.05MPA-M4589528143971T

3,901,876 VND

1 Piece(s) 16 Day(s) or more 75G3/80.06MPP-336A-0.06MPA-M4589528143988T

3,069,991 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 0.1MPP-336A-0.1/-0.1MPA-M4589528144206T

2,850,068 VND

1 Piece(s) 16 Day(s) or more 75G3/80.1MPP-336A-0.1MPA-M4589528144015T

2,850,068 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 0.2MPP-336A-0.2/-0.1MPA-M4589528144213T

2,625,363 VND

1 Piece(s) 16 Day(s) or more 75G3/80.2MPP-336A-0.2MPA-M4589528144022T

2,850,068 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 0.3MPP-336A-0.3/-0.1MPA-M4589528144220T

2,625,363 VND

1 Piece(s) 16 Day(s) or more 75G3/80.3MPP-336A-0.3MPA-M4589528144039T

2,850,068 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 0.4MPP-336A-0.4/-0.1MPA-M4589528144237T

2,625,363 VND

1 Piece(s) 16 Day(s) or more 75G3/80.4MPP-336A-0.4MPA-M4589528144046T

2,850,068 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 0.5MPP-336A-0.5/-0.1MPA-M4589528144244T

2,625,363 VND

1 Piece(s) 16 Day(s) or more 75G3/80.5MPP-336A-0.5MPA-M4589528144053T

2,850,068 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 0.6MPP-336A-0.6/-0.1MPA-M4589528144251T

2,625,363 VND

1 Piece(s) 16 Day(s) or more 75G3/80.6MPP-336A-0.6MPA-M4589528144060T

2,625,363 VND

1 Piece(s) 16 Day(s) or more 75G3/80.7MPP-336A-0.7MPA-M4589528144077T

2,850,068 VND

1 Piece(s) 16 Day(s) or more 75G3/80.16MPP-336A-0.16MPA-M4589528143995T

2,850,068 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 0.25MPP-336A-0.25/-0.1MPA-M4589528144275T

2,625,363 VND

1 Piece(s) 16 Day(s) or more 75G3/80.25MPP-336A-0.25MPA-M4589528144008T

2,850,068 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 1MPP-336A-1/-0.1MPA-M4589528144183T

2,625,363 VND

1 Piece(s) 16 Day(s) or more 75G3/81MPP-336A-1MPA-M4589528144084T

2,850,068 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 1.6MPP-336A-1.6/-0.1MPA-M4589528144145T

2,625,363 VND

1 Piece(s) 16 Day(s) or more 75G3/81.6MPP-336A-1.6MPA-M4589528144138T

2,850,068 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 2MPP-336A-2/-0.1MPA-M4589528144190T

2,625,363 VND

1 Piece(s) 16 Day(s) or more 75G3/82MPP-336A-2MPA-M4589528144091T

2,850,068 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 2.5MPP-336A-2.5/-0.1MPA-M4589528144169T

2,625,363 VND

1 Piece(s) 16 Day(s) or more 75G3/82.5MPP-336A-2.5MPA-M4589528144152T

2,625,363 VND

1 Piece(s) 16 Day(s) or more 75G3/83MPP-336A-3MPA-M4589528144107T

2,625,363 VND

1 Piece(s) 16 Day(s) or more 75G3/83.5MPP-336A-3.5MPA-M4589528144176T

2,850,068 VND

1 Piece(s) 16 Day(s) or more 75G3/84MPP-336A-4MPA-M4589528144114T

2,850,068 VND

1 Piece(s) 16 Day(s) or more 75G3/85MPP-336A-5MPA-M4589528144121T

2,850,068 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1MPP-336A--0.1MPA-M4589528144268T

4,619,020 VND

1 Piece(s) 16 Day(s) or more 75R3/80.05MPP-836A-0.05MPA-M4589528144909T

4,140,926 VND

1 Piece(s) 16 Day(s) or more 75R3/80.06MPP-836A-0.06MPA-M4589528144916T

3,309,040 VND

1 Piece(s) 16 Day(s) or more 75R3/8-0.1 to 0.1MPP-836A-0.1/-0.1MPA-M4589528145135T

3,089,115 VND

1 Piece(s) 16 Day(s) or more 75R3/80.1MPP-836A-0.1MPA-M4589528144947T

3,089,115 VND

1 Piece(s) 16 Day(s) or more 75R3/8-0.1 to 0.2MPP-836A-0.2/-0.1MPA-M4589528145142T

2,864,410 VND

1 Piece(s) 16 Day(s) or more 75R3/80.2MPP-836A-0.2MPA-M4589528144954T

3,089,115 VND

1 Piece(s) 16 Day(s) or more 75R3/8-0.1 to 0.3MPP-836A-0.3/-0.1MPA-M4589528145159T

2,864,410 VND

1 Piece(s) 16 Day(s) or more 75R3/80.3MPP-836A-0.3MPA-M4589528144961T

3,089,115 VND

1 Piece(s) 16 Day(s) or more 75R3/8-0.1 to 0.4MPP-836A-0.4/-0.1MPA-M4589528145166T

2,864,410 VND

1 Piece(s) 16 Day(s) or more 75R3/80.4MPP-836A-0.4MPA-M4589528144978T

3,089,115 VND

1 Piece(s) 16 Day(s) or more 75R3/8-0.1 to 0.5MPP-836A-0.5/-0.1MPA-M4589528145173T

2,864,410 VND

1 Piece(s) 16 Day(s) or more 75R3/80.5MPP-836A-0.5MPA-M4589528144985T

3,089,115 VND

1 Piece(s) 16 Day(s) or more 75R3/8-0.1 to 0.6MPP-836A-0.6/-0.1MPA-M4589528145180T

2,864,410 VND

1 Piece(s) 16 Day(s) or more 75R3/80.6MPP-836A-0.6MPA-M4589528144992T

2,864,410 VND

1 Piece(s) 16 Day(s) or more 75R3/80.7MPP-836A-0.7MPA-M4589528145005T

3,089,115 VND

1 Piece(s) 16 Day(s) or more 75R3/80.16MPP-836A-0.16MPA-M4589528144923T

3,089,115 VND

1 Piece(s) 16 Day(s) or more 75R3/8-0.1 to 0.25MPP-836A-0.25/-0.1MPA-M4589528145203T

2,864,410 VND

1 Piece(s) 16 Day(s) or more 75R3/80.25MPP-836A-0.25MPA-M4589528144930T

3,089,115 VND

1 Piece(s) 16 Day(s) or more 75R3/8-0.1 to 1MPP-836A-1/-0.1MPA-M4589528145111T

2,864,410 VND

1 Piece(s) 16 Day(s) or more 75R3/81MPP-836A-1MPA-M4589528145012T

3,089,115 VND

1 Piece(s) 16 Day(s) or more 75R3/8-0.1 to 1.6MPP-836A-1.6/-0.1MPA-M4589528145074T

2,864,410 VND

1 Piece(s) 16 Day(s) or more 75R3/81.6MPP-836A-1.6MPA-M4589528145067T

3,089,115 VND

1 Piece(s) 16 Day(s) or more 75R3/8-0.1 to 2MPP-836A-2/-0.1MPA-M4589528145128T

2,864,410 VND

1 Piece(s) 16 Day(s) or more 75R3/82MPP-836A-2MPA-M4589528145029T

3,089,115 VND

1 Piece(s) 16 Day(s) or more 75R3/8-0.1 to 2.5MPP-836A-2.5/-0.1MPA-M4589528145098T

2,864,410 VND

1 Piece(s) 16 Day(s) or more 75R3/82.5MPP-836A-2.5MPA-M4589528145081T

2,864,410 VND

1 Piece(s) 16 Day(s) or more 75R3/83MPP-836A-3MPA-M4589528145036T

2,864,410 VND

1 Piece(s) 16 Day(s) or more 75R3/83.5MPP-836A-3.5MPA-M4589528145104T

3,089,115 VND

1 Piece(s) 16 Day(s) or more 75R3/84MPP-836A-4MPA-M4589528145043T

Loading...Tải…

Basic InformationThông tin cơ bản

Product Type Sealed Type Pressure Gauge Application Other Accuracy ±1.6% F.S
Case type A Case material MPP Resin Screw Lid Case Specification For vapor