(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Comes with a sealed resin case for use outdoors or in areas with high humidity or dust.
· Uses stainless steel for wetted parts.
[Applications]
· This product can measure corrosive fluids.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Case size (ømm) | Screw type and diameter | Pressure span (Mpa) | Manufacturer model number | JAN code | Connection port type |
---|---|---|---|---|---|---|---|---|---|---|
4,141,473 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.05 | MPP-336B-0.05MPA | 4589528145838 | T | ||
3,663,378 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.06 | MPP-336B-0.06MPA | 4589528145845 | T | ||
2,611,566 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.1 | MPP-336B-0.1MPA | 4589528145876 | T | ||
2,386,861 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.2 | MPP-336B-0.2MPA | 4589528145883 | T | ||
2,386,861 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.3 | MPP-336B-0.3MPA | 4589528145890 | T | ||
2,386,861 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.4 | MPP-336B-0.4MPA | 4589528145906 | T | ||
2,386,861 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.5 | MPP-336B-0.5MPA | 4589528145913 | T | ||
2,386,861 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.6 | MPP-336B-0.6MPA | 4589528145920 | T | ||
2,386,861 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.7 | MPP-336B-0.7MPA | 4589528145937 | T | ||
2,611,566 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.16 | MPP-336B-0.16MPA | 4589528145852 | T | ||
2,386,861 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.25 | MPP-336B-0.25MPA | 4589528145869 | T | ||
2,386,861 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 1 | MPP-336B-1MPA | 4589528145944 | T | ||
2,386,861 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 1.6 | MPP-336B-1.6MPA | 4589528146118 | T | ||
2,386,861 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 2 | MPP-336B-2MPA | 4589528145951 | T | ||
2,386,861 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 2.5 | MPP-336B-2.5MPA | 4589528146149 | T | ||
2,386,861 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 3 | MPP-336B-3MPA | 4589528145968 | T | ||
2,386,861 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 3.5 | MPP-336B-3.5MPA | 4589528146163 | T | ||
2,611,566 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 4 | MPP-336B-4MPA | 4589528145975 | T | ||
2,611,566 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 5 | MPP-336B-5MPA | 4589528145982 | T | ||
2,831,491 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 6 | MPP-336B-6MPA | 4589528145999 | T | ||
2,831,491 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 7 | MPP-336B-7MPA | 4589528146002 | T | ||
3,065,758 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 10 | MPP-336B-10MPA | 4589528146019 | T | ||
3,065,758 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 16 | MPP-336B-16MPA | 4589528146026 | T | ||
3,065,758 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 20 | MPP-336B-20MPA | 4589528146033 | T | ||
3,065,758 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 25 | MPP-336B-25MPA | 4589528146040 | T | ||
4,700,845 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 30 | MPP-336B-30MPA | 4589528146057 | T | ||
4,700,845 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 35 | MPP-336B-35MPA | 4589528146064 | T | ||
4,700,845 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 40 | MPP-336B-40MPA | 4589528146071 | T | ||
4,700,845 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 50 | MPP-336B-50MPA | 4589528146088 | T | ||
5,484,921 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 60 | MPP-336B-60MPA | 4589528146095 | T | ||
5,484,921 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 70 | MPP-336B-70MPA | 4589528146101 | T | ||
6,852,273 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 100 | MPP-336B-100MPA | 4589528146125 | T | ||
4,380,520 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | 0.05 | MPP-836B-0.05MPA | 4589528147153 | T | ||
3,902,425 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | 0.06 | MPP-836B-0.06MPA | 4589528147160 | T | ||
2,850,615 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | 0.1 | MPP-836B-0.1MPA | 4589528147191 | T | ||
2,625,910 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | 0.2 | MPP-836B-0.2MPA | 4589528147207 | T | ||
2,625,910 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | 0.3 | MPP-836B-0.3MPA | 4589528147214 | T | ||
2,625,910 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | 0.4 | MPP-836B-0.4MPA | 4589528147221 | T | ||
2,625,910 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | 0.5 | MPP-836B-0.5MPA | 4589528147238 | T | ||
2,625,910 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | 0.6 | MPP-836B-0.6MPA | 4589528147245 | T | ||
2,625,910 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | 0.7 | MPP-836B-0.7MPA | 4589528147252 | T | ||
2,850,615 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | 0.16 | MPP-836B-0.16MPA | 4589528147177 | T | ||
2,625,910 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | 0.25 | MPP-836B-0.25MPA | 4589528147184 | T | ||
2,625,910 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | 1 | MPP-836B-1MPA | 4589528147269 | T | ||
2,625,910 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | 1.6 | MPP-836B-1.6MPA | 4589528147436 | T | ||
2,625,910 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | 2 | MPP-836B-2MPA | 4589528147276 | T | ||
2,625,910 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | 2.5 | MPP-836B-2.5MPA | 4589528147467 | T | ||
2,625,910 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | 3 | MPP-836B-3MPA | 4589528147283 | T | ||
2,625,910 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | 3.5 | MPP-836B-3.5MPA | 4589528147481 | T | ||
2,850,615 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | 4 | MPP-836B-4MPA | 4589528147290 | T | ||
2,850,615 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | 5 | MPP-836B-5MPA | 4589528147306 | T | ||
3,070,540 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | 6 | MPP-836B-6MPA | 4589528147313 | T | ||
3,070,540 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | 7 | MPP-836B-7MPA | 4589528147320 | T | ||
3,304,806 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | 10 | MPP-836B-10MPA | 4589528147337 | T | ||
3,304,806 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | 16 | MPP-836B-16MPA | 4589528147344 | T | ||
3,304,806 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | 20 | MPP-836B-20MPA | 4589528147351 | T | ||
3,304,806 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | 25 | MPP-836B-25MPA | 4589528147368 | T | ||
4,939,891 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | 30 | MPP-836B-30MPA | 4589528147375 | T | ||
4,939,891 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | 35 | MPP-836B-35MPA | 4589528147382 | T | ||
4,939,891 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | 40 | MPP-836B-40MPA | 4589528147399 | T |
Loading...Tải…
Product Type | Sealed Type Pressure Gauge | Application | Other | Accuracy | ±1.6% F.S |
---|---|---|---|---|---|
Case type | B | Case material | MPP Resin Screw Lid Case |