(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Comes with a sealed resin case for use outdoors or in areas with high humidity or dust.
· The product is easy to handle and has excellent durability.
[Applications]
· Used in areas with vibration.
Part Number |
---|
AVU-G1/2-100X-0.1MPA-AMP |
AVU-G3/8-75X-0.1MPA-AMP |
AVU-G3/8-100X-0.1MPA-AMP |
AVU-R1/2-100X-0.1MPA-AMP |
AVU-R3/8-75X-0.1MPA-AMP |
AVU-R3/8-100X-0.1MPA-AMP |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Case size (ømm) | Screw type and diameter | Manufacturer model number | JAN code |
---|---|---|---|---|---|---|---|---|
2,586,108 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | MPP-441A--0.1MPA-V | 4589528214107 | ||
2,200,701 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | MPP-331A--0.1MPA-V | 4589528213223 | ||
2,435,710 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | MPP-341A--0.1MPA-V | 4589528213667 | ||
2,681,728 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | MPP-941A--0.1MPA-V | 4589528215425 | ||
2,296,321 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | MPP-831A--0.1MPA-V | 4589528214541 | ||
2,531,328 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R3/8 | MPP-841A--0.1MPA-V | 4589528214985 |
Loading...Tải…
Product Type | Sealed Type Pressure Gauge | Application | Other | Accuracy | ±1.6% F.S |
---|---|---|---|---|---|
Pressure span(Mpa) | -0.1 | Case type | A | Connection port type | U |
Case material | MPP Resin Screw Lid Case | Specification | Vibration-resistant type |