(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Comes with a sealed resin case for use outdoors or in areas with high humidity or dust.
· The product is easy to handle and has excellent durability.
[Applications]
· The pressure medium is a product which withstands temporarily high temperatures, such as the water vapor when starting operation.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Case size (ømm) | Screw type and diameter | Pressure span (Mpa) | Manufacturer model number | JAN code |
---|---|---|---|---|---|---|---|---|---|
3,572,080 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.05 | MPP-441B-0.05MPA-M | 4589528223215 | ||
3,093,985 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.06 | MPP-441B-0.06MPA-M | 4589528223222 | ||
2,338,593 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.1 | MPP-441B-0.1MPA-M | 4589528223253 | ||
2,228,631 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.2 | MPP-441B-0.2MPA-M | 4589528223260 | ||
2,228,631 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.3 | MPP-441B-0.3MPA-M | 4589528223277 | ||
2,228,631 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.4 | MPP-441B-0.4MPA-M | 4589528223284 | ||
2,228,631 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.5 | MPP-441B-0.5MPA-M | 4589528223291 | ||
2,228,631 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.6 | MPP-441B-0.6MPA-M | 4589528223307 | ||
2,228,631 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.7 | MPP-441B-0.7MPA-M | 4589528223314 | ||
2,338,593 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.16 | MPP-441B-0.16MPA-M | 4589528223239 | ||
2,228,631 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.25 | MPP-441B-0.25MPA-M | 4589528223246 | ||
2,228,631 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 1 | MPP-441B-1MPA-M | 4589528223321 | ||
2,228,631 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 1.6 | MPP-441B-1.6MPA-M | 4589528223376 | ||
2,228,631 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 2 | MPP-441B-2MPA-M | 4589528223338 | ||
2,228,631 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 2.5 | MPP-441B-2.5MPA-M | 4589528223390 | ||
2,228,631 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 3 | MPP-441B-3MPA-M | 4589528223345 | ||
2,228,631 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 3.5 | MPP-441B-3.5MPA-M | 4589528223413 | ||
2,453,336 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 4 | MPP-441B-4MPA-M | 4589528223352 | ||
2,453,336 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 5 | MPP-441B-5MPA-M | 4589528223369 | ||
3,296,635 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.05 | MPP-331B-0.05MPA-M | 4589528222591 | ||
2,818,540 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.06 | MPP-331B-0.06MPA-M | 4589528222607 | ||
2,053,588 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.1 | MPP-331B-0.1MPA-M | 4589528222638 | ||
1,919,720 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.2 | MPP-331B-0.2MPA-M | 4589528222645 | ||
1,919,720 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.3 | MPP-331B-0.3MPA-M | 4589528222652 | ||
1,919,720 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.4 | MPP-331B-0.4MPA-M | 4589528222669 | ||
1,919,720 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.5 | MPP-331B-0.5MPA-M | 4589528222676 | ||
1,919,720 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.6 | MPP-331B-0.6MPA-M | 4589528222683 | ||
1,919,720 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.7 | MPP-331B-0.7MPA-M | 4589528222690 | ||
2,053,588 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.16 | MPP-331B-0.16MPA-M | 4589528222614 | ||
1,919,720 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.25 | MPP-331B-0.25MPA-M | 4589528222621 | ||
1,919,720 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 1 | MPP-331B-1MPA-M | 4589528222706 | ||
1,919,720 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 1.6 | MPP-331B-1.6MPA-M | 4589528222751 | ||
1,919,720 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 2 | MPP-331B-2MPA-M | 4589528222713 | ||
1,919,720 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 2.5 | MPP-331B-2.5MPA-M | 4589528222775 | ||
1,919,720 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 3 | MPP-331B-3MPA-M | 4589528222720 | ||
1,919,720 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 3.5 | MPP-331B-3.5MPA-M | 4589528222799 | ||
2,110,960 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 4 | MPP-331B-4MPA-M | 4589528222737 | ||
2,110,960 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 5 | MPP-331B-5MPA-M | 4589528222744 | ||
3,421,680 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | 0.05 | MPP-341B-0.05MPA-M | 4589528222904 | ||
2,943,585 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | 0.06 | MPP-341B-0.06MPA-M | 4589528222911 | ||
2,188,193 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | 0.1 | MPP-341B-0.1MPA-M | 4589528222942 | ||
2,078,231 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | 0.2 | MPP-341B-0.2MPA-M | 4589528222959 | ||
2,078,231 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | 0.3 | MPP-341B-0.3MPA-M | 4589528222966 | ||
2,078,231 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | 0.4 | MPP-341B-0.4MPA-M | 4589528222973 | ||
2,078,231 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | 0.5 | MPP-341B-0.5MPA-M | 4589528222980 | ||
2,078,231 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | 0.6 | MPP-341B-0.6MPA-M | 4589528222997 | ||
2,078,231 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | 0.7 | MPP-341B-0.7MPA-M | 4589528223000 | ||
2,188,193 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | 0.16 | MPP-341B-0.16MPA-M | 4589528222928 | ||
2,078,231 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | 0.25 | MPP-341B-0.25MPA-M | 4589528222935 | ||
2,078,231 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | 1 | MPP-341B-1MPA-M | 4589528223017 | ||
2,078,231 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | 1.6 | MPP-341B-1.6MPA-M | 4589528223062 | ||
2,078,231 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | 2 | MPP-341B-2MPA-M | 4589528223024 | ||
2,078,231 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | 2.5 | MPP-341B-2.5MPA-M | 4589528223086 | ||
2,078,231 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | 3 | MPP-341B-3MPA-M | 4589528223031 | ||
2,078,231 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | 3.5 | MPP-341B-3.5MPA-M | 4589528223109 | ||
2,302,936 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | 4 | MPP-341B-4MPA-M | 4589528223048 | ||
2,302,936 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | 5 | MPP-341B-5MPA-M | 4589528223055 | ||
3,667,698 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | 0.05 | MPP-941B-0.05MPA-M | 4589528224144 | ||
3,189,605 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | 0.06 | MPP-941B-0.06MPA-M | 4589528224151 | ||
2,434,213 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | 0.1 | MPP-941B-0.1MPA-M | 4589528224182 |
Loading...Tải…
Product Type | Sealed Type Pressure Gauge | Application | Other | Accuracy | ±1.6% F.S |
---|---|---|---|---|---|
Case type | B | Connection port type | U | Case material | MPP Resin Screw Lid Case |
Specification | For vapor |