(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MPK Metal Closed Compound Gauge SUS, Vibration-Proof Type, Rimless Type (A)

MPK Metal Closed Compound Gauge SUS, Vibration-Proof Type, Rimless Type (A)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,306,260VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product image is a representative image of the product.

Product Description

[Features]
· Comes with a sealed metal case for use outdoors or in areas with high humidity or dust.
· Uses stainless steel for wetted parts.
[Applications]
· Used in areas with vibration.

 
Part Number
AVU-G1/2-100X0.1/-0.1MPA-AMC
AVU-G1/2-100X0.2/-0.1MPA-AMC
AVU-G1/2-100X0.3/-0.1MPA-AMC
AVU-G1/2-100X0.4/-0.1MPA-AMC
AVU-G1/2-100X0.5/-0.1MPA-AMC
AVU-G1/2-100X0.6/-0.1MPA-AMC
AVU-G1/2-100X0.25/-0.1MPA-AMC
AVU-G1/2-100X1/-0.1MPA-AMC
AVU-G1/2-100X1.6/-0.1MPA-AMC
AVU-G1/2-100X2/-0.1MPA-AMC
AVU-G1/2-100X2.5/-0.1MPA-AMC
AVU-G3/8-75X0.1/-0.1MPA-AMC
AVU-G3/8-75X0.2/-0.1MPA-AMC
AVU-G3/8-75X0.3/-0.1MPA-AMC
AVU-G3/8-75X0.4/-0.1MPA-AMC
AVU-G3/8-75X0.5/-0.1MPA-AMC
AVU-G3/8-75X0.6/-0.1MPA-AMC
AVU-G3/8-75X0.25/-0.1MPA-AMC
AVU-G3/8-75X1/-0.1MPA-AMC
AVU-G3/8-75X1.6/-0.1MPA-AMC
AVU-G3/8-75X2/-0.1MPA-AMC
AVU-G3/8-75X2.5/-0.1MPA-AMC
AVU-G3/8-100X0.1/-0.1MPA-AMC
AVU-G3/8-100X0.2/-0.1MPA-AMC
AVU-G3/8-100X0.3/-0.1MPA-AMC
AVU-G3/8-100X0.4/-0.1MPA-AMC
AVU-G3/8-100X0.5/-0.1MPA-AMC
AVU-G3/8-100X0.6/-0.1MPA-AMC
AVU-G3/8-100X0.25/-0.1MPA-AMC
AVU-G3/8-100X1/-0.1MPA-AMC
AVU-G3/8-100X1.6/-0.1MPA-AMC
AVU-G3/8-100X2/-0.1MPA-AMC
AVU-G3/8-100X2.5/-0.1MPA-AMC
AVU-R1/2-100X0.1/-0.1MPA-AMC
AVU-R1/2-100X0.2/-0.1MPA-AMC
AVU-R1/2-100X0.3/-0.1MPA-AMC
AVU-R1/2-100X0.4/-0.1MPA-AMC
AVU-R1/2-100X0.5/-0.1MPA-AMC
AVU-R1/2-100X0.6/-0.1MPA-AMC
AVU-R1/2-100X0.25/-0.1MPA-AMC
AVU-R1/2-100X1/-0.1MPA-AMC
AVU-R1/2-100X1.6/-0.1MPA-AMC
AVU-R1/2-100X2/-0.1MPA-AMC
AVU-R1/2-100X2.5/-0.1MPA-AMC
AVU-R3/8-75X0.1/-0.1MPA-AMC
AVU-R3/8-75X0.2/-0.1MPA-AMC
AVU-R3/8-75X0.3/-0.1MPA-AMC
AVU-R3/8-75X0.4/-0.1MPA-AMC
AVU-R3/8-75X0.5/-0.1MPA-AMC
AVU-R3/8-75X0.6/-0.1MPA-AMC
AVU-R3/8-75X0.25/-0.1MPA-AMC
AVU-R3/8-75X1/-0.1MPA-AMC
AVU-R3/8-75X1.6/-0.1MPA-AMC
AVU-R3/8-75X2/-0.1MPA-AMC
AVU-R3/8-75X2.5/-0.1MPA-AMC
AVU-R3/8-100X0.1/-0.1MPA-AMC
AVU-R3/8-100X0.2/-0.1MPA-AMC
AVU-R3/8-100X0.3/-0.1MPA-AMC
AVU-R3/8-100X0.4/-0.1MPA-AMC
AVU-R3/8-100X0.5/-0.1MPA-AMC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCase size
(ømm)
Screw type and diameter Pressure span
(Mpa)
Manufacturer model number JAN code

5,273,700 VND

1 Piece(s) 16 Day(s) or more 100G1/2-0.1 to 0.1MPK-446A-0.1/-0.1MPA-V4589528158180

4,891,223 VND

1 Piece(s) 16 Day(s) or more 100G1/2-0.1 to 0.2MPK-446A-0.2/-0.1MPA-V4589528158197

4,891,223 VND

1 Piece(s) 16 Day(s) or more 100G1/2-0.1 to 0.3MPK-446A-0.3/-0.1MPA-V4589528158203

4,891,223 VND

1 Piece(s) 16 Day(s) or more 100G1/2-0.1 to 0.4MPK-446A-0.4/-0.1MPA-V4589528158210

4,891,223 VND

1 Piece(s) 16 Day(s) or more 100G1/2-0.1 to 0.5MPK-446A-0.5/-0.1MPA-V4589528158227

4,891,223 VND

1 Piece(s) 16 Day(s) or more 100G1/2-0.1 to 0.6MPK-446A-0.6/-0.1MPA-V4589528158234

4,891,223 VND

1 Piece(s) 16 Day(s) or more 100G1/2-0.1 to 0.25MPK-446A-0.25/-0.1MPA-V4589528158258

4,891,223 VND

1 Piece(s) 16 Day(s) or more 100G1/2-0.1 to 1MPK-446A-1/-0.1MPA-V4589528158166

4,891,223 VND

1 Piece(s) 16 Day(s) or more 100G1/2-0.1 to 1.6MPK-446A-1.6/-0.1MPA-V4589528158128

4,891,223 VND

1 Piece(s) 16 Day(s) or more 100G1/2-0.1 to 2MPK-446A-2/-0.1MPA-V4589528158173

4,891,223 VND

1 Piece(s) 16 Day(s) or more 100G1/2-0.1 to 2.5MPK-446A-2.5/-0.1MPA-V4589528158142

4,526,183 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 0.1MPK-336A-0.1/-0.1MPA-V4589528157305

4,306,260 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 0.2MPK-336A-0.2/-0.1MPA-V4589528157312

4,306,260 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 0.3MPK-336A-0.3/-0.1MPA-V4589528157329

4,306,260 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 0.4MPK-336A-0.4/-0.1MPA-V4589528157336

4,306,260 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 0.5MPK-336A-0.5/-0.1MPA-V4589528157343

4,306,260 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 0.6MPK-336A-0.6/-0.1MPA-V4589528157350

4,306,260 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 0.25MPK-336A-0.25/-0.1MPA-V4589528157374

4,306,260 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 1MPK-336A-1/-0.1MPA-V4589528157282

4,306,260 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 1.6MPK-336A-1.6/-0.1MPA-V4589528157244

4,306,260 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 2MPK-336A-2/-0.1MPA-V4589528157299

4,306,260 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 2.5MPK-336A-2.5/-0.1MPA-V4589528157268

5,032,461 VND

1 Piece(s) 16 Day(s) or more 100G3/8-0.1 to 0.1MPK-346A-0.1/-0.1MPA-V4589528157749

4,649,986 VND

1 Piece(s) 16 Day(s) or more 100G3/8-0.1 to 0.2MPK-346A-0.2/-0.1MPA-V4589528157756

4,649,986 VND

1 Piece(s) 16 Day(s) or more 100G3/8-0.1 to 0.3MPK-346A-0.3/-0.1MPA-V4589528157763

4,649,986 VND

1 Piece(s) 16 Day(s) or more 100G3/8-0.1 to 0.4MPK-346A-0.4/-0.1MPA-V4589528157770

4,649,986 VND

1 Piece(s) 16 Day(s) or more 100G3/8-0.1 to 0.5MPK-346A-0.5/-0.1MPA-V4589528157787

4,649,986 VND

1 Piece(s) 16 Day(s) or more 100G3/8-0.1 to 0.6MPK-346A-0.6/-0.1MPA-V4589528157794

4,649,986 VND

1 Piece(s) 16 Day(s) or more 100G3/8-0.1 to 0.25MPK-346A-0.25/-0.1MPA-V4589528157817

4,649,986 VND

1 Piece(s) 16 Day(s) or more 100G3/8-0.1 to 1MPK-346A-1/-0.1MPA-V4589528157725

4,649,986 VND

1 Piece(s) 16 Day(s) or more 100G3/8-0.1 to 1.6MPK-346A-1.6/-0.1MPA-V4589528157688

4,649,986 VND

1 Piece(s) 16 Day(s) or more 100G3/8-0.1 to 2MPK-346A-2/-0.1MPA-V4589528157732

4,649,986 VND

1 Piece(s) 16 Day(s) or more 100G3/8-0.1 to 2.5MPK-346A-2.5/-0.1MPA-V4589528157701

5,512,746 VND

1 Piece(s) 16 Day(s) or more 100R1/2-0.1 to 0.1MPK-946A-0.1/-0.1MPA-V4589528159941

5,130,270 VND

1 Piece(s) 16 Day(s) or more 100R1/2-0.1 to 0.2MPK-946A-0.2/-0.1MPA-V4589528159958

5,130,270 VND

1 Piece(s) 16 Day(s) or more 100R1/2-0.1 to 0.3MPK-946A-0.3/-0.1MPA-V4589528159965

5,130,270 VND

1 Piece(s) 16 Day(s) or more 100R1/2-0.1 to 0.4MPK-946A-0.4/-0.1MPA-V4589528159972

5,130,270 VND

1 Piece(s) 16 Day(s) or more 100R1/2-0.1 to 0.5MPK-946A-0.5/-0.1MPA-V4589528159989

5,130,270 VND

1 Piece(s) 16 Day(s) or more 100R1/2-0.1 to 0.6MPK-946A-0.6/-0.1MPA-V4589528159996

5,130,270 VND

1 Piece(s) 16 Day(s) or more 100R1/2-0.1 to 0.25MPK-946A-0.25/-0.1MPA-V4589528160022

5,130,270 VND

1 Piece(s) 16 Day(s) or more 100R1/2-0.1 to 1MPK-946A-1/-0.1MPA-V4589528159927

5,130,270 VND

1 Piece(s) 16 Day(s) or more 100R1/2-0.1 to 1.6MPK-946A-1.6/-0.1MPA-V4589528159880

5,130,270 VND

1 Piece(s) 16 Day(s) or more 100R1/2-0.1 to 2MPK-946A-2/-0.1MPA-V4589528159934

5,130,270 VND

1 Piece(s) 16 Day(s) or more 100R1/2-0.1 to 2.5MPK-946A-2.5/-0.1MPA-V4589528159903

4,765,230 VND

1 Piece(s) 16 Day(s) or more 75R3/8-0.1 to 0.1MPK-836A-0.1/-0.1MPA-V4589528159064

4,545,308 VND

1 Piece(s) 16 Day(s) or more 75R3/8-0.1 to 0.2MPK-836A-0.2/-0.1MPA-V4589528159071

4,545,308 VND

1 Piece(s) 16 Day(s) or more 75R3/8-0.1 to 0.3MPK-836A-0.3/-0.1MPA-V4589528159088

4,545,308 VND

1 Piece(s) 16 Day(s) or more 75R3/8-0.1 to 0.4MPK-836A-0.4/-0.1MPA-V4589528159095

4,545,308 VND

1 Piece(s) 16 Day(s) or more 75R3/8-0.1 to 0.5MPK-836A-0.5/-0.1MPA-V4589528159101

4,545,308 VND

1 Piece(s) 16 Day(s) or more 75R3/8-0.1 to 0.6MPK-836A-0.6/-0.1MPA-V4589528159118

4,545,308 VND

1 Piece(s) 16 Day(s) or more 75R3/8-0.1 to 0.25MPK-836A-0.25/-0.1MPA-V4589528159132

4,545,308 VND

1 Piece(s) 16 Day(s) or more 75R3/8-0.1 to 1MPK-836A-1/-0.1MPA-V4589528159040

4,545,308 VND

1 Piece(s) 16 Day(s) or more 75R3/8-0.1 to 1.6MPK-836A-1.6/-0.1MPA-V4589528159002

4,545,308 VND

1 Piece(s) 16 Day(s) or more 75R3/8-0.1 to 2MPK-836A-2/-0.1MPA-V4589528159057

4,545,308 VND

1 Piece(s) 16 Day(s) or more 75R3/8-0.1 to 2.5MPK-836A-2.5/-0.1MPA-V4589528159026

5,271,510 VND

1 Piece(s) 16 Day(s) or more 100R3/8-0.1 to 0.1MPK-846A-0.1/-0.1MPA-V4589528159507

4,889,033 VND

1 Piece(s) 16 Day(s) or more 100R3/8-0.1 to 0.2MPK-846A-0.2/-0.1MPA-V4589528159514

4,889,033 VND

1 Piece(s) 16 Day(s) or more 100R3/8-0.1 to 0.3MPK-846A-0.3/-0.1MPA-V4589528159521

4,889,033 VND

1 Piece(s) 16 Day(s) or more 100R3/8-0.1 to 0.4MPK-846A-0.4/-0.1MPA-V4589528159538

4,889,033 VND

1 Piece(s) 16 Day(s) or more 100R3/8-0.1 to 0.5MPK-846A-0.5/-0.1MPA-V4589528159545

Loading...Tải…

Basic InformationThông tin cơ bản

Product Type Sealed Type Pressure Gauge Application Other Accuracy ±1.6% F.S
Case type A Connection port type U Case material Aluminum Black Case
Specification Vibration-resistant type