(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MPK Metal Closed Vacuum Gauge SUS, Vibration-Proof Type, Rimless Type (A)

MPK Metal Closed Vacuum Gauge SUS, Vibration-Proof Type, Rimless Type (A)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,306,260VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product image is a representative image of the product.

Product Description

[Features]
· Comes with a sealed metal case for use outdoors or in areas with high humidity or dust.
· Uses stainless steel for wetted parts.
[Applications]
· Used in areas with vibration.

 
Part Number
AVU-G1/2-100X-0.1MPA-AMC
AVU-G3/8-75X-0.1MPA-AMC
AVU-G3/8-100X-0.1MPA-AMC
AVU-R1/2-100X-0.1MPA-AMC
AVU-R3/8-75X-0.1MPA-AMC
AVU-R3/8-100X-0.1MPA-AMC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCase size
(ømm)
Screw type and diameter Manufacturer model number JAN code

4,891,223 VND

1 Piece(s) 16 Day(s) or more 100G1/2MPK-446A--0.1MPA-V4589528158241

4,306,260 VND

1 Piece(s) 16 Day(s) or more 75G3/8MPK-336A--0.1MPA-V4589528157367

4,649,986 VND

1 Piece(s) 16 Day(s) or more 100G3/8MPK-346A--0.1MPA-V4589528157800

5,130,270 VND

1 Piece(s) 16 Day(s) or more 100R1/2MPK-946A--0.1MPA-V4589528160015

4,545,308 VND

1 Piece(s) 16 Day(s) or more 75R3/8MPK-836A--0.1MPA-V4589528159125

4,889,033 VND

1 Piece(s) 16 Day(s) or more 100R3/8MPK-846A--0.1MPA-V4589528159569

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Sealed Type Pressure Gauge Application Other Accuracy ±1.6% F.S
Pressure span(Mpa) -0.1 Case type A Connection port type U
Case material Aluminum Black Case Specification Vibration-resistant type