(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Comes with a sealed metal case for use outdoors or in areas with high humidity or dust.
· The product is easy to handle and has excellent durability.
[Applications]
· Comes in a variety of sizes, case configurations and pressure ranges for easy model selection.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Case size (ømm) | Screw type and diameter | Pressure span (Mpa) | Manufacturer model number | JAN code |
---|---|---|---|---|---|---|---|---|---|
2,956,878 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 0.1 | MPK-441B-0.1/-0.1MPA | 4589528192788 | ||
2,818,228 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 0.2 | MPK-441B-0.2/-0.1MPA | 4589528192795 | ||
2,818,228 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 0.3 | MPK-441B-0.3/-0.1MPA | 4589528192801 | ||
2,818,228 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 0.4 | MPK-441B-0.4/-0.1MPA | 4589528192818 | ||
2,818,228 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 0.5 | MPK-441B-0.5/-0.1MPA | 4589528192825 | ||
2,818,228 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 0.6 | MPK-441B-0.6/-0.1MPA | 4589528192832 | ||
2,818,228 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 0.25 | MPK-441B-0.25/-0.1MPA | 4589528192856 | ||
2,818,228 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 1 | MPK-441B-1/-0.1MPA | 4589528192764 | ||
2,818,228 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 1.6 | MPK-441B-1.6/-0.1MPA | 4589528192726 | ||
2,818,228 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 2 | MPK-441B-2/-0.1MPA | 4589528192771 | ||
2,818,228 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 2.5 | MPK-441B-2.5/-0.1MPA | 4589528192740 | ||
2,640,993 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.1 | MPK-331B-0.1/-0.1MPA | 4589528191903 | ||
2,488,001 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.2 | MPK-331B-0.2/-0.1MPA | 4589528191910 | ||
2,488,001 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.3 | MPK-331B-0.3/-0.1MPA | 4589528191927 | ||
2,488,001 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.4 | MPK-331B-0.4/-0.1MPA | 4589528191934 | ||
2,488,001 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.5 | MPK-331B-0.5/-0.1MPA | 4589528191941 | ||
2,488,001 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.6 | MPK-331B-0.6/-0.1MPA | 4589528191958 | ||
2,488,001 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.25 | MPK-331B-0.25/-0.1MPA | 4589528191972 | ||
2,488,001 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 1 | MPK-331B-1/-0.1MPA | 4589528191880 | ||
2,488,001 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 1.6 | MPK-331B-1.6/-0.1MPA | 4589528191842 | ||
2,488,001 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 2 | MPK-331B-2/-0.1MPA | 4589528191897 | ||
2,488,001 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 2.5 | MPK-331B-2.5/-0.1MPA | 4589528191866 | ||
2,806,475 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 0.1 | MPK-341B-0.1/-0.1MPA | 4589528192344 | ||
2,667,826 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 0.2 | MPK-341B-0.2/-0.1MPA | 4589528192351 | ||
2,667,826 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 0.3 | MPK-341B-0.3/-0.1MPA | 4589528192368 | ||
2,667,826 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 0.4 | MPK-341B-0.4/-0.1MPA | 4589528192375 | ||
2,667,826 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 0.5 | MPK-341B-0.5/-0.1MPA | 4589528192382 | ||
2,667,826 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 0.6 | MPK-341B-0.6/-0.1MPA | 4589528192399 | ||
2,667,826 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 0.25 | MPK-341B-0.25/-0.1MPA | 4589528192412 | ||
2,667,826 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 1 | MPK-341B-1/-0.1MPA | 4589528192320 | ||
2,667,826 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 1.6 | MPK-341B-1.6/-0.1MPA | 4589528192283 | ||
2,667,826 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 2 | MPK-341B-2/-0.1MPA | 4589528192337 | ||
2,667,826 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 2.5 | MPK-341B-2.5/-0.1MPA | 4589528192306 | ||
3,052,495 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 0.1 | MPK-941B-0.1/-0.1MPA | 4589528194546 | ||
2,913,848 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 0.2 | MPK-941B-0.2/-0.1MPA | 4589528194553 | ||
2,913,848 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 0.3 | MPK-941B-0.3/-0.1MPA | 4589528194560 | ||
2,913,848 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 0.4 | MPK-941B-0.4/-0.1MPA | 4589528194577 | ||
2,913,848 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 0.5 | MPK-941B-0.5/-0.1MPA | 4589528194584 | ||
2,913,848 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 0.6 | MPK-941B-0.6/-0.1MPA | 4589528194591 | ||
2,913,848 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 0.25 | MPK-941B-0.25/-0.1MPA | 4589528194614 | ||
2,913,848 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 1 | MPK-941B-1/-0.1MPA | 4589528194522 | ||
2,913,848 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 1.6 | MPK-941B-1.6/-0.1MPA | 4589528194485 | ||
2,913,848 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 2 | MPK-941B-2/-0.1MPA | 4589528194539 | ||
2,913,848 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 2.5 | MPK-941B-2.5/-0.1MPA | 4589528194508 | ||
2,736,611 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 0.1 | MPK-831B-0.1/-0.1MPA | 4589528193662 | ||
2,583,621 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 0.2 | MPK-831B-0.2/-0.1MPA | 4589528193679 | ||
2,583,621 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 0.3 | MPK-831B-0.3/-0.1MPA | 4589528193686 | ||
2,583,621 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 0.4 | MPK-831B-0.4/-0.1MPA | 4589528193693 | ||
2,583,621 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 0.5 | MPK-831B-0.5/-0.1MPA | 4589528193709 | ||
2,583,621 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 0.6 | MPK-831B-0.6/-0.1MPA | 4589528193716 | ||
2,583,621 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 0.25 | MPK-831B-0.25/-0.1MPA | 4589528193730 | ||
2,583,621 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 1 | MPK-831B-1/-0.1MPA | 4589528193648 | ||
2,583,621 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 1.6 | MPK-831B-1.6/-0.1MPA | 4589528193600 | ||
2,583,621 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 2 | MPK-831B-2/-0.1MPA | 4589528193655 | ||
2,583,621 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 2.5 | MPK-831B-2.5/-0.1MPA | 4589528193624 | ||
2,902,095 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R3/8 | -0.1 to 0.1 | MPK-841B-0.1/-0.1MPA | 4589528194102 | ||
2,763,448 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R3/8 | -0.1 to 0.2 | MPK-841B-0.2/-0.1MPA | 4589528194119 | ||
2,763,448 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R3/8 | -0.1 to 0.3 | MPK-841B-0.3/-0.1MPA | 4589528194126 | ||
2,763,448 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R3/8 | -0.1 to 0.4 | MPK-841B-0.4/-0.1MPA | 4589528194133 | ||
2,763,448 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R3/8 | -0.1 to 0.5 | MPK-841B-0.5/-0.1MPA | 4589528194140 |
Loading...Tải…
Product Type | Sealed Type Pressure Gauge | Application | Other | Accuracy | ±1.6% F.S |
---|---|---|---|---|---|
Case type | B | Connection port type | U | Case material | Aluminum Black Case |