(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Comes with a sealed metal case for use outdoors or in areas with high humidity or dust.
· The product is easy to handle and has excellent durability.
[Applications]
· Comes in a variety of sizes, case configurations and pressure ranges for easy model selection.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Case size (ømm) | Screw type and diameter | Pressure span (Mpa) | Manufacturer model number | JAN code |
---|---|---|---|---|---|---|---|---|---|
2,948,661 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 0.1 | MPK-441A-0.1/-0.1MPA | 4589528183250 | ||
2,810,013 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 0.2 | MPK-441A-0.2/-0.1MPA | 4589528183267 | ||
2,810,013 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 0.3 | MPK-441A-0.3/-0.1MPA | 4589528183274 | ||
2,810,013 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 0.4 | MPK-441A-0.4/-0.1MPA | 4589528183281 | ||
2,810,013 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 0.5 | MPK-441A-0.5/-0.1MPA | 4589528183298 | ||
2,810,013 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 0.6 | MPK-441A-0.6/-0.1MPA | 4589528183304 | ||
2,810,013 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 0.25 | MPK-441A-0.25/-0.1MPA | 4589528183328 | ||
2,810,013 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 1 | MPK-441A-1/-0.1MPA | 4589528183236 | ||
2,810,013 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 1.6 | MPK-441A-1.6/-0.1MPA | 4589528183199 | ||
2,810,013 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 2 | MPK-441A-2/-0.1MPA | 4589528183243 | ||
2,810,013 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 2.5 | MPK-441A-2.5/-0.1MPA | 4589528183212 | ||
2,639,898 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.1 | MPK-331A-0.1/-0.1MPA | 4589528182376 | ||
2,486,908 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.2 | MPK-331A-0.2/-0.1MPA | 4589528182383 | ||
2,486,908 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.3 | MPK-331A-0.3/-0.1MPA | 4589528182390 | ||
2,486,908 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.4 | MPK-331A-0.4/-0.1MPA | 4589528182406 | ||
2,486,908 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.5 | MPK-331A-0.5/-0.1MPA | 4589528182413 | ||
2,486,908 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.6 | MPK-331A-0.6/-0.1MPA | 4589528182420 | ||
2,486,908 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.25 | MPK-331A-0.25/-0.1MPA | 4589528182444 | ||
2,486,908 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 1 | MPK-331A-1/-0.1MPA | 4589528182352 | ||
2,486,908 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 1.6 | MPK-331A-1.6/-0.1MPA | 4589528182314 | ||
2,486,908 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 2 | MPK-331A-2/-0.1MPA | 4589528182369 | ||
2,486,908 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 2.5 | MPK-331A-2.5/-0.1MPA | 4589528182338 | ||
2,798,261 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 0.1 | MPK-341A-0.1/-0.1MPA | 4589528182819 | ||
2,659,615 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 0.2 | MPK-341A-0.2/-0.1MPA | 4589528182826 | ||
2,659,615 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 0.3 | MPK-341A-0.3/-0.1MPA | 4589528182833 | ||
2,659,615 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 0.4 | MPK-341A-0.4/-0.1MPA | 4589528182840 | ||
2,659,615 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 0.5 | MPK-341A-0.5/-0.1MPA | 4589528182857 | ||
2,659,615 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 0.6 | MPK-341A-0.6/-0.1MPA | 4589528182864 | ||
2,659,615 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 0.25 | MPK-341A-0.25/-0.1MPA | 4589528182888 | ||
2,659,615 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 1 | MPK-341A-1/-0.1MPA | 4589528182796 | ||
2,659,615 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 1.6 | MPK-341A-1.6/-0.1MPA | 4589528182758 | ||
2,659,615 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 2 | MPK-341A-2/-0.1MPA | 4589528182802 | ||
2,659,615 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 2.5 | MPK-341A-2.5/-0.1MPA | 4589528182772 | ||
3,044,281 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 0.1 | MPK-941A-0.1/-0.1MPA | 4589528185018 | ||
2,905,633 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 0.2 | MPK-941A-0.2/-0.1MPA | 4589528185025 | ||
2,905,633 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 0.3 | MPK-941A-0.3/-0.1MPA | 4589528185032 | ||
2,905,633 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 0.4 | MPK-941A-0.4/-0.1MPA | 4589528185049 | ||
2,905,633 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 0.5 | MPK-941A-0.5/-0.1MPA | 4589528185056 | ||
2,905,633 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 0.6 | MPK-941A-0.6/-0.1MPA | 4589528185063 | ||
2,905,633 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 0.25 | MPK-941A-0.25/-0.1MPA | 4589528185087 | ||
2,905,633 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 1 | MPK-941A-1/-0.1MPA | 4589528184998 | ||
2,905,633 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 1.6 | MPK-941A-1.6/-0.1MPA | 4589528184950 | ||
2,905,633 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 2 | MPK-941A-2/-0.1MPA | 4589528185001 | ||
2,905,633 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 2.5 | MPK-941A-2.5/-0.1MPA | 4589528184974 | ||
2,735,518 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 0.1 | MPK-831A-0.1/-0.1MPA | 4589528184134 | ||
2,582,528 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 0.2 | MPK-831A-0.2/-0.1MPA | 4589528184141 | ||
2,582,528 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 0.3 | MPK-831A-0.3/-0.1MPA | 4589528184158 | ||
2,582,528 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 0.4 | MPK-831A-0.4/-0.1MPA | 4589528184165 | ||
2,582,528 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 0.5 | MPK-831A-0.5/-0.1MPA | 4589528184172 | ||
2,582,528 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 0.6 | MPK-831A-0.6/-0.1MPA | 4589528184189 | ||
2,582,528 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 0.25 | MPK-831A-0.25/-0.1MPA | 4589528184202 | ||
2,582,528 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 1 | MPK-831A-1/-0.1MPA | 4589528184110 | ||
2,582,528 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 1.6 | MPK-831A-1.6/-0.1MPA | 4589528184073 | ||
2,582,528 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 2 | MPK-831A-2/-0.1MPA | 4589528184127 | ||
2,582,528 VND | 1 Piece(s) | 16 Day(s) or more | 75 | R3/8 | -0.1 to 2.5 | MPK-831A-2.5/-0.1MPA | 4589528184097 | ||
2,893,878 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R3/8 | -0.1 to 0.1 | MPK-841A-0.1/-0.1MPA | 4589528184578 | ||
2,755,233 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R3/8 | -0.1 to 0.2 | MPK-841A-0.2/-0.1MPA | 4589528184585 | ||
2,755,233 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R3/8 | -0.1 to 0.3 | MPK-841A-0.3/-0.1MPA | 4589528184592 | ||
2,755,233 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R3/8 | -0.1 to 0.4 | MPK-841A-0.4/-0.1MPA | 4589528184608 | ||
2,755,233 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R3/8 | -0.1 to 0.5 | MPK-841A-0.5/-0.1MPA | 4589528184615 |
Loading...Tải…
Product Type | Sealed Type Pressure Gauge | Application | Other | Accuracy | ±1.6% F.S |
---|---|---|---|---|---|
Case type | A | Connection port type | U | Case material | Aluminum Black Case |