(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MPK Metal Closed Pressure Gauge, Vibration-Proof Type, Rounded Edge Type (B)

MPK Metal Closed Pressure Gauge, Vibration-Proof Type, Rounded Edge Type (B)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,569,280VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product image is a representative image of the product.

Product Description

[Features]
· Comes with a sealed metal case for use outdoors or in areas with high humidity or dust.
· The product is easy to handle and has excellent durability.
[Applications]
· Used in areas with vibration.

 
Part Number
BVU-G1/2-100X0.05MPA-AMK
BVU-G1/2-100X0.06MPA-AMK
BVU-G1/2-100X0.1MPA-AMK
BVU-G1/2-100X0.2MPA-AMK
BVU-G1/2-100X0.3MPA-AMK
BVU-G1/2-100X0.4MPA-AMK
BVU-G1/2-100X0.5MPA-AMK
BVU-G1/2-100X0.6MPA-AMK
BVU-G1/2-100X0.7MPA-AMK
BVU-G1/2-100X0.16MPA-AMK
BVU-G1/2-100X0.25MPA-AMK
BVU-G1/2-100X1MPA-AMK
BVU-G1/2-100X1.6MPA-AMK
BVU-G1/2-100X2MPA-AMK
BVU-G1/2-100X2.5MPA-AMK
BVU-G1/2-100X3MPA-AMK
BVU-G1/2-100X3.5MPA-AMK
BVU-G1/2-100X4MPA-AMK
BVU-G1/2-100X5MPA-AMK
BVU-G1/2-100X6MPA-AMK
BVU-G1/2-100X7MPA-AMK
BVU-G1/2-100X10MPA-AMK
BVU-G1/2-100X16MPA-AMK
BVU-G1/2-100X20MPA-AMK
BVU-G1/2-100X25MPA-AMK
BVU-G1/2-100X30MPA-AMK
BVU-G1/2-100X35MPA-AMK
BVU-G1/2-100X40MPA-AMK
BVU-G3/8-75X0.05MPA-AMK
BVU-G3/8-75X0.06MPA-AMK
BVU-G3/8-75X0.1MPA-AMK
BVU-G3/8-75X0.2MPA-AMK
BVU-G3/8-75X0.3MPA-AMK
BVU-G3/8-75X0.4MPA-AMK
BVU-G3/8-75X0.5MPA-AMK
BVU-G3/8-75X0.6MPA-AMK
BVU-G3/8-75X0.7MPA-AMK
BVU-G3/8-75X0.16MPA-AMK
BVU-G3/8-75X0.25MPA-AMK
BVU-G3/8-75X1MPA-AMK
BVU-G3/8-75X1.6MPA-AMK
BVU-G3/8-75X2MPA-AMK
BVU-G3/8-75X2.5MPA-AMK
BVU-G3/8-75X3MPA-AMK
BVU-G3/8-75X3.5MPA-AMK
BVU-G3/8-75X4MPA-AMK
BVU-G3/8-75X5MPA-AMK
BVU-G3/8-75X6MPA-AMK
BVU-G3/8-75X7MPA-AMK
BVU-G3/8-75X10MPA-AMK
BVU-G3/8-75X16MPA-AMK
BVU-G3/8-75X20MPA-AMK
BVU-G3/8-75X25MPA-AMK
BVU-G3/8-75X30MPA-AMK
BVU-G3/8-75X35MPA-AMK
BVU-G3/8-100X0.05MPA-AMK
BVU-G3/8-100X0.06MPA-AMK
BVU-G3/8-100X0.1MPA-AMK
BVU-G3/8-100X0.2MPA-AMK
BVU-G3/8-100X0.3MPA-AMK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCase size
(ømm)
Screw type and diameter Pressure span
(Mpa)
Manufacturer model number JAN code

4,199,923 VND

1 Piece(s) 16 Day(s) or more 100G1/20.05MPK-441B-0.05MPA-V4589528195949

3,721,830 VND

1 Piece(s) 16 Day(s) or more 100G1/20.06MPK-441B-0.06MPA-V4589528195956

3,038,151 VND

1 Piece(s) 16 Day(s) or more 100G1/20.1MPK-441B-0.1MPA-V4589528195987

2,937,753 VND

1 Piece(s) 16 Day(s) or more 100G1/20.2MPK-441B-0.2MPA-V4589528195994

2,937,753 VND

1 Piece(s) 16 Day(s) or more 100G1/20.3MPK-441B-0.3MPA-V4589528196007

2,937,753 VND

1 Piece(s) 16 Day(s) or more 100G1/20.4MPK-441B-0.4MPA-V4589528196014

2,937,753 VND

1 Piece(s) 16 Day(s) or more 100G1/20.5MPK-441B-0.5MPA-V4589528196021

2,937,753 VND

1 Piece(s) 16 Day(s) or more 100G1/20.6MPK-441B-0.6MPA-V4589528196038

2,937,753 VND

1 Piece(s) 16 Day(s) or more 100G1/20.7MPK-441B-0.7MPA-V4589528196045

3,038,151 VND

1 Piece(s) 16 Day(s) or more 100G1/20.16MPK-441B-0.16MPA-V4589528195963

2,937,753 VND

1 Piece(s) 16 Day(s) or more 100G1/20.25MPK-441B-0.25MPA-V4589528195970

2,937,753 VND

1 Piece(s) 16 Day(s) or more 100G1/21MPK-441B-1MPA-V4589528196052

2,937,753 VND

1 Piece(s) 16 Day(s) or more 100G1/21.6MPK-441B-1.6MPA-V4589528196229

2,937,753 VND

1 Piece(s) 16 Day(s) or more 100G1/22MPK-441B-2MPA-V4589528196069

2,937,753 VND

1 Piece(s) 16 Day(s) or more 100G1/22.5MPK-441B-2.5MPA-V4589528196250

2,937,753 VND

1 Piece(s) 16 Day(s) or more 100G1/23MPK-441B-3MPA-V4589528196076

2,937,753 VND

1 Piece(s) 16 Day(s) or more 100G1/23.5MPK-441B-3.5MPA-V4589528196274

3,143,331 VND

1 Piece(s) 16 Day(s) or more 100G1/24MPK-441B-4MPA-V4589528196083

3,143,331 VND

1 Piece(s) 16 Day(s) or more 100G1/25MPK-441B-5MPA-V4589528196090

3,210,266 VND

1 Piece(s) 16 Day(s) or more 100G1/26MPK-441B-6MPA-V4589528196106

3,210,266 VND

1 Piece(s) 16 Day(s) or more 100G1/27MPK-441B-7MPA-V4589528196113

3,568,838 VND

1 Piece(s) 16 Day(s) or more 100G1/210MPK-441B-10MPA-V4589528196120

3,568,838 VND

1 Piece(s) 16 Day(s) or more 100G1/216MPK-441B-16MPA-V4589528196137

3,568,838 VND

1 Piece(s) 16 Day(s) or more 100G1/220MPK-441B-20MPA-V4589528196144

3,568,838 VND

1 Piece(s) 16 Day(s) or more 100G1/225MPK-441B-25MPA-V4589528196151

3,884,381 VND

1 Piece(s) 16 Day(s) or more 100G1/230MPK-441B-30MPA-V4589528196168

3,884,381 VND

1 Piece(s) 16 Day(s) or more 100G1/235MPK-441B-35MPA-V4589528196175

3,884,381 VND

1 Piece(s) 16 Day(s) or more 100G1/240MPK-441B-40MPA-V4589528196182

3,864,916 VND

1 Piece(s) 16 Day(s) or more 75G3/80.05MPK-331B-0.05MPA-V4589528195062

3,386,821 VND

1 Piece(s) 16 Day(s) or more 75G3/80.06MPK-331B-0.06MPA-V4589528195079

2,693,583 VND

1 Piece(s) 16 Day(s) or more 75G3/80.1MPK-331B-0.1MPA-V4589528195109

2,569,280 VND

1 Piece(s) 16 Day(s) or more 75G3/80.2MPK-331B-0.2MPA-V4589528195116

2,569,280 VND

1 Piece(s) 16 Day(s) or more 75G3/80.3MPK-331B-0.3MPA-V4589528195123

2,569,280 VND

1 Piece(s) 16 Day(s) or more 75G3/80.4MPK-331B-0.4MPA-V4589528195130

2,569,280 VND

1 Piece(s) 16 Day(s) or more 75G3/80.5MPK-331B-0.5MPA-V4589528195147

2,569,280 VND

1 Piece(s) 16 Day(s) or more 75G3/80.6MPK-331B-0.6MPA-V4589528195154

2,569,280 VND

1 Piece(s) 16 Day(s) or more 75G3/80.7MPK-331B-0.7MPA-V4589528195161

2,693,583 VND

1 Piece(s) 16 Day(s) or more 75G3/80.16MPK-331B-0.16MPA-V4589528195086

2,569,280 VND

1 Piece(s) 16 Day(s) or more 75G3/80.25MPK-331B-0.25MPA-V4589528195093

2,569,280 VND

1 Piece(s) 16 Day(s) or more 75G3/81MPK-331B-1MPA-V4589528195178

2,569,280 VND

1 Piece(s) 16 Day(s) or more 75G3/81.6MPK-331B-1.6MPA-V4589528195345

2,569,280 VND

1 Piece(s) 16 Day(s) or more 75G3/82MPK-331B-2MPA-V4589528195185

2,569,280 VND

1 Piece(s) 16 Day(s) or more 75G3/82.5MPK-331B-2.5MPA-V4589528195376

2,569,280 VND

1 Piece(s) 16 Day(s) or more 75G3/83MPK-331B-3MPA-V4589528195192

2,569,280 VND

1 Piece(s) 16 Day(s) or more 75G3/83.5MPK-331B-3.5MPA-V4589528195390

2,746,175 VND

1 Piece(s) 16 Day(s) or more 75G3/84MPK-331B-4MPA-V4589528195208

2,746,175 VND

1 Piece(s) 16 Day(s) or more 75G3/85MPK-331B-5MPA-V4589528195215

2,899,165 VND

1 Piece(s) 16 Day(s) or more 75G3/86MPK-331B-6MPA-V4589528195222

2,899,165 VND

1 Piece(s) 16 Day(s) or more 75G3/87MPK-331B-7MPA-V4589528195239

3,377,260 VND

1 Piece(s) 16 Day(s) or more 75G3/810MPK-331B-10MPA-V4589528195246

3,377,260 VND

1 Piece(s) 16 Day(s) or more 75G3/816MPK-331B-16MPA-V4589528195253

3,377,260 VND

1 Piece(s) 16 Day(s) or more 75G3/820MPK-331B-20MPA-V4589528195260

3,377,260 VND

1 Piece(s) 16 Day(s) or more 75G3/825MPK-331B-25MPA-V4589528195277

3,692,803 VND

1 Piece(s) 16 Day(s) or more 75G3/830MPK-331B-30MPA-V4589528195284

3,692,803 VND

1 Piece(s) 16 Day(s) or more 75G3/835MPK-331B-35MPA-V4589528195291

4,049,525 VND

1 Piece(s) 16 Day(s) or more 100G3/80.05MPK-341B-0.05MPA-V4589528195505

3,571,428 VND

1 Piece(s) 16 Day(s) or more 100G3/80.06MPK-341B-0.06MPA-V4589528195512

2,887,753 VND

1 Piece(s) 16 Day(s) or more 100G3/80.1MPK-341B-0.1MPA-V4589528195543

2,787,353 VND

1 Piece(s) 16 Day(s) or more 100G3/80.2MPK-341B-0.2MPA-V4589528195550

2,787,353 VND

1 Piece(s) 16 Day(s) or more 100G3/80.3MPK-341B-0.3MPA-V4589528195567

Loading...Tải…

Basic InformationThông tin cơ bản

Product Type Sealed Type Pressure Gauge Application Other Accuracy ±1.6% F.S
Case type B Connection port type U Case material Aluminum Black Case
Specification Vibration-resistant type