(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MPK Metal Closed Pressure Gauge, Vibration-Proof Type, Rimless Type (A)

MPK Metal Closed Pressure Gauge, Vibration-Proof Type, Rimless Type (A)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,568,183VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product image is a representative image of the product.

Product Description

[Features]
· Comes with a sealed metal case for use outdoors or in areas with high humidity or dust.
· The product is easy to handle and has excellent durability.
[Applications]
· Used in areas with vibration.

 
Part Number
AVU-G1/2-100X0.05MPA-AMK
AVU-G1/2-100X0.06MPA-AMK
AVU-G1/2-100X0.1MPA-AMK
AVU-G1/2-100X0.2MPA-AMK
AVU-G1/2-100X0.3MPA-AMK
AVU-G1/2-100X0.4MPA-AMK
AVU-G1/2-100X0.5MPA-AMK
AVU-G1/2-100X0.6MPA-AMK
AVU-G1/2-100X0.7MPA-AMK
AVU-G1/2-100X0.16MPA-AMK
AVU-G1/2-100X0.25MPA-AMK
AVU-G1/2-100X1MPA-AMK
AVU-G1/2-100X1.6MPA-AMK
AVU-G1/2-100X2MPA-AMK
AVU-G1/2-100X2.5MPA-AMK
AVU-G1/2-100X3MPA-AMK
AVU-G1/2-100X3.5MPA-AMK
AVU-G1/2-100X4MPA-AMK
AVU-G1/2-100X5MPA-AMK
AVU-G1/2-100X6MPA-AMK
AVU-G1/2-100X7MPA-AMK
AVU-G1/2-100X10MPA-AMK
AVU-G1/2-100X16MPA-AMK
AVU-G1/2-100X20MPA-AMK
AVU-G1/2-100X25MPA-AMK
AVU-G1/2-100X30MPA-AMK
AVU-G1/2-100X35MPA-AMK
AVU-G1/2-100X40MPA-AMK
AVU-G3/8-75X0.05MPA-AMK
AVU-G3/8-75X0.06MPA-AMK
AVU-G3/8-75X0.1MPA-AMK
AVU-G3/8-75X0.2MPA-AMK
AVU-G3/8-75X0.3MPA-AMK
AVU-G3/8-75X0.4MPA-AMK
AVU-G3/8-75X0.5MPA-AMK
AVU-G3/8-75X0.6MPA-AMK
AVU-G3/8-75X0.7MPA-AMK
AVU-G3/8-75X0.16MPA-AMK
AVU-G3/8-75X0.25MPA-AMK
AVU-G3/8-75X1MPA-AMK
AVU-G3/8-75X1.6MPA-AMK
AVU-G3/8-75X2MPA-AMK
AVU-G3/8-75X2.5MPA-AMK
AVU-G3/8-75X3MPA-AMK
AVU-G3/8-75X3.5MPA-AMK
AVU-G3/8-75X4MPA-AMK
AVU-G3/8-75X5MPA-AMK
AVU-G3/8-75X6MPA-AMK
AVU-G3/8-75X7MPA-AMK
AVU-G3/8-75X10MPA-AMK
AVU-G3/8-75X16MPA-AMK
AVU-G3/8-75X20MPA-AMK
AVU-G3/8-75X25MPA-AMK
AVU-G3/8-75X30MPA-AMK
AVU-G3/8-75X35MPA-AMK
AVU-G3/8-100X0.05MPA-AMK
AVU-G3/8-100X0.06MPA-AMK
AVU-G3/8-100X0.1MPA-AMK
AVU-G3/8-100X0.2MPA-AMK
AVU-G3/8-100X0.3MPA-AMK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCase size
(ømm)
Screw type and diameter Pressure span
(Mpa)
Manufacturer model number JAN code

4,191,710 VND

1 Piece(s) 16 Day(s) or more 100G1/20.05MPK-441A-0.05MPA-V4589528186411

3,713,613 VND

1 Piece(s) 16 Day(s) or more 100G1/20.06MPK-441A-0.06MPA-V4589528186428

3,029,938 VND

1 Piece(s) 16 Day(s) or more 100G1/20.1MPK-441A-0.1MPA-V4589528186459

2,929,538 VND

1 Piece(s) 16 Day(s) or more 100G1/20.2MPK-441A-0.2MPA-V4589528186466

2,929,538 VND

1 Piece(s) 16 Day(s) or more 100G1/20.3MPK-441A-0.3MPA-V4589528186473

2,929,538 VND

1 Piece(s) 16 Day(s) or more 100G1/20.4MPK-441A-0.4MPA-V4589528186480

2,929,538 VND

1 Piece(s) 16 Day(s) or more 100G1/20.5MPK-441A-0.5MPA-V4589528186497

2,929,538 VND

1 Piece(s) 16 Day(s) or more 100G1/20.6MPK-441A-0.6MPA-V4589528186503

2,929,538 VND

1 Piece(s) 16 Day(s) or more 100G1/20.7MPK-441A-0.7MPA-V4589528186510

3,029,938 VND

1 Piece(s) 16 Day(s) or more 100G1/20.16MPK-441A-0.16MPA-V4589528186435

2,929,538 VND

1 Piece(s) 16 Day(s) or more 100G1/20.25MPK-441A-0.25MPA-V4589528186442

2,929,538 VND

1 Piece(s) 16 Day(s) or more 100G1/21MPK-441A-1MPA-V4589528186527

2,929,538 VND

1 Piece(s) 16 Day(s) or more 100G1/21.6MPK-441A-1.6MPA-V4589528186695

2,929,538 VND

1 Piece(s) 16 Day(s) or more 100G1/22MPK-441A-2MPA-V4589528186534

2,929,538 VND

1 Piece(s) 16 Day(s) or more 100G1/22.5MPK-441A-2.5MPA-V4589528186725

2,929,538 VND

1 Piece(s) 16 Day(s) or more 100G1/23MPK-441A-3MPA-V4589528186541

2,929,538 VND

1 Piece(s) 16 Day(s) or more 100G1/23.5MPK-441A-3.5MPA-V4589528186749

3,135,118 VND

1 Piece(s) 16 Day(s) or more 100G1/24MPK-441A-4MPA-V4589528186558

3,135,118 VND

1 Piece(s) 16 Day(s) or more 100G1/25MPK-441A-5MPA-V4589528186565

3,202,051 VND

1 Piece(s) 16 Day(s) or more 100G1/26MPK-441A-6MPA-V4589528186572

3,202,051 VND

1 Piece(s) 16 Day(s) or more 100G1/27MPK-441A-7MPA-V4589528186589

3,560,623 VND

1 Piece(s) 16 Day(s) or more 100G1/210MPK-441A-10MPA-V4589528186596

3,560,623 VND

1 Piece(s) 16 Day(s) or more 100G1/216MPK-441A-16MPA-V4589528186602

3,560,623 VND

1 Piece(s) 16 Day(s) or more 100G1/220MPK-441A-20MPA-V4589528186619

3,560,623 VND

1 Piece(s) 16 Day(s) or more 100G1/225MPK-441A-25MPA-V4589528186626

3,876,166 VND

1 Piece(s) 16 Day(s) or more 100G1/230MPK-441A-30MPA-V4589528186633

3,876,166 VND

1 Piece(s) 16 Day(s) or more 100G1/235MPK-441A-35MPA-V4589528186640

3,876,166 VND

1 Piece(s) 16 Day(s) or more 100G1/240MPK-441A-40MPA-V4589528186657

3,863,821 VND

1 Piece(s) 16 Day(s) or more 75G3/80.05MPK-331A-0.05MPA-V4589528185537

3,385,726 VND

1 Piece(s) 16 Day(s) or more 75G3/80.06MPK-331A-0.06MPA-V4589528185544

2,692,488 VND

1 Piece(s) 16 Day(s) or more 75G3/80.1MPK-331A-0.1MPA-V4589528185575

2,568,183 VND

1 Piece(s) 16 Day(s) or more 75G3/80.2MPK-331A-0.2MPA-V4589528185582

2,568,183 VND

1 Piece(s) 16 Day(s) or more 75G3/80.3MPK-331A-0.3MPA-V4589528185599

2,568,183 VND

1 Piece(s) 16 Day(s) or more 75G3/80.4MPK-331A-0.4MPA-V4589528185605

2,568,183 VND

1 Piece(s) 16 Day(s) or more 75G3/80.5MPK-331A-0.5MPA-V4589528185612

2,568,183 VND

1 Piece(s) 16 Day(s) or more 75G3/80.6MPK-331A-0.6MPA-V4589528185629

2,568,183 VND

1 Piece(s) 16 Day(s) or more 75G3/80.7MPK-331A-0.7MPA-V4589528185636

2,692,488 VND

1 Piece(s) 16 Day(s) or more 75G3/80.16MPK-331A-0.16MPA-V4589528185551

2,568,183 VND

1 Piece(s) 16 Day(s) or more 75G3/80.25MPK-331A-0.25MPA-V4589528185568

2,568,183 VND

1 Piece(s) 16 Day(s) or more 75G3/81MPK-331A-1MPA-V4589528185643

2,568,183 VND

1 Piece(s) 16 Day(s) or more 75G3/81.6MPK-331A-1.6MPA-V4589528185810

2,568,183 VND

1 Piece(s) 16 Day(s) or more 75G3/82MPK-331A-2MPA-V4589528185650

2,568,183 VND

1 Piece(s) 16 Day(s) or more 75G3/82.5MPK-331A-2.5MPA-V4589528185841

2,568,183 VND

1 Piece(s) 16 Day(s) or more 75G3/83MPK-331A-3MPA-V4589528185667

2,568,183 VND

1 Piece(s) 16 Day(s) or more 75G3/83.5MPK-331A-3.5MPA-V4589528185865

2,745,078 VND

1 Piece(s) 16 Day(s) or more 75G3/84MPK-331A-4MPA-V4589528185674

2,745,078 VND

1 Piece(s) 16 Day(s) or more 75G3/85MPK-331A-5MPA-V4589528185681

2,898,070 VND

1 Piece(s) 16 Day(s) or more 75G3/86MPK-331A-6MPA-V4589528185698

2,898,070 VND

1 Piece(s) 16 Day(s) or more 75G3/87MPK-331A-7MPA-V4589528185704

3,376,163 VND

1 Piece(s) 16 Day(s) or more 75G3/810MPK-331A-10MPA-V4589528185711

3,376,163 VND

1 Piece(s) 16 Day(s) or more 75G3/816MPK-331A-16MPA-V4589528185728

3,376,163 VND

1 Piece(s) 16 Day(s) or more 75G3/820MPK-331A-20MPA-V4589528185735

3,376,163 VND

1 Piece(s) 16 Day(s) or more 75G3/825MPK-331A-25MPA-V4589528185742

3,691,706 VND

1 Piece(s) 16 Day(s) or more 75G3/830MPK-331A-30MPA-V4589528185759

3,691,706 VND

1 Piece(s) 16 Day(s) or more 75G3/835MPK-331A-35MPA-V4589528185766

4,041,308 VND

1 Piece(s) 16 Day(s) or more 100G3/80.05MPK-341A-0.05MPA-V4589528185971

3,563,215 VND

1 Piece(s) 16 Day(s) or more 100G3/80.06MPK-341A-0.06MPA-V4589528185988

2,879,536 VND

1 Piece(s) 16 Day(s) or more 100G3/80.1MPK-341A-0.1MPA-V4589528186015

2,779,138 VND

1 Piece(s) 16 Day(s) or more 100G3/80.2MPK-341A-0.2MPA-V4589528186022

2,779,138 VND

1 Piece(s) 16 Day(s) or more 100G3/80.3MPK-341A-0.3MPA-V4589528186039

Loading...Tải…

Basic InformationThông tin cơ bản

Product Type Sealed Type Pressure Gauge Application Other Accuracy ±1.6% F.S
Case type A Connection port type U Case material Aluminum Black Case
Specification Vibration-resistant type