(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Comes with a sealed metal case for use outdoors or in areas with high humidity or dust.
· The product is easy to handle and has excellent durability.
[Applications]
· Comes in a variety of sizes, case configurations and pressure ranges for easy model selection.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Case size (ømm) | Screw type and diameter | Pressure span (Mpa) | Manufacturer model number | JAN code |
---|---|---|---|---|---|---|---|---|---|
3,866,605 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.05 | MPK-441A-0.05MPA | 4589528182895 | ||
3,388,508 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.06 | MPK-441A-0.06MPA | 4589528182901 | ||
2,704,833 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.1 | MPK-441A-0.1MPA | 4589528182932 | ||
2,604,431 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.2 | MPK-441A-0.2MPA | 4589528182949 | ||
2,604,431 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.3 | MPK-441A-0.3MPA | 4589528182956 | ||
2,604,431 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.4 | MPK-441A-0.4MPA | 4589528182963 | ||
2,604,431 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.5 | MPK-441A-0.5MPA | 4589528182970 | ||
2,604,431 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.6 | MPK-441A-0.6MPA | 4589528182987 | ||
2,604,431 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.7 | MPK-441A-0.7MPA | 4589528182994 | ||
2,704,833 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.16 | MPK-441A-0.16MPA | 4589528182918 | ||
2,604,431 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.25 | MPK-441A-0.25MPA | 4589528182925 | ||
2,604,431 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 1 | MPK-441A-1MPA | 4589528183007 | ||
2,604,431 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 1.6 | MPK-441A-1.6MPA | 4589528183175 | ||
2,604,431 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 2 | MPK-441A-2MPA | 4589528183014 | ||
2,604,431 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 2.5 | MPK-441A-2.5MPA | 4589528183205 | ||
2,604,431 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 3 | MPK-441A-3MPA | 4589528183021 | ||
2,604,431 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 3.5 | MPK-441A-3.5MPA | 4589528183229 | ||
2,810,013 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 4 | MPK-441A-4MPA | 4589528183038 | ||
2,810,013 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 5 | MPK-441A-5MPA | 4589528183045 | ||
2,876,946 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 6 | MPK-441A-6MPA | 4589528183052 | ||
2,876,946 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 7 | MPK-441A-7MPA | 4589528183069 | ||
3,235,518 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 10 | MPK-441A-10MPA | 4589528183076 | ||
3,235,518 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 16 | MPK-441A-16MPA | 4589528183083 | ||
3,235,518 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 20 | MPK-441A-20MPA | 4589528183090 | ||
3,235,518 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 25 | MPK-441A-25MPA | 4589528183106 | ||
3,551,060 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 30 | MPK-441A-30MPA | 4589528183113 | ||
3,551,060 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 35 | MPK-441A-35MPA | 4589528183120 | ||
3,551,060 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 40 | MPK-441A-40MPA | 4589528183137 | ||
3,605,650 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.05 | MPK-331A-0.05MPA | 4589528182017 | ||
3,127,555 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.06 | MPK-331A-0.06MPA | 4589528182024 | ||
2,434,316 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.1 | MPK-331A-0.1MPA | 4589528182055 | ||
2,310,013 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.2 | MPK-331A-0.2MPA | 4589528182062 | ||
2,310,013 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.3 | MPK-331A-0.3MPA | 4589528182079 | ||
2,310,013 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.4 | MPK-331A-0.4MPA | 4589528182086 | ||
2,310,013 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.5 | MPK-331A-0.5MPA | 4589528182093 | ||
2,310,013 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.6 | MPK-331A-0.6MPA | 4589528182109 | ||
2,310,013 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.7 | MPK-331A-0.7MPA | 4589528182116 | ||
2,434,316 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.16 | MPK-331A-0.16MPA | 4589528182031 | ||
2,310,013 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.25 | MPK-331A-0.25MPA | 4589528182048 | ||
2,310,013 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 1 | MPK-331A-1MPA | 4589528182123 | ||
2,310,013 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 1.6 | MPK-331A-1.6MPA | 4589528182291 | ||
2,310,013 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 2 | MPK-331A-2MPA | 4589528182130 | ||
2,310,013 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 2.5 | MPK-331A-2.5MPA | 4589528182321 | ||
2,310,013 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 3 | MPK-331A-3MPA | 4589528182147 | ||
2,310,013 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 3.5 | MPK-331A-3.5MPA | 4589528182345 | ||
2,486,908 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 4 | MPK-331A-4MPA | 4589528182154 | ||
2,486,908 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 5 | MPK-331A-5MPA | 4589528182161 | ||
2,639,898 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 6 | MPK-331A-6MPA | 4589528182178 | ||
2,639,898 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 7 | MPK-331A-7MPA | 4589528182185 | ||
3,117,993 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 10 | MPK-331A-10MPA | 4589528182192 | ||
3,117,993 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 16 | MPK-331A-16MPA | 4589528182208 | ||
3,117,993 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 20 | MPK-331A-20MPA | 4589528182215 | ||
3,117,993 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 25 | MPK-331A-25MPA | 4589528182222 | ||
3,433,536 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 30 | MPK-331A-30MPA | 4589528182239 | ||
3,433,536 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 35 | MPK-331A-35MPA | 4589528182246 | ||
3,716,203 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | 0.05 | MPK-341A-0.05MPA | 4589528182451 | ||
3,238,108 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | 0.06 | MPK-341A-0.06MPA | 4589528182468 | ||
2,554,433 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | 0.1 | MPK-341A-0.1MPA | 4589528182499 | ||
2,454,031 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | 0.2 | MPK-341A-0.2MPA | 4589528182505 | ||
2,454,031 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | 0.3 | MPK-341A-0.3MPA | 4589528182512 |
Loading...Tải…
Product Type | Sealed Type Pressure Gauge | Application | Other | Accuracy | ±1.6% F.S |
---|---|---|---|---|---|
Case type | A | Connection port type | U | Case material | Aluminum Black Case |