(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Comes with a sealed metal case for use outdoors or in areas with high humidity or dust.
· Uses stainless steel for wetted parts.
[Applications]
· Used in areas with vibration.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Case size (ømm) | Screw type and diameter | Pressure span (Mpa) | Manufacturer model number | JAN code |
---|---|---|---|---|---|---|---|---|---|
5,919,128 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.05 | MPK-446A-0.05MPA-V | 4589528157824 | ||
5,680,081 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.06 | MPK-446A-0.06MPA-V | 4589528157831 | ||
4,891,223 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.1 | MPK-446A-0.1MPA-V | 4589528157862 | ||
4,532,653 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.2 | MPK-446A-0.2MPA-V | 4589528157879 | ||
4,532,653 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.3 | MPK-446A-0.3MPA-V | 4589528157886 | ||
4,532,653 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.4 | MPK-446A-0.4MPA-V | 4589528157893 | ||
4,532,653 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.5 | MPK-446A-0.5MPA-V | 4589528157909 | ||
4,532,653 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.6 | MPK-446A-0.6MPA-V | 4589528157916 | ||
4,532,653 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.7 | MPK-446A-0.7MPA-V | 4589528157923 | ||
4,891,223 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.16 | MPK-446A-0.16MPA-V | 4589528157848 | ||
4,532,653 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.25 | MPK-446A-0.25MPA-V | 4589528157855 | ||
4,532,653 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 1 | MPK-446A-1MPA-V | 4589528157930 | ||
4,532,653 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 1.6 | MPK-446A-1.6MPA-V | 4589528158104 | ||
4,532,653 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 2 | MPK-446A-2MPA-V | 4589528157947 | ||
4,532,653 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 2.5 | MPK-446A-2.5MPA-V | 4589528158135 | ||
4,532,653 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 3 | MPK-446A-3MPA-V | 4589528157954 | ||
4,532,653 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 3.5 | MPK-446A-3.5MPA-V | 4589528158159 | ||
4,891,223 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 4 | MPK-446A-4MPA-V | 4589528157961 | ||
4,891,223 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 5 | MPK-446A-5MPA-V | 4589528157978 | ||
5,034,653 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 6 | MPK-446A-6MPA-V | 4589528157985 | ||
5,034,653 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 7 | MPK-446A-7MPA-V | 4589528157992 | ||
5,331,071 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 10 | MPK-446A-10MPA-V | 4589528158005 | ||
5,331,071 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 16 | MPK-446A-16MPA-V | 4589528158012 | ||
5,331,071 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 20 | MPK-446A-20MPA-V | 4589528158029 | ||
5,331,071 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 25 | MPK-446A-25MPA-V | 4589528158036 | ||
6,416,348 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 30 | MPK-446A-30MPA-V | 4589528158043 | ||
6,416,348 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 35 | MPK-446A-35MPA-V | 4589528158050 | ||
6,416,348 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 40 | MPK-446A-40MPA-V | 4589528158067 | ||
6,416,348 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 50 | MPK-446A-50MPA-V | 4589528158074 | ||
7,296,043 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 60 | MPK-446A-60MPA-V | 4589528158081 | ||
7,296,043 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 70 | MPK-446A-70MPA-V | 4589528158098 | ||
8,663,396 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 100 | MPK-446A-100MPA-V | 4589528158111 | ||
5,597,116 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.05 | MPK-336A-0.05MPA-V | 4589528156940 | ||
5,358,070 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.06 | MPK-336A-0.06MPA-V | 4589528156957 | ||
4,306,260 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.1 | MPK-336A-0.1MPA-V | 4589528156988 | ||
4,081,555 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.2 | MPK-336A-0.2MPA-V | 4589528156995 | ||
4,081,555 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.3 | MPK-336A-0.3MPA-V | 4589528157008 | ||
4,081,555 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.4 | MPK-336A-0.4MPA-V | 4589528157015 | ||
4,081,555 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.5 | MPK-336A-0.5MPA-V | 4589528157022 | ||
4,081,555 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.6 | MPK-336A-0.6MPA-V | 4589528157039 | ||
4,081,555 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.7 | MPK-336A-0.7MPA-V | 4589528157046 | ||
4,306,260 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.16 | MPK-336A-0.16MPA-V | 4589528156964 | ||
4,081,555 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.25 | MPK-336A-0.25MPA-V | 4589528156971 | ||
4,081,555 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 1 | MPK-336A-1MPA-V | 4589528157053 | ||
4,081,555 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 1.6 | MPK-336A-1.6MPA-V | 4589528157220 | ||
4,081,555 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 2 | MPK-336A-2MPA-V | 4589528157060 | ||
4,081,555 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 2.5 | MPK-336A-2.5MPA-V | 4589528157251 | ||
4,081,555 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 3 | MPK-336A-3MPA-V | 4589528157077 | ||
4,081,555 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 3.5 | MPK-336A-3.5MPA-V | 4589528157275 | ||
4,306,260 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 4 | MPK-336A-4MPA-V | 4589528157084 | ||
4,306,260 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 5 | MPK-336A-5MPA-V | 4589528157091 | ||
4,526,183 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 6 | MPK-336A-6MPA-V | 4589528157107 | ||
4,526,183 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 7 | MPK-336A-7MPA-V | 4589528157114 | ||
4,760,451 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 10 | MPK-336A-10MPA-V | 4589528157121 | ||
4,760,451 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 16 | MPK-336A-16MPA-V | 4589528157138 | ||
4,760,451 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 20 | MPK-336A-20MPA-V | 4589528157145 | ||
4,760,451 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 25 | MPK-336A-25MPA-V | 4589528157152 | ||
6,395,536 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 30 | MPK-336A-30MPA-V | 4589528157169 | ||
6,395,536 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 35 | MPK-336A-35MPA-V | 4589528157176 | ||
5,677,890 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | 0.05 | MPK-346A-0.05MPA-V | 4589528157381 |
Loading...Tải…
Product Type | Sealed Type Pressure Gauge | Application | Other | Accuracy | ±1.6% F.S |
---|---|---|---|---|---|
Case type | A | Connection port type | U | Case material | Aluminum Black Case |
Specification | Vibration-resistant type |