(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MPK Metal Closed Pressure Gauge SUS For Vapor, Embedded Type (D)

MPK Metal Closed Pressure Gauge SUS For Vapor, Embedded Type (D)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,560,746VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product image is a representative image of the product.

Product Description

[Features]
· Comes with a sealed metal case for use outdoors or in areas with high humidity or dust.
· Uses stainless steel for wetted parts.
[Applications]
· The pressure medium is a product which withstands temporarily high temperatures, such as the water vapor when starting operation.

 
Part Number
DMU-G1/2-100X0.05MPA-AMC
DMU-G1/2-100X0.06MPA-AMC
DMU-G1/2-100X0.1MPA-AMC
DMU-G1/2-100X0.2MPA-AMC
DMU-G1/2-100X0.3MPA-AMC
DMU-G1/2-100X0.4MPA-AMC
DMU-G1/2-100X0.5MPA-AMC
DMU-G1/2-100X0.6MPA-AMC
DMU-G1/2-100X0.7MPA-AMC
DMU-G1/2-100X0.16MPA-AMC
DMU-G1/2-100X0.25MPA-AMC
DMU-G1/2-100X1MPA-AMC
DMU-G1/2-100X1.6MPA-AMC
DMU-G1/2-100X2MPA-AMC
DMU-G1/2-100X2.5MPA-AMC
DMU-G1/2-100X3MPA-AMC
DMU-G1/2-100X3.5MPA-AMC
DMU-G1/2-100X4MPA-AMC
DMU-G1/2-100X5MPA-AMC
DMU-G3/8-75X0.05MPA-AMC
DMU-G3/8-75X0.06MPA-AMC
DMU-G3/8-75X0.1MPA-AMC
DMU-G3/8-75X0.2MPA-AMC
DMU-G3/8-75X0.3MPA-AMC
DMU-G3/8-75X0.4MPA-AMC
DMU-G3/8-75X0.5MPA-AMC
DMU-G3/8-75X0.6MPA-AMC
DMU-G3/8-75X0.7MPA-AMC
DMU-G3/8-75X0.16MPA-AMC
DMU-G3/8-75X0.25MPA-AMC
DMU-G3/8-75X1MPA-AMC
DMU-G3/8-75X1.6MPA-AMC
DMU-G3/8-75X2MPA-AMC
DMU-G3/8-75X2.5MPA-AMC
DMU-G3/8-75X3MPA-AMC
DMU-G3/8-75X3.5MPA-AMC
DMU-G3/8-75X4MPA-AMC
DMU-G3/8-75X5MPA-AMC
DMU-G3/8-100X0.05MPA-AMC
DMU-G3/8-100X0.06MPA-AMC
DMU-G3/8-100X0.1MPA-AMC
DMU-G3/8-100X0.2MPA-AMC
DMU-G3/8-100X0.3MPA-AMC
DMU-G3/8-100X0.4MPA-AMC
DMU-G3/8-100X0.5MPA-AMC
DMU-G3/8-100X0.6MPA-AMC
DMU-G3/8-100X0.7MPA-AMC
DMU-G3/8-100X0.16MPA-AMC
DMU-G3/8-100X0.25MPA-AMC
DMU-G3/8-100X1MPA-AMC
DMU-G3/8-100X1.6MPA-AMC
DMU-G3/8-100X2MPA-AMC
DMU-G3/8-100X2.5MPA-AMC
DMU-G3/8-100X3MPA-AMC
DMU-G3/8-100X3.5MPA-AMC
DMU-G3/8-100X4MPA-AMC
DMU-G3/8-100X5MPA-AMC
DMU-R1/2-100X0.05MPA-AMC
DMU-R1/2-100X0.06MPA-AMC
DMU-R1/2-100X0.1MPA-AMC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCase size
(ømm)
Screw type and diameter Pressure span
(Mpa)
Manufacturer model number JAN code

6,403,795 VND

1 Piece(s) 16 Day(s) or more 100G1/20.05MPK-446D-0.05MPA-M4589528180020

6,164,748 VND

1 Piece(s) 16 Day(s) or more 100G1/20.06MPK-446D-0.06MPA-M4589528180037

5,375,891 VND

1 Piece(s) 16 Day(s) or more 100G1/20.1MPK-446D-0.1MPA-M4589528180068

5,017,320 VND

1 Piece(s) 16 Day(s) or more 100G1/20.2MPK-446D-0.2MPA-M4589528180075

5,017,320 VND

1 Piece(s) 16 Day(s) or more 100G1/20.3MPK-446D-0.3MPA-M4589528180082

5,017,320 VND

1 Piece(s) 16 Day(s) or more 100G1/20.4MPK-446D-0.4MPA-M4589528180099

5,017,320 VND

1 Piece(s) 16 Day(s) or more 100G1/20.5MPK-446D-0.5MPA-M4589528180105

5,017,320 VND

1 Piece(s) 16 Day(s) or more 100G1/20.6MPK-446D-0.6MPA-M4589528180112

5,017,320 VND

1 Piece(s) 16 Day(s) or more 100G1/20.7MPK-446D-0.7MPA-M4589528180129

5,375,891 VND

1 Piece(s) 16 Day(s) or more 100G1/20.16MPK-446D-0.16MPA-M4589528180044

5,017,320 VND

1 Piece(s) 16 Day(s) or more 100G1/20.25MPK-446D-0.25MPA-M4589528180051

5,017,320 VND

1 Piece(s) 16 Day(s) or more 100G1/21MPK-446D-1MPA-M4589528180136

5,017,320 VND

1 Piece(s) 16 Day(s) or more 100G1/21.6MPK-446D-1.6MPA-M4589528180181

5,017,320 VND

1 Piece(s) 16 Day(s) or more 100G1/22MPK-446D-2MPA-M4589528180143

5,017,320 VND

1 Piece(s) 16 Day(s) or more 100G1/22.5MPK-446D-2.5MPA-M4589528180204

5,017,320 VND

1 Piece(s) 16 Day(s) or more 100G1/23MPK-446D-3MPA-M4589528180150

5,017,320 VND

1 Piece(s) 16 Day(s) or more 100G1/23.5MPK-446D-3.5MPA-M4589528180228

5,375,891 VND

1 Piece(s) 16 Day(s) or more 100G1/24MPK-446D-4MPA-M4589528180167

5,375,891 VND

1 Piece(s) 16 Day(s) or more 100G1/25MPK-446D-5MPA-M4589528180174

6,076,308 VND

1 Piece(s) 16 Day(s) or more 75G3/80.05MPK-336D-0.05MPA-M4589528179390

5,837,260 VND

1 Piece(s) 16 Day(s) or more 75G3/80.06MPK-336D-0.06MPA-M4589528179406

4,785,450 VND

1 Piece(s) 16 Day(s) or more 75G3/80.1MPK-336D-0.1MPA-M4589528179437

4,560,746 VND

1 Piece(s) 16 Day(s) or more 75G3/80.2MPK-336D-0.2MPA-M4589528179444

4,560,746 VND

1 Piece(s) 16 Day(s) or more 75G3/80.3MPK-336D-0.3MPA-M4589528179451

4,560,746 VND

1 Piece(s) 16 Day(s) or more 75G3/80.4MPK-336D-0.4MPA-M4589528179468

4,560,746 VND

1 Piece(s) 16 Day(s) or more 75G3/80.5MPK-336D-0.5MPA-M4589528179475

4,560,746 VND

1 Piece(s) 16 Day(s) or more 75G3/80.6MPK-336D-0.6MPA-M4589528179482

4,560,746 VND

1 Piece(s) 16 Day(s) or more 75G3/80.7MPK-336D-0.7MPA-M4589528179499

4,785,450 VND

1 Piece(s) 16 Day(s) or more 75G3/80.16MPK-336D-0.16MPA-M4589528179413

4,560,746 VND

1 Piece(s) 16 Day(s) or more 75G3/80.25MPK-336D-0.25MPA-M4589528179420

4,560,746 VND

1 Piece(s) 16 Day(s) or more 75G3/81MPK-336D-1MPA-M4589528179505

4,560,746 VND

1 Piece(s) 16 Day(s) or more 75G3/81.6MPK-336D-1.6MPA-M4589528179550

4,560,746 VND

1 Piece(s) 16 Day(s) or more 75G3/82MPK-336D-2MPA-M4589528179512

4,560,746 VND

1 Piece(s) 16 Day(s) or more 75G3/82.5MPK-336D-2.5MPA-M4589528179574

4,560,746 VND

1 Piece(s) 16 Day(s) or more 75G3/83MPK-336D-3MPA-M4589528179529

4,560,746 VND

1 Piece(s) 16 Day(s) or more 75G3/83.5MPK-336D-3.5MPA-M4589528179598

4,785,450 VND

1 Piece(s) 16 Day(s) or more 75G3/84MPK-336D-4MPA-M4589528179536

4,785,450 VND

1 Piece(s) 16 Day(s) or more 75G3/85MPK-336D-5MPA-M4589528179543

6,162,558 VND

1 Piece(s) 16 Day(s) or more 100G3/80.05MPK-346D-0.05MPA-M4589528179703

5,923,508 VND

1 Piece(s) 16 Day(s) or more 100G3/80.06MPK-346D-0.06MPA-M4589528179710

5,134,651 VND

1 Piece(s) 16 Day(s) or more 100G3/80.1MPK-346D-0.1MPA-M4589528179741

4,776,081 VND

1 Piece(s) 16 Day(s) or more 100G3/80.2MPK-346D-0.2MPA-M4589528179758

4,776,081 VND

1 Piece(s) 16 Day(s) or more 100G3/80.3MPK-346D-0.3MPA-M4589528179765

4,776,081 VND

1 Piece(s) 16 Day(s) or more 100G3/80.4MPK-346D-0.4MPA-M4589528179772

4,776,081 VND

1 Piece(s) 16 Day(s) or more 100G3/80.5MPK-346D-0.5MPA-M4589528179789

4,776,081 VND

1 Piece(s) 16 Day(s) or more 100G3/80.6MPK-346D-0.6MPA-M4589528179796

4,776,081 VND

1 Piece(s) 16 Day(s) or more 100G3/80.7MPK-346D-0.7MPA-M4589528179802

5,134,651 VND

1 Piece(s) 16 Day(s) or more 100G3/80.16MPK-346D-0.16MPA-M4589528179727

4,776,081 VND

1 Piece(s) 16 Day(s) or more 100G3/80.25MPK-346D-0.25MPA-M4589528179734

4,776,081 VND

1 Piece(s) 16 Day(s) or more 100G3/81MPK-346D-1MPA-M4589528179819

4,776,081 VND

1 Piece(s) 16 Day(s) or more 100G3/81.6MPK-346D-1.6MPA-M4589528179864

4,776,081 VND

1 Piece(s) 16 Day(s) or more 100G3/82MPK-346D-2MPA-M4589528179826

4,776,081 VND

1 Piece(s) 16 Day(s) or more 100G3/82.5MPK-346D-2.5MPA-M4589528179888

4,776,081 VND

1 Piece(s) 16 Day(s) or more 100G3/83MPK-346D-3MPA-M4589528179833

4,776,081 VND

1 Piece(s) 16 Day(s) or more 100G3/83.5MPK-346D-3.5MPA-M4589528179901

5,134,651 VND

1 Piece(s) 16 Day(s) or more 100G3/84MPK-346D-4MPA-M4589528179840

5,134,651 VND

1 Piece(s) 16 Day(s) or more 100G3/85MPK-346D-5MPA-M4589528179857

6,642,841 VND

1 Piece(s) 16 Day(s) or more 100R1/20.05MPK-946D-0.05MPA-M4589528181263

6,403,795 VND

1 Piece(s) 16 Day(s) or more 100R1/20.06MPK-946D-0.06MPA-M4589528181270

5,614,938 VND

1 Piece(s) 16 Day(s) or more 100R1/20.1MPK-946D-0.1MPA-M4589528181300

Loading...Tải…

Basic InformationThông tin cơ bản

Product Type Sealed Type Pressure Gauge Application Other Accuracy ±1.6% F.S
Case type D Connection port type U Case material Aluminum Black Case
Specification For vapor