(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MPK Metal Closed Pressure Gauge SUS, Rimless Type (A)

MPK Metal Closed Pressure Gauge SUS, Rimless Type (A)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,842,508VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product image is a representative image of the product.

Product Description

[Features]
· Comes with a sealed metal case for use outdoors or in areas with high humidity or dust.
· Uses stainless steel for wetted parts.
[Applications]
· This product can measure corrosive fluids.

 
Part Number
AU-G1/2-100X0.05MPA-AMC
AU-G1/2-100X0.06MPA-AMC
AU-G1/2-100X0.1MPA-AMC
AU-G1/2-100X0.2MPA-AMC
AU-G1/2-100X0.3MPA-AMC
AU-G1/2-100X0.4MPA-AMC
AU-G1/2-100X0.5MPA-AMC
AU-G1/2-100X0.6MPA-AMC
AU-G1/2-100X0.7MPA-AMC
AU-G1/2-100X0.16MPA-AMC
AU-G1/2-100X0.25MPA-AMC
AU-G1/2-100X1MPA-AMC
AU-G1/2-100X1.6MPA-AMC
AU-G1/2-100X2MPA-AMC
AU-G1/2-100X2.5MPA-AMC
AU-G1/2-100X3MPA-AMC
AU-G1/2-100X3.5MPA-AMC
AU-G1/2-100X4MPA-AMC
AU-G1/2-100X5MPA-AMC
AU-G1/2-100X6MPA-AMC
AU-G1/2-100X7MPA-AMC
AU-G1/2-100X10MPA-AMC
AU-G1/2-100X16MPA-AMC
AU-G1/2-100X20MPA-AMC
AU-G1/2-100X25MPA-AMC
AU-G1/2-100X30MPA-AMC
AU-G1/2-100X35MPA-AMC
AU-G1/2-100X40MPA-AMC
AU-G1/2-100X50MPA-AMC
AU-G1/2-100X60MPA-AMC
AU-G1/2-100X70MPA-AMC
AU-G1/2-100X100MPA-AMC
AU-G3/8-75X0.05MPA-AMC
AU-G3/8-75X0.06MPA-AMC
AU-G3/8-75X0.1MPA-AMC
AU-G3/8-75X0.2MPA-AMC
AU-G3/8-75X0.3MPA-AMC
AU-G3/8-75X0.4MPA-AMC
AU-G3/8-75X0.5MPA-AMC
AU-G3/8-75X0.6MPA-AMC
AU-G3/8-75X0.7MPA-AMC
AU-G3/8-75X0.16MPA-AMC
AU-G3/8-75X0.25MPA-AMC
AU-G3/8-75X1MPA-AMC
AU-G3/8-75X1.6MPA-AMC
AU-G3/8-75X2MPA-AMC
AU-G3/8-75X2.5MPA-AMC
AU-G3/8-75X3MPA-AMC
AU-G3/8-75X3.5MPA-AMC
AU-G3/8-75X4MPA-AMC
AU-G3/8-75X5MPA-AMC
AU-G3/8-75X6MPA-AMC
AU-G3/8-75X7MPA-AMC
AU-G3/8-75X10MPA-AMC
AU-G3/8-75X16MPA-AMC
AU-G3/8-75X20MPA-AMC
AU-G3/8-75X25MPA-AMC
AU-G3/8-75X30MPA-AMC
AU-G3/8-75X35MPA-AMC
AU-G3/8-100X0.05MPA-AMC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCase size
(ømm)
Screw type and diameter Pressure span
(Mpa)
Manufacturer model number JAN code

5,680,081 VND

1 Piece(s) 16 Day(s) or more 100G1/20.05MPK-446A-0.05MPA4589528154304

5,441,033 VND

1 Piece(s) 16 Day(s) or more 100G1/20.06MPK-446A-0.06MPA4589528154311

4,652,176 VND

1 Piece(s) 16 Day(s) or more 100G1/20.1MPK-446A-0.1MPA4589528154342

4,293,606 VND

1 Piece(s) 16 Day(s) or more 100G1/20.2MPK-446A-0.2MPA4589528154359

4,293,606 VND

1 Piece(s) 16 Day(s) or more 100G1/20.3MPK-446A-0.3MPA4589528154366

4,293,606 VND

1 Piece(s) 16 Day(s) or more 100G1/20.4MPK-446A-0.4MPA4589528154373

4,293,606 VND

1 Piece(s) 16 Day(s) or more 100G1/20.5MPK-446A-0.5MPA4589528154380

4,293,606 VND

1 Piece(s) 16 Day(s) or more 100G1/20.6MPK-446A-0.6MPA4589528154397

4,293,606 VND

1 Piece(s) 16 Day(s) or more 100G1/20.7MPK-446A-0.7MPA4589528154403

4,652,176 VND

1 Piece(s) 16 Day(s) or more 100G1/20.16MPK-446A-0.16MPA4589528154328

4,293,606 VND

1 Piece(s) 16 Day(s) or more 100G1/20.25MPK-446A-0.25MPA4589528154335

4,293,606 VND

1 Piece(s) 16 Day(s) or more 100G1/21MPK-446A-1MPA4589528154410

4,293,606 VND

1 Piece(s) 16 Day(s) or more 100G1/21.6MPK-446A-1.6MPA4589528154588

4,293,606 VND

1 Piece(s) 16 Day(s) or more 100G1/22MPK-446A-2MPA4589528154427

4,293,606 VND

1 Piece(s) 16 Day(s) or more 100G1/22.5MPK-446A-2.5MPA4589528154618

4,293,606 VND

1 Piece(s) 16 Day(s) or more 100G1/23MPK-446A-3MPA4589528154434

4,293,606 VND

1 Piece(s) 16 Day(s) or more 100G1/23.5MPK-446A-3.5MPA4589528154632

4,652,176 VND

1 Piece(s) 16 Day(s) or more 100G1/24MPK-446A-4MPA4589528154441

4,652,176 VND

1 Piece(s) 16 Day(s) or more 100G1/25MPK-446A-5MPA4589528154458

5,034,653 VND

1 Piece(s) 16 Day(s) or more 100G1/26MPK-446A-6MPA4589528154465

5,034,653 VND

1 Piece(s) 16 Day(s) or more 100G1/27MPK-446A-7MPA4589528154472

5,092,023 VND

1 Piece(s) 16 Day(s) or more 100G1/210MPK-446A-10MPA4589528154489

5,092,023 VND

1 Piece(s) 16 Day(s) or more 100G1/216MPK-446A-16MPA4589528154496

5,092,023 VND

1 Piece(s) 16 Day(s) or more 100G1/220MPK-446A-20MPA4589528154502

5,092,023 VND

1 Piece(s) 16 Day(s) or more 100G1/225MPK-446A-25MPA4589528154519

6,177,300 VND

1 Piece(s) 16 Day(s) or more 100G1/230MPK-446A-30MPA4589528154526

6,177,300 VND

1 Piece(s) 16 Day(s) or more 100G1/235MPK-446A-35MPA4589528154533

6,177,300 VND

1 Piece(s) 16 Day(s) or more 100G1/240MPK-446A-40MPA4589528154540

6,177,300 VND

1 Piece(s) 16 Day(s) or more 100G1/250MPK-446A-50MPA4589528154557

7,056,996 VND

1 Piece(s) 16 Day(s) or more 100G1/260MPK-446A-60MPA4589528154564

7,056,996 VND

1 Piece(s) 16 Day(s) or more 100G1/270MPK-446A-70MPA4589528154571

8,424,348 VND

1 Piece(s) 16 Day(s) or more 100G1/2100MPK-446A-100MPA4589528154595

5,358,070 VND

1 Piece(s) 16 Day(s) or more 75G3/80.05MPK-336A-0.05MPA4589528153420

5,119,023 VND

1 Piece(s) 16 Day(s) or more 75G3/80.06MPK-336A-0.06MPA4589528153437

4,067,213 VND

1 Piece(s) 16 Day(s) or more 75G3/80.1MPK-336A-0.1MPA4589528153468

3,842,508 VND

1 Piece(s) 16 Day(s) or more 75G3/80.2MPK-336A-0.2MPA4589528153475

3,842,508 VND

1 Piece(s) 16 Day(s) or more 75G3/80.3MPK-336A-0.3MPA4589528153482

3,842,508 VND

1 Piece(s) 16 Day(s) or more 75G3/80.4MPK-336A-0.4MPA4589528153499

3,842,508 VND

1 Piece(s) 16 Day(s) or more 75G3/80.5MPK-336A-0.5MPA4589528153505

3,842,508 VND

1 Piece(s) 16 Day(s) or more 75G3/80.6MPK-336A-0.6MPA4589528153512

3,842,508 VND

1 Piece(s) 16 Day(s) or more 75G3/80.7MPK-336A-0.7MPA4589528153529

4,067,213 VND

1 Piece(s) 16 Day(s) or more 75G3/80.16MPK-336A-0.16MPA4589528153444

3,842,508 VND

1 Piece(s) 16 Day(s) or more 75G3/80.25MPK-336A-0.25MPA4589528153451

3,842,508 VND

1 Piece(s) 16 Day(s) or more 75G3/81MPK-336A-1MPA4589528153536

3,842,508 VND

1 Piece(s) 16 Day(s) or more 75G3/81.6MPK-336A-1.6MPA4589528153703

3,842,508 VND

1 Piece(s) 16 Day(s) or more 75G3/82MPK-336A-2MPA4589528153543

3,842,508 VND

1 Piece(s) 16 Day(s) or more 75G3/82.5MPK-336A-2.5MPA4589528153734

3,842,508 VND

1 Piece(s) 16 Day(s) or more 75G3/83MPK-336A-3MPA4589528153550

3,842,508 VND

1 Piece(s) 16 Day(s) or more 75G3/83.5MPK-336A-3.5MPA4589528153758

4,067,213 VND

1 Piece(s) 16 Day(s) or more 75G3/84MPK-336A-4MPA4589528153567

4,067,213 VND

1 Piece(s) 16 Day(s) or more 75G3/85MPK-336A-5MPA4589528153574

4,287,136 VND

1 Piece(s) 16 Day(s) or more 75G3/86MPK-336A-6MPA4589528153581

4,287,136 VND

1 Piece(s) 16 Day(s) or more 75G3/87MPK-336A-7MPA4589528153598

4,521,403 VND

1 Piece(s) 16 Day(s) or more 75G3/810MPK-336A-10MPA4589528153604

4,521,403 VND

1 Piece(s) 16 Day(s) or more 75G3/816MPK-336A-16MPA4589528153611

4,521,403 VND

1 Piece(s) 16 Day(s) or more 75G3/820MPK-336A-20MPA4589528153628

4,521,403 VND

1 Piece(s) 16 Day(s) or more 75G3/825MPK-336A-25MPA4589528153635

6,156,490 VND

1 Piece(s) 16 Day(s) or more 75G3/830MPK-336A-30MPA4589528153642

6,156,490 VND

1 Piece(s) 16 Day(s) or more 75G3/835MPK-336A-35MPA4589528153659

5,438,843 VND

1 Piece(s) 16 Day(s) or more 100G3/80.05MPK-346A-0.05MPA4589528153864

Loading...Tải…

Basic InformationThông tin cơ bản

Product Type Sealed Type Pressure Gauge Application Other Accuracy ±1.6% F.S
Case type A Connection port type U Case material Aluminum Black Case