(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Type approval has been received based on the new Japanese Measurement Act, which ensures high reliability and a diverse range of applicable fields.
· The pressure medium is a product which withstands temporarily high temperatures, such as the water vapor when starting operation.
[Applications]
· Comes in a variety of sizes, case configurations and pressure ranges for easy model selection.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Case size (ømm) | Screw type and diameter | Pressure span (Mpa) | Manufacturer model number | JAN code | Connection port type | Case material |
---|---|---|---|---|---|---|---|---|---|---|---|
1,896,305 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 0.1 | IPT-441A-0.1/-0.1MPA-M | 4589528109090 | S | Iron Black Case | ||
1,743,311 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 0.2 | IPT-441A-0.2/-0.1MPA-M | 4589528109106 | S | Iron Black Case | ||
1,743,311 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 0.3 | IPT-441A-0.3/-0.1MPA-M | 4589528109113 | S | Iron Black Case | ||
1,743,311 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 0.4 | IPT-441A-0.4/-0.1MPA-M | 4589528109120 | S | Iron Black Case | ||
1,743,311 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 0.5 | IPT-441A-0.5/-0.1MPA-M | 4589528109137 | S | Iron Black Case | ||
1,743,311 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 0.6 | IPT-441A-0.6/-0.1MPA-M | 4589528109144 | S | Iron Black Case | ||
1,743,311 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 0.25 | IPT-441A-0.25/-0.1MPA-M | 4589528109168 | S | Iron Black Case | ||
1,743,311 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 1 | IPT-441A-1/-0.1MPA-M | 4589528109076 | S | Iron Black Case | ||
1,743,311 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 1.6 | IPT-441A-1.6/-0.1MPA-M | 4589528109038 | S | Iron Black Case | ||
1,743,311 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 2 | IPT-441A-2/-0.1MPA-M | 4589528109083 | S | Iron Black Case | ||
1,743,311 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 2.5 | IPT-441A-2.5/-0.1MPA-M | 4589528109052 | S | Iron Black Case | ||
2,777,940 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | -0.1 to 0.1 | IPT-461A-0.1/-0.1MPA-M | 4589528109403 | S | Aluminum Alloy Case | ||
2,581,920 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | -0.1 to 0.2 | IPT-461A-0.2/-0.1MPA-M | 4589528109410 | S | Aluminum Alloy Case | ||
2,581,920 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | -0.1 to 0.3 | IPT-461A-0.3/-0.1MPA-M | 4589528109427 | S | Aluminum Alloy Case | ||
2,581,920 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | -0.1 to 0.4 | IPT-461A-0.4/-0.1MPA-M | 4589528109434 | S | Aluminum Alloy Case | ||
2,581,920 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | -0.1 to 0.5 | IPT-461A-0.5/-0.1MPA-M | 4589528109441 | S | Aluminum Alloy Case | ||
2,581,920 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | -0.1 to 0.6 | IPT-461A-0.6/-0.1MPA-M | 4589528109458 | S | Aluminum Alloy Case | ||
2,581,920 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | -0.1 to 0.25 | IPT-461A-0.25/-0.1MPA-M | 4589528109472 | S | Aluminum Alloy Case | ||
2,581,920 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | -0.1 to 1 | IPT-461A-1/-0.1MPA-M | 4589528109380 | S | Aluminum Alloy Case | ||
2,581,920 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | -0.1 to 1.6 | IPT-461A-1.6/-0.1MPA-M | 4589528109342 | S | Aluminum Alloy Case | ||
2,581,920 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | -0.1 to 2 | IPT-461A-2/-0.1MPA-M | 4589528109397 | S | Aluminum Alloy Case | ||
2,581,920 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | -0.1 to 2.5 | IPT-461A-2.5/-0.1MPA-M | 4589528109366 | S | Aluminum Alloy Case | ||
1,991,921 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 0.1 | IPT-941A-0.1/-0.1MPA-M | 4589528110652 | S | Iron Black Case | ||
1,838,931 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 0.2 | IPT-941A-0.2/-0.1MPA-M | 4589528110669 | S | Iron Black Case | ||
1,838,931 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 0.3 | IPT-941A-0.3/-0.1MPA-M | 4589528110676 | S | Iron Black Case | ||
1,838,931 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 0.4 | IPT-941A-0.4/-0.1MPA-M | 4589528110683 | S | Iron Black Case | ||
1,838,931 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 0.5 | IPT-941A-0.5/-0.1MPA-M | 4589528110690 | S | Iron Black Case | ||
1,838,931 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 0.6 | IPT-941A-0.6/-0.1MPA-M | 4589528110706 | S | Iron Black Case | ||
1,838,931 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 0.25 | IPT-941A-0.25/-0.1MPA-M | 4589528110720 | S | Iron Black Case | ||
1,838,931 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 1 | IPT-941A-1/-0.1MPA-M | 4589528110638 | S | Iron Black Case | ||
1,838,931 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 1.6 | IPT-941A-1.6/-0.1MPA-M | 4589528110591 | S | Iron Black Case | ||
1,838,931 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 2 | IPT-941A-2/-0.1MPA-M | 4589528110645 | S | Iron Black Case | ||
1,838,931 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 2.5 | IPT-941A-2.5/-0.1MPA-M | 4589528110614 | S | Iron Black Case | ||
2,873,558 VND | 1 Piece(s) | 16 Day(s) or more | 150 | R1/2 | -0.1 to 0.1 | IPT-961A-0.1/-0.1MPA-M | 4589528110966 | S | Aluminum Alloy Case | ||
2,677,536 VND | 1 Piece(s) | 16 Day(s) or more | 150 | R1/2 | -0.1 to 0.2 | IPT-961A-0.2/-0.1MPA-M | 4589528110973 | S | Aluminum Alloy Case | ||
2,677,536 VND | 1 Piece(s) | 16 Day(s) or more | 150 | R1/2 | -0.1 to 0.3 | IPT-961A-0.3/-0.1MPA-M | 4589528110980 | S | Aluminum Alloy Case | ||
2,677,536 VND | 1 Piece(s) | 16 Day(s) or more | 150 | R1/2 | -0.1 to 0.4 | IPT-961A-0.4/-0.1MPA-M | 4589528110997 | S | Aluminum Alloy Case | ||
2,677,536 VND | 1 Piece(s) | 16 Day(s) or more | 150 | R1/2 | -0.1 to 0.5 | IPT-961A-0.5/-0.1MPA-M | 4589528111000 | S | Aluminum Alloy Case | ||
2,677,536 VND | 1 Piece(s) | 16 Day(s) or more | 150 | R1/2 | -0.1 to 0.6 | IPT-961A-0.6/-0.1MPA-M | 4589528111017 | S | Aluminum Alloy Case | ||
2,677,536 VND | 1 Piece(s) | 16 Day(s) or more | 150 | R1/2 | -0.1 to 0.25 | IPT-961A-0.25/-0.1MPA-M | 4589528111031 | S | Aluminum Alloy Case | ||
2,677,536 VND | 1 Piece(s) | 16 Day(s) or more | 150 | R1/2 | -0.1 to 1 | IPT-961A-1/-0.1MPA-M | 4589528110942 | S | Aluminum Alloy Case | ||
2,677,536 VND | 1 Piece(s) | 16 Day(s) or more | 150 | R1/2 | -0.1 to 1.6 | IPT-961A-1.6/-0.1MPA-M | 4589528110904 | S | Aluminum Alloy Case | ||
2,677,536 VND | 1 Piece(s) | 16 Day(s) or more | 150 | R1/2 | -0.1 to 2 | IPT-961A-2/-0.1MPA-M | 4589528110959 | S | Aluminum Alloy Case | ||
2,677,536 VND | 1 Piece(s) | 16 Day(s) or more | 150 | R1/2 | -0.1 to 2.5 | IPT-961A-2.5/-0.1MPA-M | 4589528110928 | S | Aluminum Alloy Case | ||
1,563,340 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.1 | IPT-331A-0.1/-0.1MPA-M | 4589528108161 | U | Iron Black Case | ||
1,396,005 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.2 | IPT-331A-0.2/-0.1MPA-M | 4589528108178 | U | Iron Black Case | ||
1,396,005 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.3 | IPT-331A-0.3/-0.1MPA-M | 4589528108185 | U | Iron Black Case | ||
1,396,005 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.4 | IPT-331A-0.4/-0.1MPA-M | 4589528108192 | U | Iron Black Case | ||
1,396,005 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.5 | IPT-331A-0.5/-0.1MPA-M | 4589528108208 | U | Iron Black Case | ||
1,396,005 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.6 | IPT-331A-0.6/-0.1MPA-M | 4589528108215 | U | Iron Black Case | ||
1,396,005 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.25 | IPT-331A-0.25/-0.1MPA-M | 4589528108239 | U | Iron Black Case | ||
1,396,005 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 1 | IPT-331A-1/-0.1MPA-M | 4589528108147 | U | Iron Black Case | ||
1,396,005 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 1.6 | IPT-331A-1.6/-0.1MPA-M | 4589528108109 | U | Iron Black Case | ||
1,396,005 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 2 | IPT-331A-2/-0.1MPA-M | 4589528108154 | U | Iron Black Case | ||
1,396,005 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 2.5 | IPT-331A-2.5/-0.1MPA-M | 4589528108123 | U | Iron Black Case | ||
1,737,690 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 0.1 | IPT-341A-0.1/-0.1MPA-M | 4589528108475 | U | Iron Black Case | ||
1,584,698 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 0.2 | IPT-341A-0.2/-0.1MPA-M | 4589528108482 | U | Iron Black Case | ||
1,584,698 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 0.3 | IPT-341A-0.3/-0.1MPA-M | 4589528108499 | U | Iron Black Case | ||
1,584,698 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 0.4 | IPT-341A-0.4/-0.1MPA-M | 4589528108505 | U | Iron Black Case | ||
1,584,698 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 0.5 | IPT-341A-0.5/-0.1MPA-M | 4589528108512 | U | Iron Black Case |
Loading...Tải…
Product Type | General-Purpose Pressure Gauge | Application | Other | Accuracy | ±1.6% F.S |
---|---|---|---|---|---|
Case type | A | Specification | Vibration-resistant type for vapor |