(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Type approval has been received based on the new Japanese Measurement Act, which ensures high reliability and a diverse range of applicable fields.
· Used in areas with vibration.
[Applications]
· Comes in a variety of sizes, case configurations and pressure ranges for easy model selection.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Case size (ømm) | Screw type and diameter | Pressure span (Mpa) | Manufacturer model number | JAN code | Connection port type | Case material |
---|---|---|---|---|---|---|---|---|---|---|---|
2,077,980 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 0.1 | IPT-441A-0.1/-0.1MPA-V | 4589528105184 | S | Iron Black Case | ||
1,939,333 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 0.2 | IPT-441A-0.2/-0.1MPA-V | 4589528105191 | S | Iron Black Case | ||
1,939,333 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 0.3 | IPT-441A-0.3/-0.1MPA-V | 4589528105207 | S | Iron Black Case | ||
1,939,333 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 0.4 | IPT-441A-0.4/-0.1MPA-V | 4589528105214 | S | Iron Black Case | ||
1,939,333 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 0.5 | IPT-441A-0.5/-0.1MPA-V | 4589528105221 | S | Iron Black Case | ||
1,939,333 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 0.6 | IPT-441A-0.6/-0.1MPA-V | 4589528105238 | S | Iron Black Case | ||
1,939,333 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 0.25 | IPT-441A-0.25/-0.1MPA-V | 4589528105252 | S | Iron Black Case | ||
1,939,333 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 1 | IPT-441A-1/-0.1MPA-V | 4589528105160 | S | Iron Black Case | ||
1,939,333 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 1.6 | IPT-441A-1.6/-0.1MPA-V | 4589528105122 | S | Iron Black Case | ||
1,939,333 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 2 | IPT-441A-2/-0.1MPA-V | 4589528105177 | S | Iron Black Case | ||
1,939,333 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | -0.1 to 2.5 | IPT-441A-2.5/-0.1MPA-V | 4589528105146 | S | Iron Black Case | ||
3,007,425 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | -0.1 to 0.1 | IPT-461A-0.1/-0.1MPA-V | 4589528105634 | S | Aluminum Alloy Case | ||
2,830,530 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | -0.1 to 0.2 | IPT-461A-0.2/-0.1MPA-V | 4589528105641 | S | Aluminum Alloy Case | ||
2,830,530 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | -0.1 to 0.3 | IPT-461A-0.3/-0.1MPA-V | 4589528105658 | S | Aluminum Alloy Case | ||
2,830,530 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | -0.1 to 0.4 | IPT-461A-0.4/-0.1MPA-V | 4589528105665 | S | Aluminum Alloy Case | ||
2,830,530 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | -0.1 to 0.5 | IPT-461A-0.5/-0.1MPA-V | 4589528105672 | S | Aluminum Alloy Case | ||
2,830,530 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | -0.1 to 0.6 | IPT-461A-0.6/-0.1MPA-V | 4589528105689 | S | Aluminum Alloy Case | ||
2,830,530 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | -0.1 to 0.25 | IPT-461A-0.25/-0.1MPA-V | 4589528105702 | S | Aluminum Alloy Case | ||
2,830,530 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | -0.1 to 1 | IPT-461A-1/-0.1MPA-V | 4589528105610 | S | Aluminum Alloy Case | ||
2,830,530 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | -0.1 to 1.6 | IPT-461A-1.6/-0.1MPA-V | 4589528105573 | S | Aluminum Alloy Case | ||
2,830,530 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | -0.1 to 2 | IPT-461A-2/-0.1MPA-V | 4589528105627 | S | Aluminum Alloy Case | ||
2,830,530 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | -0.1 to 2.5 | IPT-461A-2.5/-0.1MPA-V | 4589528105597 | S | Aluminum Alloy Case | ||
2,173,598 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 0.1 | IPT-941A-0.1/-0.1MPA-V | 4589528107409 | S | Iron Black Case | ||
2,034,951 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 0.2 | IPT-941A-0.2/-0.1MPA-V | 4589528107416 | S | Iron Black Case | ||
2,034,951 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 0.3 | IPT-941A-0.3/-0.1MPA-V | 4589528107423 | S | Iron Black Case | ||
2,034,951 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 0.4 | IPT-941A-0.4/-0.1MPA-V | 4589528107430 | S | Iron Black Case | ||
2,034,951 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 0.5 | IPT-941A-0.5/-0.1MPA-V | 4589528107447 | S | Iron Black Case | ||
2,034,951 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 0.6 | IPT-941A-0.6/-0.1MPA-V | 4589528107454 | S | Iron Black Case | ||
2,034,951 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 0.25 | IPT-941A-0.25/-0.1MPA-V | 4589528107478 | S | Iron Black Case | ||
2,034,951 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 1 | IPT-941A-1/-0.1MPA-V | 4589528107386 | S | Iron Black Case | ||
2,034,951 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 1.6 | IPT-941A-1.6/-0.1MPA-V | 4589528107348 | S | Iron Black Case | ||
2,034,951 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 2 | IPT-941A-2/-0.1MPA-V | 4589528107393 | S | Iron Black Case | ||
2,034,951 VND | 1 Piece(s) | 16 Day(s) or more | 100 | R1/2 | -0.1 to 2.5 | IPT-941A-2.5/-0.1MPA-V | 4589528107362 | S | Iron Black Case | ||
3,103,045 VND | 1 Piece(s) | 16 Day(s) or more | 150 | R1/2 | -0.1 to 0.1 | IPT-961A-0.1/-0.1MPA-V | 4589528107850 | S | Aluminum Alloy Case | ||
2,926,146 VND | 1 Piece(s) | 16 Day(s) or more | 150 | R1/2 | -0.1 to 0.2 | IPT-961A-0.2/-0.1MPA-V | 4589528107867 | S | Aluminum Alloy Case | ||
2,926,146 VND | 1 Piece(s) | 16 Day(s) or more | 150 | R1/2 | -0.1 to 0.3 | IPT-961A-0.3/-0.1MPA-V | 4589528107874 | S | Aluminum Alloy Case | ||
2,926,146 VND | 1 Piece(s) | 16 Day(s) or more | 150 | R1/2 | -0.1 to 0.4 | IPT-961A-0.4/-0.1MPA-V | 4589528107881 | S | Aluminum Alloy Case | ||
2,926,146 VND | 1 Piece(s) | 16 Day(s) or more | 150 | R1/2 | -0.1 to 0.5 | IPT-961A-0.5/-0.1MPA-V | 4589528107898 | S | Aluminum Alloy Case | ||
2,926,146 VND | 1 Piece(s) | 16 Day(s) or more | 150 | R1/2 | -0.1 to 0.6 | IPT-961A-0.6/-0.1MPA-V | 4589528107904 | S | Aluminum Alloy Case | ||
2,926,146 VND | 1 Piece(s) | 16 Day(s) or more | 150 | R1/2 | -0.1 to 0.25 | IPT-961A-0.25/-0.1MPA-V | 4589528107928 | S | Aluminum Alloy Case | ||
2,926,146 VND | 1 Piece(s) | 16 Day(s) or more | 150 | R1/2 | -0.1 to 1 | IPT-961A-1/-0.1MPA-V | 4589528107836 | S | Aluminum Alloy Case | ||
2,926,146 VND | 1 Piece(s) | 16 Day(s) or more | 150 | R1/2 | -0.1 to 1.6 | IPT-961A-1.6/-0.1MPA-V | 4589528107799 | S | Aluminum Alloy Case | ||
2,926,146 VND | 1 Piece(s) | 16 Day(s) or more | 150 | R1/2 | -0.1 to 2 | IPT-961A-2/-0.1MPA-V | 4589528107843 | S | Aluminum Alloy Case | ||
2,926,146 VND | 1 Piece(s) | 16 Day(s) or more | 150 | R1/2 | -0.1 to 2.5 | IPT-961A-2.5/-0.1MPA-V | 4589528107812 | S | Aluminum Alloy Case | ||
1,692,425 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.1 | IPT-331A-0.1/-0.1MPA-V | 4589528103852 | U | Iron Black Case | ||
1,539,435 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.2 | IPT-331A-0.2/-0.1MPA-V | 4589528103869 | U | Iron Black Case | ||
1,539,435 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.3 | IPT-331A-0.3/-0.1MPA-V | 4589528103876 | U | Iron Black Case | ||
1,539,435 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.4 | IPT-331A-0.4/-0.1MPA-V | 4589528103883 | U | Iron Black Case | ||
1,539,435 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.5 | IPT-331A-0.5/-0.1MPA-V | 4589528103890 | U | Iron Black Case | ||
1,539,435 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.6 | IPT-331A-0.6/-0.1MPA-V | 4589528103906 | U | Iron Black Case | ||
1,539,435 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.25 | IPT-331A-0.25/-0.1MPA-V | 4589528103920 | U | Iron Black Case | ||
1,539,435 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 1 | IPT-331A-1/-0.1MPA-V | 4589528103838 | U | Iron Black Case | ||
1,539,435 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 1.6 | IPT-331A-1.6/-0.1MPA-V | 4589528103791 | U | Iron Black Case | ||
1,539,435 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 2 | IPT-331A-2/-0.1MPA-V | 4589528103845 | U | Iron Black Case | ||
1,539,435 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 2.5 | IPT-331A-2.5/-0.1MPA-V | 4589528103814 | U | Iron Black Case | ||
1,919,366 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 0.1 | IPT-341A-0.1/-0.1MPA-V | 4589528104293 | U | Iron Black Case | ||
1,780,718 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 0.2 | IPT-341A-0.2/-0.1MPA-V | 4589528104309 | U | Iron Black Case | ||
1,780,718 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 0.3 | IPT-341A-0.3/-0.1MPA-V | 4589528104316 | U | Iron Black Case | ||
1,780,718 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 0.4 | IPT-341A-0.4/-0.1MPA-V | 4589528104323 | U | Iron Black Case | ||
1,780,718 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 0.5 | IPT-341A-0.5/-0.1MPA-V | 4589528104330 | U | Iron Black Case |
Loading...Tải…
Product Type | General-Purpose Pressure Gauge | Application | Other | Accuracy | ±1.6% F.S |
---|---|---|---|---|---|
Case type | A | Specification | Vibration-resistant type |