(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Type approval has been received based on the new Japanese Measurement Act, which ensures high reliability and a diverse range of applicable fields.
· The pressure medium is a product which withstands temporarily high temperatures, such as the water vapor when starting operation.
[Applications]
· Comes in a variety of sizes, case configurations and pressure ranges for easy model selection.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Case size (ømm) | Screw type and diameter | Pressure span (Mpa) | Manufacturer model number | JAN code |
---|---|---|---|---|---|---|---|---|---|
3,218,185 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.05 | IPT-441D-0.05MPA-M | 4589528132876 | ||
2,740,091 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.06 | IPT-441D-0.06MPA-M | 4589528132883 | ||
1,989,481 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.1 | IPT-441D-0.1MPA-M | 4589528132913 | ||
1,884,301 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.2 | IPT-441D-0.2MPA-M | 4589528132920 | ||
1,884,301 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.3 | IPT-441D-0.3MPA-M | 4589528132937 | ||
1,884,301 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.4 | IPT-441D-0.4MPA-M | 4589528132944 | ||
1,884,301 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.5 | IPT-441D-0.5MPA-M | 4589528132951 | ||
1,884,301 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.6 | IPT-441D-0.6MPA-M | 4589528132968 | ||
1,884,301 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.7 | IPT-441D-0.7MPA-M | 4589528132975 | ||
1,989,481 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.16 | IPT-441D-0.16MPA-M | 4589528132890 | ||
1,884,301 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.25 | IPT-441D-0.25MPA-M | 4589528132906 | ||
1,884,301 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 1 | IPT-441D-1MPA-M | 4589528132982 | ||
1,884,301 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 1.6 | IPT-441D-1.6MPA-M | 4589528133033 | ||
1,884,301 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 2 | IPT-441D-2MPA-M | 4589528132999 | ||
1,884,301 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 2.5 | IPT-441D-2.5MPA-M | 4589528133057 | ||
1,884,301 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 3 | IPT-441D-3MPA-M | 4589528133002 | ||
1,884,301 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 3.5 | IPT-441D-3.5MPA-M | 4589528133071 | ||
2,104,223 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 4 | IPT-441D-4MPA-M | 4589528133019 | ||
2,104,223 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 5 | IPT-441D-5MPA-M | 4589528133026 | ||
4,576,980 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | 0.05 | IPT-461D-0.05MPA-M | 4589528133187 | ||
4,113,480 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | 0.06 | IPT-461D-0.06MPA-M | 4589528133194 | ||
3,334,800 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | 0.1 | IPT-461D-0.1MPA-M | 4589528133224 | ||
3,191,115 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | 0.2 | IPT-461D-0.2MPA-M | 4589528133231 | ||
3,191,115 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | 0.3 | IPT-461D-0.3MPA-M | 4589528133248 | ||
3,191,115 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | 0.4 | IPT-461D-0.4MPA-M | 4589528133255 | ||
3,191,115 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | 0.5 | IPT-461D-0.5MPA-M | 4589528133262 | ||
3,191,115 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | 0.6 | IPT-461D-0.6MPA-M | 4589528133279 | ||
3,191,115 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | 0.7 | IPT-461D-0.7MPA-M | 4589528133286 | ||
3,334,800 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | 0.16 | IPT-461D-0.16MPA-M | 4589528133200 | ||
3,191,115 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | 0.25 | IPT-461D-0.25MPA-M | 4589528133217 | ||
3,191,115 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | 1 | IPT-461D-1MPA-M | 4589528133293 | ||
3,191,115 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | 1.6 | IPT-461D-1.6MPA-M | 4589528133347 | ||
3,191,115 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | 2 | IPT-461D-2MPA-M | 4589528133309 | ||
3,191,115 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | 2.5 | IPT-461D-2.5MPA-M | 4589528133361 | ||
3,191,115 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | 3 | IPT-461D-3MPA-M | 4589528133316 | ||
3,191,115 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | 3.5 | IPT-461D-3.5MPA-M | 4589528133385 | ||
3,408,960 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | 4 | IPT-461D-4MPA-M | 4589528133323 | ||
3,408,960 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | 5 | IPT-461D-5MPA-M | 4589528133330 | ||
2,839,203 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.05 | IPT-331D-0.05MPA-M | 4589528131947 | ||
2,361,106 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.06 | IPT-331D-0.06MPA-M | 4589528131954 | ||
1,605,718 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.1 | IPT-331D-0.1MPA-M | 4589528131985 | ||
1,462,288 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.2 | IPT-331D-0.2MPA-M | 4589528131992 | ||
1,462,288 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.3 | IPT-331D-0.3MPA-M | 4589528132005 | ||
1,462,288 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.4 | IPT-331D-0.4MPA-M | 4589528132012 | ||
1,462,288 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.5 | IPT-331D-0.5MPA-M | 4589528132029 | ||
1,462,288 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.6 | IPT-331D-0.6MPA-M | 4589528132036 | ||
1,462,288 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.7 | IPT-331D-0.7MPA-M | 4589528132043 | ||
1,605,718 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.16 | IPT-331D-0.16MPA-M | 4589528131961 | ||
1,462,288 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.25 | IPT-331D-0.25MPA-M | 4589528131978 | ||
1,462,288 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 1 | IPT-331D-1MPA-M | 4589528132050 | ||
1,462,288 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 1.6 | IPT-331D-1.6MPA-M | 4589528132104 | ||
1,462,288 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 2 | IPT-331D-2MPA-M | 4589528132067 | ||
1,462,288 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 2.5 | IPT-331D-2.5MPA-M | 4589528132128 | ||
1,462,288 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 3 | IPT-331D-3MPA-M | 4589528132074 | ||
1,462,288 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 3.5 | IPT-331D-3.5MPA-M | 4589528132142 | ||
1,663,088 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 4 | IPT-331D-4MPA-M | 4589528132081 | ||
1,663,088 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 5 | IPT-331D-5MPA-M | 4589528132098 | ||
3,066,690 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | 0.05 | IPT-341D-0.05MPA-M | 4589528132258 | ||
2,588,596 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | 0.06 | IPT-341D-0.06MPA-M | 4589528132265 | ||
1,837,985 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | 0.1 | IPT-341D-0.1MPA-M | 4589528132296 |
Loading...Tải…
Product Type | General-Purpose Pressure Gauge | Application | Other | Accuracy | ±1.6% F.S |
---|---|---|---|---|---|
Case type | D | Connection port type | U | Case material | Iron Chrome Plating |
Specification | Vibration-resistant type for vapor |