(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Uses stainless steel for wetted parts.
· Used in areas with vibration.
[Applications]
· This product can measure corrosive fluids.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Case size (ømm) | Screw type and diameter | Pressure span (Mpa) | Manufacturer model number | JAN code | Case type |
---|---|---|---|---|---|---|---|---|---|---|
5,214,033 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.05 | IPT-446D-0.05MPA-V | 4589528094426 | D | ||
4,974,985 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.06 | IPT-446D-0.06MPA-V | 4589528094433 | D | ||
4,186,128 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.1 | IPT-446D-0.1MPA-V | 4589528094464 | D | ||
3,827,556 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.2 | IPT-446D-0.2MPA-V | 4589528094471 | D | ||
3,827,556 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.3 | IPT-446D-0.3MPA-V | 4589528094488 | D | ||
3,827,556 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.4 | IPT-446D-0.4MPA-V | 4589528094495 | D | ||
3,827,556 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.5 | IPT-446D-0.5MPA-V | 4589528094501 | D | ||
3,827,556 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.6 | IPT-446D-0.6MPA-V | 4589528094518 | D | ||
3,827,556 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.7 | IPT-446D-0.7MPA-V | 4589528094525 | D | ||
4,186,128 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.16 | IPT-446D-0.16MPA-V | 4589528094440 | D | ||
3,827,556 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.25 | IPT-446D-0.25MPA-V | 4589528094457 | D | ||
3,827,556 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 1 | IPT-446D-1MPA-V | 4589528094532 | D | ||
3,827,556 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 1.6 | IPT-446D-1.6MPA-V | 4589528094709 | D | ||
3,827,556 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 2 | IPT-446D-2MPA-V | 4589528094549 | D | ||
3,827,556 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 2.5 | IPT-446D-2.5MPA-V | 4589528094730 | D | ||
3,827,556 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 3 | IPT-446D-3MPA-V | 4589528094556 | D | ||
3,827,556 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 3.5 | IPT-446D-3.5MPA-V | 4589528094754 | D | ||
4,186,128 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 4 | IPT-446D-4MPA-V | 4589528094563 | D | ||
4,186,128 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 5 | IPT-446D-5MPA-V | 4589528094570 | D | ||
4,329,558 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 6 | IPT-446D-6MPA-V | 4589528094587 | D | ||
4,329,558 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 7 | IPT-446D-7MPA-V | 4589528094594 | D | ||
4,625,976 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 10 | IPT-446D-10MPA-V | 4589528094600 | D | ||
4,625,976 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 16 | IPT-446D-16MPA-V | 4589528094617 | D | ||
4,625,976 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 20 | IPT-446D-20MPA-V | 4589528094624 | D | ||
4,625,976 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 25 | IPT-446D-25MPA-V | 4589528094631 | D | ||
5,711,251 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 30 | IPT-446D-30MPA-V | 4589528094648 | D | ||
5,711,251 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 35 | IPT-446D-35MPA-V | 4589528094655 | D | ||
5,711,251 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 40 | IPT-446D-40MPA-V | 4589528094662 | D | ||
5,711,251 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 50 | IPT-446D-50MPA-V | 4589528094679 | D | ||
6,590,948 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 60 | IPT-446D-60MPA-V | 4589528094686 | D | ||
6,590,948 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 70 | IPT-446D-70MPA-V | 4589528094693 | D | ||
7,958,300 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 100 | IPT-446D-100MPA-V | 4589528094716 | D | ||
4,883,260 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.05 | IPT-336D-0.05MPA-V | 4589528093597 | D | ||
4,644,211 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.06 | IPT-336D-0.06MPA-V | 4589528093603 | D | ||
3,592,403 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.1 | IPT-336D-0.1MPA-V | 4589528093634 | D | ||
3,367,698 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.2 | IPT-336D-0.2MPA-V | 4589528093641 | D | ||
3,367,698 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.3 | IPT-336D-0.3MPA-V | 4589528093658 | D | ||
3,367,698 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.4 | IPT-336D-0.4MPA-V | 4589528093665 | D | ||
3,367,698 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.5 | IPT-336D-0.5MPA-V | 4589528093672 | D | ||
3,367,698 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.6 | IPT-336D-0.6MPA-V | 4589528093689 | D | ||
3,367,698 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.7 | IPT-336D-0.7MPA-V | 4589528093696 | D | ||
3,592,403 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.16 | IPT-336D-0.16MPA-V | 4589528093610 | D | ||
3,367,698 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.25 | IPT-336D-0.25MPA-V | 4589528093627 | D | ||
3,367,698 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 1 | IPT-336D-1MPA-V | 4589528093702 | D | ||
3,367,698 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 1.6 | IPT-336D-1.6MPA-V | 4589528093832 | D | ||
3,367,698 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 2 | IPT-336D-2MPA-V | 4589528093719 | D | ||
3,367,698 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 2.5 | IPT-336D-2.5MPA-V | 4589528093856 | D | ||
3,367,698 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 3 | IPT-336D-3MPA-V | 4589528093726 | D | ||
3,367,698 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 3.5 | IPT-336D-3.5MPA-V | 4589528093870 | D | ||
3,592,403 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 4 | IPT-336D-4MPA-V | 4589528093733 | D | ||
3,592,403 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 5 | IPT-336D-5MPA-V | 4589528093740 | D | ||
3,812,325 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 6 | IPT-336D-6MPA-V | 4589528093757 | D | ||
3,812,325 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 7 | IPT-336D-7MPA-V | 4589528093764 | D | ||
4,046,593 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 10 | IPT-336D-10MPA-V | 4589528093771 | D | ||
4,046,593 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 16 | IPT-336D-16MPA-V | 4589528093788 | D | ||
4,046,593 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 20 | IPT-336D-20MPA-V | 4589528093795 | D | ||
4,046,593 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 25 | IPT-336D-25MPA-V | 4589528093801 | D | ||
5,681,680 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 30 | IPT-336D-30MPA-V | 4589528093818 | D | ||
5,681,680 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 35 | IPT-336D-35MPA-V | 4589528093825 | D | ||
4,974,985 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | 0.05 | IPT-346D-0.05MPA-V | 4589528093986 | D |
Loading...Tải…
Product Type | General-Purpose Pressure Gauge | Application | Other | Accuracy | ±1.6% F.S |
---|---|---|---|---|---|
Connection port type | U | Case material | Iron Chrome Plating | Specification | Vibration-resistant type |