(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Uses stainless steel for wetted parts.
· Used in areas with vibration.
[Applications]
· This product can measure corrosive fluids.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Screw type and diameter | Pressure span (Mpa) | Manufacturer model number | JAN code |
---|---|---|---|---|---|---|---|---|
4,147,601 VND | 1 Piece(s) | 16 Day(s) or more | G1/4 | 0.05 | IPT-226A-0.05MPA-V | 4589528078341 | ||
3,908,553 VND | 1 Piece(s) | 16 Day(s) or more | G1/4 | 0.06 | IPT-226A-0.06MPA-V | 4589528078358 | ||
2,856,743 VND | 1 Piece(s) | 16 Day(s) or more | G1/4 | 0.1 | IPT-226A-0.1MPA-V | 4589528078389 | ||
2,526,858 VND | 1 Piece(s) | 16 Day(s) or more | G1/4 | 0.2 | IPT-226A-0.2MPA-V | 4589528078396 | ||
2,526,858 VND | 1 Piece(s) | 16 Day(s) or more | G1/4 | 0.3 | IPT-226A-0.3MPA-V | 4589528078402 | ||
2,526,858 VND | 1 Piece(s) | 16 Day(s) or more | G1/4 | 0.4 | IPT-226A-0.4MPA-V | 4589528078419 | ||
2,526,858 VND | 1 Piece(s) | 16 Day(s) or more | G1/4 | 0.5 | IPT-226A-0.5MPA-V | 4589528078426 | ||
2,526,858 VND | 1 Piece(s) | 16 Day(s) or more | G1/4 | 0.6 | IPT-226A-0.6MPA-V | 4589528078433 | ||
2,526,858 VND | 1 Piece(s) | 16 Day(s) or more | G1/4 | 0.7 | IPT-226A-0.7MPA-V | 4589528078440 | ||
2,856,743 VND | 1 Piece(s) | 16 Day(s) or more | G1/4 | 0.16 | IPT-226A-0.16MPA-V | 4589528078365 | ||
2,526,858 VND | 1 Piece(s) | 16 Day(s) or more | G1/4 | 0.25 | IPT-226A-0.25MPA-V | 4589528078372 | ||
2,526,858 VND | 1 Piece(s) | 16 Day(s) or more | G1/4 | 1 | IPT-226A-1MPA-V | 4589528078457 | ||
2,526,858 VND | 1 Piece(s) | 16 Day(s) or more | G1/4 | 1.6 | IPT-226A-1.6MPA-V | 4589528078600 | ||
2,526,858 VND | 1 Piece(s) | 16 Day(s) or more | G1/4 | 2 | IPT-226A-2MPA-V | 4589528078464 | ||
2,526,858 VND | 1 Piece(s) | 16 Day(s) or more | G1/4 | 2.5 | IPT-226A-2.5MPA-V | 4589528078624 | ||
2,526,858 VND | 1 Piece(s) | 16 Day(s) or more | G1/4 | 3 | IPT-226A-3MPA-V | 4589528078471 | ||
2,526,858 VND | 1 Piece(s) | 7 Day(s) or more | G1/4 | 3.5 | IPT-226A-3.5MPA-V | 4589528078648 | ||
2,737,220 VND | 1 Piece(s) | 16 Day(s) or more | G1/4 | 4 | IPT-226A-4MPA-V | 4589528078488 | ||
2,737,220 VND | 1 Piece(s) | 16 Day(s) or more | G1/4 | 5 | IPT-226A-5MPA-V | 4589528078495 | ||
2,947,581 VND | 1 Piece(s) | 16 Day(s) or more | G1/4 | 6 | IPT-226A-6MPA-V | 4589528078501 | ||
2,947,581 VND | 1 Piece(s) | 16 Day(s) or more | G1/4 | 7 | IPT-226A-7MPA-V | 4589528078518 | ||
3,186,628 VND | 1 Piece(s) | 16 Day(s) or more | G1/4 | 10 | IPT-226A-10MPA-V | 4589528078525 | ||
3,186,628 VND | 1 Piece(s) | 16 Day(s) or more | G1/4 | 16 | IPT-226A-16MPA-V | 4589528078532 | ||
3,186,628 VND | 1 Piece(s) | 16 Day(s) or more | G1/4 | 20 | IPT-226A-20MPA-V | 4589528078549 | ||
3,186,628 VND | 1 Piece(s) | 16 Day(s) or more | G1/4 | 25 | IPT-226A-25MPA-V | 4589528078556 | ||
5,075,105 VND | 1 Piece(s) | 16 Day(s) or more | G1/4 | 30 | IPT-226A-30MPA-V | 4589528078563 | ||
5,075,105 VND | 1 Piece(s) | 16 Day(s) or more | G1/4 | 35 | IPT-226A-35MPA-V | 4589528078570 | ||
5,075,105 VND | 1 Piece(s) | 16 Day(s) or more | G1/4 | 40 | IPT-226A-40MPA-V | 4589528078587 | ||
5,075,105 VND | 1 Piece(s) | 16 Day(s) or more | G1/4 | 50 | IPT-226A-50MPA-V | 4589528078594 | ||
4,386,648 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 0.05 | IPT-726A-0.05MPA-V | 4589528079638 | ||
4,147,601 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 0.06 | IPT-726A-0.06MPA-V | 4589528079645 | ||
3,095,790 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 0.1 | IPT-726A-0.1MPA-V | 4589528079676 | ||
2,765,905 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 0.2 | IPT-726A-0.2MPA-V | 4589528079683 | ||
2,765,905 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 0.3 | IPT-726A-0.3MPA-V | 4589528079690 | ||
2,765,905 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 0.4 | IPT-726A-0.4MPA-V | 4589528079706 | ||
2,765,905 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 0.5 | IPT-726A-0.5MPA-V | 4589528079713 | ||
2,765,905 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 0.6 | IPT-726A-0.6MPA-V | 4589528079720 | ||
2,765,905 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 0.7 | IPT-726A-0.7MPA-V | 4589528079737 | ||
3,095,790 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 0.16 | IPT-726A-0.16MPA-V | 4589528079652 | ||
2,765,905 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 0.25 | IPT-726A-0.25MPA-V | 4589528079669 | ||
2,765,905 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 1 | IPT-726A-1MPA-V | 4589528079744 | ||
2,765,905 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 1.6 | IPT-726A-1.6MPA-V | 4589528079898 | ||
2,765,905 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 2 | IPT-726A-2MPA-V | 4589528079751 | ||
2,765,905 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 2.5 | IPT-726A-2.5MPA-V | 4589528079911 | ||
2,765,905 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 3 | IPT-726A-3MPA-V | 4589528079768 | ||
2,765,905 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 3.5 | IPT-726A-3.5MPA-V | 4589528079935 | ||
2,976,268 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 4 | IPT-726A-4MPA-V | 4589528079775 | ||
2,976,268 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 5 | IPT-726A-5MPA-V | 4589528079782 | ||
3,186,628 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 6 | IPT-726A-6MPA-V | 4589528079799 | ||
3,186,628 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 7 | IPT-726A-7MPA-V | 4589528079805 | ||
3,425,678 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 10 | IPT-726A-10MPA-V | 4589528079812 | ||
3,425,678 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 16 | IPT-726A-16MPA-V | 4589528079829 | ||
3,425,678 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 20 | IPT-726A-20MPA-V | 4589528079836 | ||
3,425,678 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 25 | IPT-726A-25MPA-V | 4589528079843 | ||
5,314,153 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 30 | IPT-726A-30MPA-V | 4589528079850 | ||
5,314,153 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 35 | IPT-726A-35MPA-V | 4589528079867 | ||
5,314,153 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 40 | IPT-726A-40MPA-V | 4589528079874 | ||
5,314,153 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 50 | IPT-726A-50MPA-V | 4589528079881 |
Loading...Tải…
Product Type | General-Purpose Pressure Gauge | Application | Other | Case size(ømm) | 60 |
---|---|---|---|---|---|
Accuracy | ±1.6% F.S | Case type | A | Connection port type | T |
Case material | Iron Chrome Plating | Specification | Vibration-resistant type |