(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Uses stainless steel for wetted parts.
· The product is easy to handle and has excellent durability.
[Applications]
· This product can measure corrosive fluids.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Case size (ømm) | Screw type and diameter | Pressure span (Mpa) | Manufacturer model number | JAN code | Case type |
---|---|---|---|---|---|---|---|---|---|---|
4,974,985 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.05 | IPT-446D-0.05MPA | 4589528091067 | D | ||
4,735,938 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.06 | IPT-446D-0.06MPA | 4589528091074 | D | ||
3,947,081 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.1 | IPT-446D-0.1MPA | 4589528091104 | D | ||
3,588,510 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.2 | IPT-446D-0.2MPA | 4589528091111 | D | ||
3,588,510 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.3 | IPT-446D-0.3MPA | 4589528091128 | D | ||
3,588,510 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.4 | IPT-446D-0.4MPA | 4589528091135 | D | ||
3,588,510 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.5 | IPT-446D-0.5MPA | 4589528091142 | D | ||
3,588,510 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.6 | IPT-446D-0.6MPA | 4589528091159 | D | ||
3,588,510 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.7 | IPT-446D-0.7MPA | 4589528091166 | D | ||
3,947,081 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.16 | IPT-446D-0.16MPA | 4589528091081 | D | ||
3,588,510 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.25 | IPT-446D-0.25MPA | 4589528091098 | D | ||
3,588,510 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 1 | IPT-446D-1MPA | 4589528091173 | D | ||
3,588,510 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 1.6 | IPT-446D-1.6MPA | 4589528091340 | D | ||
3,588,510 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 2 | IPT-446D-2MPA | 4589528091180 | D | ||
3,588,510 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 2.5 | IPT-446D-2.5MPA | 4589528091371 | D | ||
3,588,510 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 3 | IPT-446D-3MPA | 4589528091197 | D | ||
3,588,510 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 3.5 | IPT-446D-3.5MPA | 4589528091395 | D | ||
3,947,081 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 4 | IPT-446D-4MPA | 4589528091203 | D | ||
3,947,081 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 5 | IPT-446D-5MPA | 4589528091210 | D | ||
4,329,558 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 6 | IPT-446D-6MPA | 4589528091227 | D | ||
4,329,558 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 7 | IPT-446D-7MPA | 4589528091234 | D | ||
4,386,928 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 10 | IPT-446D-10MPA | 4589528091241 | D | ||
4,386,928 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 16 | IPT-446D-16MPA | 4589528091258 | D | ||
4,386,928 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 20 | IPT-446D-20MPA | 4589528091265 | D | ||
4,386,928 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 25 | IPT-446D-25MPA | 4589528091272 | D | ||
5,472,205 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 30 | IPT-446D-30MPA | 4589528091289 | D | ||
5,472,205 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 35 | IPT-446D-35MPA | 4589528091296 | D | ||
5,472,205 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 40 | IPT-446D-40MPA | 4589528091302 | D | ||
5,472,205 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 50 | IPT-446D-50MPA | 4589528091319 | D | ||
6,351,901 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 60 | IPT-446D-60MPA | 4589528091326 | D | ||
6,351,901 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 70 | IPT-446D-70MPA | 4589528091333 | D | ||
7,719,253 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 100 | IPT-446D-100MPA | 4589528091357 | D | ||
4,644,211 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.05 | IPT-336D-0.05MPA | 4589528090237 | D | ||
4,405,165 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.06 | IPT-336D-0.06MPA | 4589528090244 | D | ||
3,353,355 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.1 | IPT-336D-0.1MPA | 4589528090275 | D | ||
3,128,650 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.2 | IPT-336D-0.2MPA | 4589528090282 | D | ||
3,128,650 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.3 | IPT-336D-0.3MPA | 4589528090299 | D | ||
3,128,650 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.4 | IPT-336D-0.4MPA | 4589528090305 | D | ||
3,128,650 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.5 | IPT-336D-0.5MPA | 4589528090312 | D | ||
3,128,650 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.6 | IPT-336D-0.6MPA | 4589528090329 | D | ||
3,128,650 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.7 | IPT-336D-0.7MPA | 4589528090336 | D | ||
3,353,355 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.16 | IPT-336D-0.16MPA | 4589528090251 | D | ||
3,128,650 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 0.25 | IPT-336D-0.25MPA | 4589528090268 | D | ||
3,128,650 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 1 | IPT-336D-1MPA | 4589528090343 | D | ||
3,128,650 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 1.6 | IPT-336D-1.6MPA | 4589528090473 | D | ||
3,128,650 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 2 | IPT-336D-2MPA | 4589528090350 | D | ||
3,128,650 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 2.5 | IPT-336D-2.5MPA | 4589528090497 | D | ||
3,128,650 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 3 | IPT-336D-3MPA | 4589528090367 | D | ||
3,128,650 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 3.5 | IPT-336D-3.5MPA | 4589528090510 | D | ||
3,353,355 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 4 | IPT-336D-4MPA | 4589528090374 | D | ||
3,353,355 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 5 | IPT-336D-5MPA | 4589528090381 | D | ||
3,573,278 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 6 | IPT-336D-6MPA | 4589528090398 | D | ||
3,573,278 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 7 | IPT-336D-7MPA | 4589528090404 | D | ||
3,807,546 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 10 | IPT-336D-10MPA | 4589528090411 | D | ||
3,807,546 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 16 | IPT-336D-16MPA | 4589528090428 | D | ||
3,807,546 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 20 | IPT-336D-20MPA | 4589528090435 | D | ||
3,807,546 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 25 | IPT-336D-25MPA | 4589528090442 | D | ||
5,442,631 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 30 | IPT-336D-30MPA | 4589528090459 | D | ||
5,442,631 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | 35 | IPT-336D-35MPA | 4589528090466 | D | ||
4,735,938 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | 0.05 | IPT-346D-0.05MPA | 4589528090626 | D |
Loading...Tải…
Product Type | General-Purpose Pressure Gauge | Application | Other | Accuracy | ±1.6% F.S |
---|---|---|---|---|---|
Connection port type | U | Case material | Iron Chrome Plating |