(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Type approval has been received based on the new Japanese Measurement Act, which ensures high reliability and a diverse range of applicable fields.
· Used in areas with vibration.
[Applications]
· Comes in a variety of sizes, case configurations and pressure ranges for easy model selection.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Case size (ømm) | Screw type and diameter | Pressure span (Mpa) | Manufacturer model number | JAN code |
---|---|---|---|---|---|---|---|---|---|
3,323,368 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.05 | IPT-441D-0.05MPA-V | 4589528128817 | ||
2,844,175 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.06 | IPT-441D-0.06MPA-V | 4589528128824 | ||
2,161,595 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.1 | IPT-441D-0.1MPA-V | 4589528128855 | ||
2,065,976 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.2 | IPT-441D-0.2MPA-V | 4589528128862 | ||
2,065,976 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.3 | IPT-441D-0.3MPA-V | 4589528128879 | ||
2,065,976 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.4 | IPT-441D-0.4MPA-V | 4589528128886 | ||
2,065,976 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.5 | IPT-441D-0.5MPA-V | 4589528128893 | ||
2,065,976 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.6 | IPT-441D-0.6MPA-V | 4589528128909 | ||
2,065,976 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.7 | IPT-441D-0.7MPA-V | 4589528128916 | ||
2,161,595 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.16 | IPT-441D-0.16MPA-V | 4589528128831 | ||
2,065,976 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.25 | IPT-441D-0.25MPA-V | 4589528128848 | ||
2,065,976 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 1 | IPT-441D-1MPA-V | 4589528128923 | ||
2,065,976 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 1.6 | IPT-441D-1.6MPA-V | 4589528129098 | ||
2,065,976 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 2 | IPT-441D-2MPA-V | 4589528128930 | ||
2,065,976 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 2.5 | IPT-441D-2.5MPA-V | 4589528129135 | ||
2,065,976 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 3 | IPT-441D-3MPA-V | 4589528128947 | ||
2,065,976 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 3.5 | IPT-441D-3.5MPA-V | 4589528129159 | ||
2,266,776 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 4 | IPT-441D-4MPA-V | 4589528128954 | ||
2,266,776 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 5 | IPT-441D-5MPA-V | 4589528128961 | ||
2,486,700 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 6 | IPT-441D-6MPA-V | 4589528128978 | ||
2,486,700 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 7 | IPT-441D-7MPA-V | 4589528128985 | ||
2,698,853 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 10 | IPT-441D-10MPA-V | 4589528128992 | ||
2,698,853 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 16 | IPT-441D-16MPA-V | 4589528129005 | ||
2,698,853 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 20 | IPT-441D-20MPA-V | 4589528129012 | ||
2,698,853 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 25 | IPT-441D-25MPA-V | 4589528129029 | ||
2,976,148 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 30 | IPT-441D-30MPA-V | 4589528129036 | ||
2,976,148 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 35 | IPT-441D-35MPA-V | 4589528129043 | ||
2,976,148 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 40 | IPT-441D-40MPA-V | 4589528129050 | ||
2,976,148 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 50 | IPT-441D-50MPA-V | 4589528129067 | ||
3,301,253 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 60 | IPT-441D-60MPA-V | 4589528129074 | ||
3,301,253 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 70 | IPT-441D-70MPA-V | 4589528129081 | ||
5,122,796 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 100 | IPT-441D-100MPA-V | 4589528129104 | ||
3,506,295 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | 0.1 | IPT-461D-0.1MPA-V | 4589528129302 | ||
3,371,880 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | 0.2 | IPT-461D-0.2MPA-V | 4589528129319 | ||
3,371,880 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | 0.3 | IPT-461D-0.3MPA-V | 4589528129326 | ||
3,371,880 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | 0.4 | IPT-461D-0.4MPA-V | 4589528129333 | ||
3,371,880 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | 0.5 | IPT-461D-0.5MPA-V | 4589528129340 | ||
3,371,880 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | 0.6 | IPT-461D-0.6MPA-V | 4589528129357 | ||
3,371,880 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | 0.7 | IPT-461D-0.7MPA-V | 4589528129364 | ||
3,506,295 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | 0.16 | IPT-461D-0.16MPA-V | 4589528129289 | ||
3,371,880 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | 0.25 | IPT-461D-0.25MPA-V | 4589528129296 | ||
3,371,880 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | 1 | IPT-461D-1MPA-V | 4589528129371 | ||
3,371,880 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | 1.6 | IPT-461D-1.6MPA-V | 4589528129548 | ||
3,371,880 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | 2 | IPT-461D-2MPA-V | 4589528129388 | ||
3,371,880 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | 2.5 | IPT-461D-2.5MPA-V | 4589528129586 | ||
3,371,880 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | 3 | IPT-461D-3MPA-V | 4589528129395 | ||
3,371,880 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | 3.5 | IPT-461D-3.5MPA-V | 4589528129609 | ||
3,571,185 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | 4 | IPT-461D-4MPA-V | 4589528129401 | ||
3,571,185 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | 5 | IPT-461D-5MPA-V | 4589528129418 | ||
3,710,235 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | 6 | IPT-461D-6MPA-V | 4589528129425 | ||
3,710,235 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | 7 | IPT-461D-7MPA-V | 4589528129432 | ||
3,835,380 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | 10 | IPT-461D-10MPA-V | 4589528129449 | ||
3,835,380 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | 16 | IPT-461D-16MPA-V | 4589528129456 | ||
3,835,380 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | 20 | IPT-461D-20MPA-V | 4589528129463 | ||
3,835,380 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | 25 | IPT-461D-25MPA-V | 4589528129470 | ||
4,229,355 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | 30 | IPT-461D-30MPA-V | 4589528129487 | ||
4,229,355 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | 35 | IPT-461D-35MPA-V | 4589528129494 | ||
4,229,355 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | 40 | IPT-461D-40MPA-V | 4589528129500 | ||
4,229,355 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | 50 | IPT-461D-50MPA-V | 4589528129517 | ||
4,576,980 VND | 1 Piece(s) | 16 Day(s) or more | 150 | G1/2 | 60 | IPT-461D-60MPA-V | 4589528129524 |
Loading...Tải…
Product Type | General-Purpose Pressure Gauge | Application | Other | Accuracy | ±1.6% F.S |
---|---|---|---|---|---|
Case type | D | Connection port type | U | Case material | Iron Chrome Plating |
Specification | Vibration-resistant type |