(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
HNT General Purpose Compound Gauge, Rounded Edge Type (B)

HNT General Purpose Compound Gauge, Rounded Edge Type (B)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      751,740VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product image is a representative image of the product.

Product Description

[Features]
· Mass produced for a reduced, reasonable cost.
· Product features stable quality and performance, manufactured based on JIS standards.
[Applications]
· Used to measure air pressure, hydraulic pressure and other general pressure.

 
Part Number
BT-G1/4-60X0.1/-0.1MPA-AHT
BT-G1/4-60X0.2/-0.1MPA-AHT
BT-G1/4-60X0.3/-0.1MPA-AHT
BT-G1/4-60X0.4/-0.1MPA-AHT
BT-G1/4-60X0.5/-0.1MPA-AHT
BT-G1/4-60X0.6/-0.1MPA-AHT
BT-G1/4-60X0.25/-0.1MPA-AHT
BT-G1/4-60X1/-0.1MPA-AHT
BT-G1/4-60X1.6/-0.1MPA-AHT
BT-G1/4-60X2/-0.1MPA-AHT
BT-G1/4-60X2.5/-0.1MPA-AHT
BT-G3/8-60X0.1/-0.1MPA-AHT
BT-G3/8-60X0.2/-0.1MPA-AHT
BT-G3/8-60X0.3/-0.1MPA-AHT
BT-G3/8-60X0.4/-0.1MPA-AHT
BT-G3/8-60X0.5/-0.1MPA-AHT
BT-G3/8-60X0.6/-0.1MPA-AHT
BT-G3/8-60X0.25/-0.1MPA-AHT
BT-G3/8-60X1/-0.1MPA-AHT
BT-G3/8-60X1.6/-0.1MPA-AHT
BT-G3/8-60X2/-0.1MPA-AHT
BT-G3/8-60X2.5/-0.1MPA-AHT
BT-G3/8-75X0.1/-0.1MPA-AHT
BT-G3/8-75X0.2/-0.1MPA-AHT
BT-G3/8-75X0.3/-0.1MPA-AHT
BT-G3/8-75X0.4/-0.1MPA-AHT
BT-G3/8-75X0.5/-0.1MPA-AHT
BT-G3/8-75X0.6/-0.1MPA-AHT
BT-G3/8-75X0.25/-0.1MPA-AHT
BT-G3/8-75X1/-0.1MPA-AHT
BT-G3/8-75X1.6/-0.1MPA-AHT
BT-G3/8-75X2/-0.1MPA-AHT
BT-G3/8-75X2.5/-0.1MPA-AHT
BT-G3/8-100X0.1/-0.1MPA-AHT
BT-G3/8-100X0.2/-0.1MPA-AHT
BT-G3/8-100X0.3/-0.1MPA-AHT
BT-G3/8-100X0.4/-0.1MPA-AHT
BT-G3/8-100X0.5/-0.1MPA-AHT
BT-G3/8-100X0.6/-0.1MPA-AHT
BT-G3/8-100X0.25/-0.1MPA-AHT
BT-G3/8-100X1/-0.1MPA-AHT
BT-G3/8-100X1.6/-0.1MPA-AHT
BT-G3/8-100X2/-0.1MPA-AHT
BT-G3/8-100X2.5/-0.1MPA-AHT
BT-R1/4-60X0.1/-0.1MPA-AHT
BT-R1/4-60X0.2/-0.1MPA-AHT
BT-R1/4-60X0.3/-0.1MPA-AHT
BT-R1/4-60X0.4/-0.1MPA-AHT
BT-R1/4-60X0.5/-0.1MPA-AHT
BT-R1/4-60X0.6/-0.1MPA-AHT
BT-R1/4-60X0.25/-0.1MPA-AHT
BT-R1/4-60X1/-0.1MPA-AHT
BT-R1/4-60X1.6/-0.1MPA-AHT
BT-R1/4-60X2/-0.1MPA-AHT
BT-R1/4-60X2.5/-0.1MPA-AHT
BT-R3/8-60X0.1/-0.1MPA-AHT
BT-R3/8-60X0.2/-0.1MPA-AHT
BT-R3/8-60X0.3/-0.1MPA-AHT
BT-R3/8-60X0.4/-0.1MPA-AHT
BT-R3/8-60X0.5/-0.1MPA-AHT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCase size
(ømm)
Screw type and diameter Pressure span
(Mpa)
Manufacturer model number JAN code Case material

962,100 VND

1 Piece(s) 16 Day(s) or more 60G1/4-0.1 to 0.1HNT-221B-0.1/-0.1MPA4589528060469Iron Chrome Plating

751,740 VND

1 Piece(s) 16 Day(s) or more 60G1/4-0.1 to 0.2HNT-221B-0.2/-0.1MPA4589528060476Iron Chrome Plating

751,740 VND

1 Piece(s) 16 Day(s) or more 60G1/4-0.1 to 0.3HNT-221B-0.3/-0.1MPA4589528060483Iron Chrome Plating

751,740 VND

1 Piece(s) 16 Day(s) or more 60G1/4-0.1 to 0.4HNT-221B-0.4/-0.1MPA4589528060490Iron Chrome Plating

751,740 VND

1 Piece(s) 16 Day(s) or more 60G1/4-0.1 to 0.5HNT-221B-0.5/-0.1MPA4589528060506Iron Chrome Plating

751,740 VND

1 Piece(s) 16 Day(s) or more 60G1/4-0.1 to 0.6HNT-221B-0.6/-0.1MPA4589528060513Iron Chrome Plating

751,740 VND

1 Piece(s) 16 Day(s) or more 60G1/4-0.1 to 0.25HNT-221B-0.25/-0.1MPA4589528060537Iron Chrome Plating

751,740 VND

1 Piece(s) 16 Day(s) or more 60G1/4-0.1 to 1HNT-221B-1/-0.1MPA4589528060445Iron Chrome Plating

751,740 VND

1 Piece(s) 16 Day(s) or more 60G1/4-0.1 to 1.6HNT-221B-1.6/-0.1MPA4589528060407Iron Chrome Plating

751,740 VND

1 Piece(s) 16 Day(s) or more 60G1/4-0.1 to 2HNT-221B-2/-0.1MPA4589528060452Iron Chrome Plating

751,740 VND

1 Piece(s) 16 Day(s) or more 60G1/4-0.1 to 2.5HNT-221B-2.5/-0.1MPA4589528060421Iron Chrome Plating

1,204,325 VND

1 Piece(s) 16 Day(s) or more 60G3/8-0.1 to 0.1HNT-321B-0.1/-0.1MPA4589528061510Iron Chrome Plating

993,963 VND

1 Piece(s) 16 Day(s) or more 60G3/8-0.1 to 0.2HNT-321B-0.2/-0.1MPA4589528061527Iron Chrome Plating

993,963 VND

1 Piece(s) 16 Day(s) or more 60G3/8-0.1 to 0.3HNT-321B-0.3/-0.1MPA4589528061534Iron Chrome Plating

993,963 VND

1 Piece(s) 16 Day(s) or more 60G3/8-0.1 to 0.4HNT-321B-0.4/-0.1MPA4589528061541Iron Chrome Plating

993,963 VND

1 Piece(s) 16 Day(s) or more 60G3/8-0.1 to 0.5HNT-321B-0.5/-0.1MPA4589528061558Iron Chrome Plating

993,963 VND

1 Piece(s) 16 Day(s) or more 60G3/8-0.1 to 0.6HNT-321B-0.6/-0.1MPA4589528061565Iron Chrome Plating

993,963 VND

1 Piece(s) 16 Day(s) or more 60G3/8-0.1 to 0.25HNT-321B-0.25/-0.1MPA4589528061589Iron Chrome Plating

993,963 VND

1 Piece(s) 16 Day(s) or more 60G3/8-0.1 to 1HNT-321B-1/-0.1MPA4589528061497Iron Chrome Plating

993,963 VND

1 Piece(s) 16 Day(s) or more 60G3/8-0.1 to 1.6HNT-321B-1.6/-0.1MPA4589528061459Iron Chrome Plating

993,963 VND

1 Piece(s) 16 Day(s) or more 60G3/8-0.1 to 2HNT-321B-2/-0.1MPA4589528061503Iron Chrome Plating

993,963 VND

1 Piece(s) 16 Day(s) or more 60G3/8-0.1 to 2.5HNT-321B-2.5/-0.1MPA4589528061473Iron Chrome Plating

1,001,590 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 0.1HNT-331B-0.1/-0.1MPA4589528061855Aluminum Alloy Case

877,286 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 0.2HNT-331B-0.2/-0.1MPA4589528061862Aluminum Alloy Case

877,286 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 0.3HNT-331B-0.3/-0.1MPA4589528061879Aluminum Alloy Case

877,286 VND

1 Piece(s) 10 Day(s) or more 75G3/8-0.1 to 0.4HNT-331B-0.4/-0.1MPA4589528061886Aluminum Alloy Case

877,286 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 0.5HNT-331B-0.5/-0.1MPA4589528061893Aluminum Alloy Case

877,286 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 0.6HNT-331B-0.6/-0.1MPA4589528061909Aluminum Alloy Case

877,286 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 0.25HNT-331B-0.25/-0.1MPA4589528061923Aluminum Alloy Case

877,286 VND

1 Piece(s) 9 Day(s) or more 75G3/8-0.1 to 1HNT-331B-1/-0.1MPA4589528061831Aluminum Alloy Case

877,286 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 1.6HNT-331B-1.6/-0.1MPA4589528061794Aluminum Alloy Case

877,286 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 2HNT-331B-2/-0.1MPA4589528061848Aluminum Alloy Case

877,286 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 2.5HNT-331B-2.5/-0.1MPA4589528061817Aluminum Alloy Case

1,097,725 VND

1 Piece(s) 16 Day(s) or more 100G3/8-0.1 to 0.1HNT-341B-0.1/-0.1MPA4589528062197Aluminum Alloy Case

1,002,106 VND

1 Piece(s) 16 Day(s) or more 100G3/8-0.1 to 0.2HNT-341B-0.2/-0.1MPA4589528062203Aluminum Alloy Case

1,002,106 VND

1 Piece(s) 16 Day(s) or more 100G3/8-0.1 to 0.3HNT-341B-0.3/-0.1MPA4589528062210Aluminum Alloy Case

1,002,106 VND

1 Piece(s) 16 Day(s) or more 100G3/8-0.1 to 0.4HNT-341B-0.4/-0.1MPA4589528062227Aluminum Alloy Case

1,002,106 VND

1 Piece(s) 16 Day(s) or more 100G3/8-0.1 to 0.5HNT-341B-0.5/-0.1MPA4589528062234Aluminum Alloy Case

1,002,106 VND

1 Piece(s) 16 Day(s) or more 100G3/8-0.1 to 0.6HNT-341B-0.6/-0.1MPA4589528062241Aluminum Alloy Case

1,002,106 VND

1 Piece(s) 16 Day(s) or more 100G3/8-0.1 to 0.25HNT-341B-0.25/-0.1MPA4589528062265Aluminum Alloy Case

1,002,106 VND

1 Piece(s) 16 Day(s) or more 100G3/8-0.1 to 1HNT-341B-1/-0.1MPA4589528062173Aluminum Alloy Case

1,002,106 VND

1 Piece(s) 16 Day(s) or more 100G3/8-0.1 to 1.6HNT-341B-1.6/-0.1MPA4589528062135Aluminum Alloy Case

1,002,106 VND

1 Piece(s) 16 Day(s) or more 100G3/8-0.1 to 2HNT-341B-2/-0.1MPA4589528062180Aluminum Alloy Case

1,002,106 VND

1 Piece(s) 16 Day(s) or more 100G3/8-0.1 to 2.5HNT-341B-2.5/-0.1MPA4589528062159Aluminum Alloy Case

1,057,718 VND

1 Piece(s) 16 Day(s) or more 60R1/4-0.1 to 0.1HNT-721B-0.1/-0.1MPA4589528062609Iron Chrome Plating

785,205 VND

1 Piece(s) 16 Day(s) or more 60R1/4-0.1 to 0.2HNT-721B-0.2/-0.1MPA4589528062616Iron Chrome Plating

785,205 VND

1 Piece(s) 16 Day(s) or more 60R1/4-0.1 to 0.3HNT-721B-0.3/-0.1MPA4589528062623Iron Chrome Plating

785,205 VND

1 Piece(s) 16 Day(s) or more 60R1/4-0.1 to 0.4HNT-721B-0.4/-0.1MPA4589528062630Iron Chrome Plating

785,205 VND

1 Piece(s) 16 Day(s) or more 60R1/4-0.1 to 0.5HNT-721B-0.5/-0.1MPA4589528062647Iron Chrome Plating

785,205 VND

1 Piece(s) 16 Day(s) or more 60R1/4-0.1 to 0.6HNT-721B-0.6/-0.1MPA4589528062654Iron Chrome Plating

847,356 VND

1 Piece(s) 16 Day(s) or more 60R1/4-0.1 to 0.25HNT-721B-0.25/-0.1MPA4589528062678Iron Chrome Plating

785,205 VND

1 Piece(s) 16 Day(s) or more 60R1/4-0.1 to 1HNT-721B-1/-0.1MPA4589528062586Iron Chrome Plating

847,356 VND

1 Piece(s) 16 Day(s) or more 60R1/4-0.1 to 1.6HNT-721B-1.6/-0.1MPA4589528062548Iron Chrome Plating

785,205 VND

1 Piece(s) 16 Day(s) or more 60R1/4-0.1 to 2HNT-721B-2/-0.1MPA4589528062593Iron Chrome Plating

847,356 VND

1 Piece(s) 16 Day(s) or more 60R1/4-0.1 to 2.5HNT-721B-2.5/-0.1MPA4589528062562Iron Chrome Plating

1,299,943 VND

1 Piece(s) 16 Day(s) or more 60R3/8-0.1 to 0.1HNT-821B-0.1/-0.1MPA4589528063651Iron Chrome Plating

1,089,581 VND

1 Piece(s) 16 Day(s) or more 60R3/8-0.1 to 0.2HNT-821B-0.2/-0.1MPA4589528063668Iron Chrome Plating

1,089,581 VND

1 Piece(s) 16 Day(s) or more 60R3/8-0.1 to 0.3HNT-821B-0.3/-0.1MPA4589528063675Iron Chrome Plating

1,089,581 VND

1 Piece(s) 16 Day(s) or more 60R3/8-0.1 to 0.4HNT-821B-0.4/-0.1MPA4589528063682Iron Chrome Plating

1,089,581 VND

1 Piece(s) 16 Day(s) or more 60R3/8-0.1 to 0.5HNT-821B-0.5/-0.1MPA4589528063699Iron Chrome Plating

Loading...Tải…

Basic InformationThông tin cơ bản

Product Type General-purpose Pressure Gauge Application Constant pressure measurement of gas or liquid Accuracy ±1.6% F.S
Case type B Connection port type T