(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Mass produced for a reduced, reasonable cost.
· Product features stable quality and performance, manufactured based on JIS standards.
[Applications]
· Used to measure air pressure, hydraulic pressure and other general pressure.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Case size (ømm) | Screw type and diameter | Pressure span (Mpa) | Manufacturer model number | JAN code | Case material |
---|---|---|---|---|---|---|---|---|---|---|
824,398 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | -0.1 to 0.1 | HNT-221A-0.1/-0.1MPA | 4589528048009 | Iron Chrome Plating | ||
614,038 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | -0.1 to 0.2 | HNT-221A-0.2/-0.1MPA | 4589528048016 | Iron Chrome Plating | ||
614,038 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | -0.1 to 0.3 | HNT-221A-0.3/-0.1MPA | 4589528048023 | Iron Chrome Plating | ||
614,038 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | -0.1 to 0.4 | HNT-221A-0.4/-0.1MPA | 4589528048030 | Iron Chrome Plating | ||
614,038 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | -0.1 to 0.5 | HNT-221A-0.5/-0.1MPA | 4589528048047 | Iron Chrome Plating | ||
614,038 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | -0.1 to 0.6 | HNT-221A-0.6/-0.1MPA | 4589528048054 | Iron Chrome Plating | ||
614,038 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | -0.1 to 0.25 | HNT-221A-0.25/-0.1MPA | 4589528048078 | Iron Chrome Plating | ||
614,038 VND | 1 Piece(s) | 13 Day(s) or more | 60 | G1/4 | -0.1 to 1 | HNT-221A-1/-0.1MPA | 4589528047989 | Iron Chrome Plating | ||
614,038 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | -0.1 to 1.6 | HNT-221A-1.6/-0.1MPA | 4589528047941 | Iron Chrome Plating | ||
614,038 VND | 1 Piece(s) | 13 Day(s) or more | 60 | G1/4 | -0.1 to 2 | HNT-221A-2/-0.1MPA | 4589528047996 | Iron Chrome Plating | ||
614,038 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | -0.1 to 2.5 | HNT-221A-2.5/-0.1MPA | 4589528047965 | Iron Chrome Plating | ||
1,066,623 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G3/8 | -0.1 to 0.1 | HNT-321A-0.1/-0.1MPA | 4589528049099 | Iron Chrome Plating | ||
856,261 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G3/8 | -0.1 to 0.2 | HNT-321A-0.2/-0.1MPA | 4589528049105 | Iron Chrome Plating | ||
856,261 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G3/8 | -0.1 to 0.3 | HNT-321A-0.3/-0.1MPA | 4589528049112 | Iron Chrome Plating | ||
856,261 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G3/8 | -0.1 to 0.4 | HNT-321A-0.4/-0.1MPA | 4589528049129 | Iron Chrome Plating | ||
856,261 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G3/8 | -0.1 to 0.5 | HNT-321A-0.5/-0.1MPA | 4589528049136 | Iron Chrome Plating | ||
856,261 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G3/8 | -0.1 to 0.6 | HNT-321A-0.6/-0.1MPA | 4589528049143 | Iron Chrome Plating | ||
856,261 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G3/8 | -0.1 to 0.25 | HNT-321A-0.25/-0.1MPA | 4589528049167 | Iron Chrome Plating | ||
856,261 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G3/8 | -0.1 to 1 | HNT-321A-1/-0.1MPA | 4589528049075 | Iron Chrome Plating | ||
856,261 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G3/8 | -0.1 to 1.6 | HNT-321A-1.6/-0.1MPA | 4589528049037 | Iron Chrome Plating | ||
856,261 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G3/8 | -0.1 to 2 | HNT-321A-2/-0.1MPA | 4589528049082 | Iron Chrome Plating | ||
856,261 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G3/8 | -0.1 to 2.5 | HNT-321A-2.5/-0.1MPA | 4589528049051 | Iron Chrome Plating | ||
999,728 VND | 1 Piece(s) | 7 Day(s) or more | 75 | G3/8 | -0.1 to 0.1 | HNT-331A-0.1/-0.1MPA | 4589528049433 | Aluminum Alloy Case | ||
875,426 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.2 | HNT-331A-0.2/-0.1MPA | 4589528049440 | Aluminum Alloy Case | ||
875,426 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.3 | HNT-331A-0.3/-0.1MPA | 4589528049457 | Aluminum Alloy Case | ||
875,426 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.4 | HNT-331A-0.4/-0.1MPA | 4589528049464 | Aluminum Alloy Case | ||
875,426 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.5 | HNT-331A-0.5/-0.1MPA | 4589528049471 | Aluminum Alloy Case | ||
875,426 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.6 | HNT-331A-0.6/-0.1MPA | 4589528049488 | Aluminum Alloy Case | ||
875,426 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 0.25 | HNT-331A-0.25/-0.1MPA | 4589528049501 | Aluminum Alloy Case | ||
875,426 VND | 1 Piece(s) | 10 Day(s) or more | 75 | G3/8 | -0.1 to 1 | HNT-331A-1/-0.1MPA | 4589528049419 | Aluminum Alloy Case | ||
875,426 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 1.6 | HNT-331A-1.6/-0.1MPA | 4589528049372 | Aluminum Alloy Case | ||
875,426 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 2 | HNT-331A-2/-0.1MPA | 4589528049426 | Aluminum Alloy Case | ||
875,426 VND | 1 Piece(s) | 16 Day(s) or more | 75 | G3/8 | -0.1 to 2.5 | HNT-331A-2.5/-0.1MPA | 4589528049396 | Aluminum Alloy Case | ||
1,095,425 VND | 1 Piece(s) | 13 Day(s) or more | 100 | G3/8 | -0.1 to 0.1 | HNT-341A-0.1/-0.1MPA | 4589528049778 | Aluminum Alloy Case | ||
999,805 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 0.2 | HNT-341A-0.2/-0.1MPA | 4589528049785 | Aluminum Alloy Case | ||
999,805 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 0.3 | HNT-341A-0.3/-0.1MPA | 4589528049792 | Aluminum Alloy Case | ||
999,805 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 0.4 | HNT-341A-0.4/-0.1MPA | 4589528049808 | Aluminum Alloy Case | ||
999,805 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 0.5 | HNT-341A-0.5/-0.1MPA | 4589528049815 | Aluminum Alloy Case | ||
999,805 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 0.6 | HNT-341A-0.6/-0.1MPA | 4589528049822 | Aluminum Alloy Case | ||
999,805 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 0.25 | HNT-341A-0.25/-0.1MPA | 4589528049846 | Aluminum Alloy Case | ||
999,805 VND | 1 Piece(s) | 10 Day(s) or more | 100 | G3/8 | -0.1 to 1 | HNT-341A-1/-0.1MPA | 4589528049754 | Aluminum Alloy Case | ||
999,805 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 1.6 | HNT-341A-1.6/-0.1MPA | 4589528049716 | Aluminum Alloy Case | ||
999,805 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 2 | HNT-341A-2/-0.1MPA | 4589528049761 | Aluminum Alloy Case | ||
999,805 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G3/8 | -0.1 to 2.5 | HNT-341A-2.5/-0.1MPA | 4589528049730 | Aluminum Alloy Case | ||
920,018 VND | 1 Piece(s) | 4 Day(s) or more | 60 | R1/4 | -0.1 to 0.1 | HNT-721A-0.1/-0.1MPA | 4589528050194 | Iron Chrome Plating | ||
709,658 VND | 1 Piece(s) | 16 Day(s) or more | 60 | R1/4 | -0.1 to 0.2 | HNT-721A-0.2/-0.1MPA | 4589528050200 | Iron Chrome Plating | ||
709,658 VND | 1 Piece(s) | 16 Day(s) or more | 60 | R1/4 | -0.1 to 0.3 | HNT-721A-0.3/-0.1MPA | 4589528050217 | Iron Chrome Plating | ||
709,658 VND | 1 Piece(s) | 16 Day(s) or more | 60 | R1/4 | -0.1 to 0.4 | HNT-721A-0.4/-0.1MPA | 4589528050224 | Iron Chrome Plating | ||
709,658 VND | 1 Piece(s) | 16 Day(s) or more | 60 | R1/4 | -0.1 to 0.5 | HNT-721A-0.5/-0.1MPA | 4589528050231 | Iron Chrome Plating | ||
709,658 VND | 1 Piece(s) | 16 Day(s) or more | 60 | R1/4 | -0.1 to 0.6 | HNT-721A-0.6/-0.1MPA | 4589528050248 | Iron Chrome Plating | ||
709,658 VND | 1 Piece(s) | 16 Day(s) or more | 60 | R1/4 | -0.1 to 0.25 | HNT-721A-0.25/-0.1MPA | 4589528050262 | Iron Chrome Plating | ||
709,658 VND | 1 Piece(s) | 16 Day(s) or more | 60 | R1/4 | -0.1 to 1 | HNT-721A-1/-0.1MPA | 4589528050170 | Iron Chrome Plating | ||
709,658 VND | 1 Piece(s) | 16 Day(s) or more | 60 | R1/4 | -0.1 to 1.6 | HNT-721A-1.6/-0.1MPA | 4589528050132 | Iron Chrome Plating | ||
709,658 VND | 1 Piece(s) | 16 Day(s) or more | 60 | R1/4 | -0.1 to 2 | HNT-721A-2/-0.1MPA | 4589528050187 | Iron Chrome Plating | ||
709,658 VND | 1 Piece(s) | 16 Day(s) or more | 60 | R1/4 | -0.1 to 2.5 | HNT-721A-2.5/-0.1MPA | 4589528050156 | Iron Chrome Plating | ||
1,162,243 VND | 1 Piece(s) | 7 Day(s) or more | 60 | R3/8 | -0.1 to 0.1 | HNT-821A-0.1/-0.1MPA | 4589528051283 | Iron Chrome Plating | ||
951,881 VND | 1 Piece(s) | 16 Day(s) or more | 60 | R3/8 | -0.1 to 0.2 | HNT-821A-0.2/-0.1MPA | 4589528051290 | Iron Chrome Plating | ||
951,881 VND | 1 Piece(s) | 16 Day(s) or more | 60 | R3/8 | -0.1 to 0.3 | HNT-821A-0.3/-0.1MPA | 4589528051306 | Iron Chrome Plating | ||
951,881 VND | 1 Piece(s) | 16 Day(s) or more | 60 | R3/8 | -0.1 to 0.4 | HNT-821A-0.4/-0.1MPA | 4589528051313 | Iron Chrome Plating | ||
951,881 VND | 1 Piece(s) | 16 Day(s) or more | 60 | R3/8 | -0.1 to 0.5 | HNT-821A-0.5/-0.1MPA | 4589528051320 | Iron Chrome Plating |
Loading...Tải…
Product Type | General-purpose Pressure Gauge | Application | Constant pressure measurement of gas or liquid | Accuracy | ±1.6% F.S |
---|---|---|---|---|---|
Case type | A | Connection port type | T |