(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Mass produced for a reduced, reasonable cost.
· Used in areas with vibration.
[Applications]
· Used to measure air pressure, hydraulic pressure and other general pressure.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Screw type and diameter | Pressure span (Mpa) | Manufacturer model number | JAN code |
---|---|---|---|---|---|---|---|---|
1,948,073 VND | 1 Piece(s) | 16 Day(s) or more | G1/4 | 0.05 | HNT-221D-0.05MPA-V | 4589528073162 | ||
1,469,976 VND | 1 Piece(s) | 16 Day(s) or more | G1/4 | 0.06 | HNT-221D-0.06MPA-V | 4589528073179 | ||
1,163,996 VND | 1 Piece(s) | 16 Day(s) or more | G1/4 | 0.1 | HNT-221D-0.1MPA-V | 4589528073209 | ||
977,538 VND | 1 Piece(s) | 16 Day(s) or more | G1/4 | 0.2 | HNT-221D-0.2MPA-V | 4589528073216 | ||
977,538 VND | 1 Piece(s) | 16 Day(s) or more | G1/4 | 0.3 | HNT-221D-0.3MPA-V | 4589528073223 | ||
977,538 VND | 1 Piece(s) | 16 Day(s) or more | G1/4 | 0.4 | HNT-221D-0.4MPA-V | 4589528073230 | ||
977,538 VND | 1 Piece(s) | 16 Day(s) or more | G1/4 | 0.5 | HNT-221D-0.5MPA-V | 4589528073247 | ||
977,538 VND | 1 Piece(s) | 16 Day(s) or more | G1/4 | 0.6 | HNT-221D-0.6MPA-V | 4589528073254 | ||
977,538 VND | 1 Piece(s) | 16 Day(s) or more | G1/4 | 0.7 | HNT-221D-0.7MPA-V | 4589528073261 | ||
1,163,996 VND | 1 Piece(s) | 16 Day(s) or more | G1/4 | 0.16 | HNT-221D-0.16MPA-V | 4589528073186 | ||
977,538 VND | 1 Piece(s) | 16 Day(s) or more | G1/4 | 0.25 | HNT-221D-0.25MPA-V | 4589528073193 | ||
977,538 VND | 1 Piece(s) | 16 Day(s) or more | G1/4 | 1 | HNT-221D-1MPA-V | 4589528073278 | ||
977,538 VND | 1 Piece(s) | 16 Day(s) or more | G1/4 | 1.6 | HNT-221D-1.6MPA-V | 4589528073384 | ||
977,538 VND | 1 Piece(s) | 16 Day(s) or more | G1/4 | 2 | HNT-221D-2MPA-V | 4589528073285 | ||
977,538 VND | 1 Piece(s) | 16 Day(s) or more | G1/4 | 2.5 | HNT-221D-2.5MPA-V | 4589528073407 | ||
977,538 VND | 1 Piece(s) | 16 Day(s) or more | G1/4 | 3 | HNT-221D-3MPA-V | 4589528073292 | ||
977,538 VND | 1 Piece(s) | 16 Day(s) or more | G1/4 | 3.5 | HNT-221D-3.5MPA-V | 4589528073421 | ||
1,039,690 VND | 1 Piece(s) | 16 Day(s) or more | G1/4 | 4 | HNT-221D-4MPA-V | 4589528073308 | ||
1,039,690 VND | 1 Piece(s) | 16 Day(s) or more | G1/4 | 5 | HNT-221D-5MPA-V | 4589528073315 | ||
1,178,338 VND | 1 Piece(s) | 16 Day(s) or more | G1/4 | 6 | HNT-221D-6MPA-V | 4589528073322 | ||
1,178,338 VND | 1 Piece(s) | 16 Day(s) or more | G1/4 | 7 | HNT-221D-7MPA-V | 4589528073339 | ||
1,250,053 VND | 1 Piece(s) | 16 Day(s) or more | G1/4 | 10 | HNT-221D-10MPA-V | 4589528073346 | ||
1,250,053 VND | 1 Piece(s) | 16 Day(s) or more | G1/4 | 16 | HNT-221D-16MPA-V | 4589528073353 | ||
1,250,053 VND | 1 Piece(s) | 16 Day(s) or more | G1/4 | 20 | HNT-221D-20MPA-V | 4589528073360 | ||
1,250,053 VND | 1 Piece(s) | 16 Day(s) or more | G1/4 | 25 | HNT-221D-25MPA-V | 4589528073377 | ||
2,043,691 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 0.05 | HNT-721D-0.05MPA-V | 4589528073537 | ||
1,565,596 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 0.06 | HNT-721D-0.06MPA-V | 4589528073544 | ||
1,259,615 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 0.1 | HNT-721D-0.1MPA-V | 4589528073575 | ||
1,073,158 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 0.2 | HNT-721D-0.2MPA-V | 4589528073582 | ||
1,073,158 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 0.3 | HNT-721D-0.3MPA-V | 4589528073599 | ||
1,073,158 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 0.4 | HNT-721D-0.4MPA-V | 4589528073605 | ||
1,073,158 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 0.5 | HNT-721D-0.5MPA-V | 4589528073612 | ||
1,073,158 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 0.6 | HNT-721D-0.6MPA-V | 4589528073629 | ||
1,073,158 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 0.7 | HNT-721D-0.7MPA-V | 4589528073636 | ||
1,259,615 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 0.16 | HNT-721D-0.16MPA-V | 4589528073551 | ||
1,073,158 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 0.25 | HNT-721D-0.25MPA-V | 4589528073568 | ||
1,073,158 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 1 | HNT-721D-1MPA-V | 4589528073643 | ||
1,073,158 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 1.6 | HNT-721D-1.6MPA-V | 4589528073759 | ||
1,073,158 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 2 | HNT-721D-2MPA-V | 4589528073650 | ||
1,073,158 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 2.5 | HNT-721D-2.5MPA-V | 4589528073773 | ||
1,073,158 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 3 | HNT-721D-3MPA-V | 4589528073667 | ||
1,073,158 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 3.5 | HNT-721D-3.5MPA-V | 4589528073797 | ||
1,135,310 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 4 | HNT-721D-4MPA-V | 4589528073674 | ||
1,135,310 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 5 | HNT-721D-5MPA-V | 4589528073681 | ||
1,273,958 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 6 | HNT-721D-6MPA-V | 4589528073698 | ||
1,273,958 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 7 | HNT-721D-7MPA-V | 4589528073704 | ||
1,345,673 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 10 | HNT-721D-10MPA-V | 4589528073711 | ||
1,345,673 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 16 | HNT-721D-16MPA-V | 4589528073728 | ||
1,345,673 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 20 | HNT-721D-20MPA-V | 4589528073735 | ||
1,345,673 VND | 1 Piece(s) | 16 Day(s) or more | R1/4 | 25 | HNT-721D-25MPA-V | 4589528073742 |
Loading...Tải…
Product Type | General-purpose Pressure Gauge | Application | Constant pressure measurement of gas or liquid | Case size(ømm) | 60 |
---|---|---|---|---|---|
Accuracy | ±1.6% F.S | Case type | FD | Connection port type | U |
Case material | Iron Chrome Plating | Specification | Vibration-resistant type |