(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Glycerin solution is added for appropriate vibration and pulsation.
· A reduction in pulsation has dramatically improved durability.
[Applications]
· This super vibration-proof type is appropriate for pressure measurements under extreme pulsation.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Case size (ømm) | Screw type and diameter | Pressure span (Mpa) | Manufacturer model number | JAN code |
---|---|---|---|---|---|---|---|---|---|
3,046,986 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.1 | GRK-441A-0.1MPA | 4589528038864 | ||
2,946,586 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.2 | GRK-441A-0.2MPA | 4589528038871 | ||
2,946,586 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.3 | GRK-441A-0.3MPA | 4589528038888 | ||
2,946,586 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.4 | GRK-441A-0.4MPA | 4589528038895 | ||
2,946,586 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.5 | GRK-441A-0.5MPA | 4589528038901 | ||
2,946,586 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.6 | GRK-441A-0.6MPA | 4589528038918 | ||
2,946,586 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.7 | GRK-441A-0.7MPA | 4589528038925 | ||
3,046,986 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.16 | GRK-441A-0.16MPA | 4589528038840 | ||
2,946,586 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 0.25 | GRK-441A-0.25MPA | 4589528038857 | ||
2,946,586 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 1 | GRK-441A-1MPA | 4589528038932 | ||
2,946,586 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 1.6 | GRK-441A-1.6MPA | 4589528039106 | ||
2,946,586 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 2 | GRK-441A-2MPA | 4589528038949 | ||
2,946,586 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 2.5 | GRK-441A-2.5MPA | 4589528039137 | ||
2,946,586 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 3 | GRK-441A-3MPA | 4589528038956 | ||
2,946,586 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 3.5 | GRK-441A-3.5MPA | 4589528039151 | ||
3,152,166 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 4 | GRK-441A-4MPA | 4589528038963 | ||
3,152,166 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 5 | GRK-441A-5MPA | 4589528038970 | ||
3,367,310 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 6 | GRK-441A-6MPA | 4589528038987 | ||
3,367,310 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 7 | GRK-441A-7MPA | 4589528038994 | ||
3,725,881 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 10 | GRK-441A-10MPA | 4589528039007 | ||
3,725,881 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 16 | GRK-441A-16MPA | 4589528039014 | ||
3,725,881 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 20 | GRK-441A-20MPA | 4589528039021 | ||
3,725,881 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 25 | GRK-441A-25MPA | 4589528039038 | ||
4,041,423 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 30 | GRK-441A-30MPA | 4589528039045 | ||
4,041,423 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 35 | GRK-441A-35MPA | 4589528039052 | ||
4,041,423 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 40 | GRK-441A-40MPA | 4589528039069 | ||
4,041,423 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 50 | GRK-441A-50MPA | 4589528039076 | ||
4,328,281 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 60 | GRK-441A-60MPA | 4589528039083 | ||
4,328,281 VND | 1 Piece(s) | 16 Day(s) or more | 100 | G1/2 | 70 | GRK-441A-70MPA | 4589528039090 | ||
6,149,825 VND | 1 Piece(s) | 15 Day(s) or more | 100 | G1/2 | 100 | GRK-441A-100MPA | 4589528039113 | ||
1,938,986 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | 0.1 | GRK-221A-0.1MPA | 4589528037607 | ||
1,757,308 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | 0.2 | GRK-221A-0.2MPA | 4589528037614 | ||
1,757,308 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | 0.3 | GRK-221A-0.3MPA | 4589528037621 | ||
1,757,308 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | 0.4 | GRK-221A-0.4MPA | 4589528037638 | ||
1,757,308 VND | 1 Piece(s) | 9 Day(s) or more | 60 | G1/4 | 0.5 | GRK-221A-0.5MPA | 4589528037645 | ||
1,757,308 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | 0.6 | GRK-221A-0.6MPA | 4589528037652 | ||
1,757,308 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | 0.7 | GRK-221A-0.7MPA | 4589528037669 | ||
1,938,986 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | 0.16 | GRK-221A-0.16MPA | 4589528037584 | ||
1,757,308 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | 0.25 | GRK-221A-0.25MPA | 4589528037591 | ||
1,757,308 VND | 1 Piece(s) | 9 Day(s) or more | 60 | G1/4 | 1 | GRK-221A-1MPA | 4589528037676 | ||
1,757,308 VND | 1 Piece(s) | 10 Day(s) or more | 60 | G1/4 | 1.6 | GRK-221A-1.6MPA | 4589528037843 | ||
1,757,308 VND | 1 Piece(s) | 10 Day(s) or more | 60 | G1/4 | 2 | GRK-221A-2MPA | 4589528037683 | ||
1,757,308 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | 2.5 | GRK-221A-2.5MPA | 4589528037874 | ||
1,757,308 VND | 1 Piece(s) | 10 Day(s) or more | 60 | G1/4 | 3 | GRK-221A-3MPA | 4589528037690 | ||
1,757,308 VND | 1 Piece(s) | 10 Day(s) or more | 60 | G1/4 | 3.5 | GRK-221A-3.5MPA | 4589528037898 | ||
1,819,463 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | 4 | GRK-221A-4MPA | 4589528037706 | ||
1,819,463 VND | 1 Piece(s) | 9 Day(s) or more | 60 | G1/4 | 5 | GRK-221A-5MPA | 4589528037713 | ||
1,958,111 VND | 1 Piece(s) | 10 Day(s) or more | 60 | G1/4 | 6 | GRK-221A-6MPA | 4589528037720 | ||
1,958,111 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | 7 | GRK-221A-7MPA | 4589528037737 | ||
2,029,823 VND | 1 Piece(s) | 9 Day(s) or more | 60 | G1/4 | 10 | GRK-221A-10MPA | 4589528037744 | ||
2,029,823 VND | 1 Piece(s) | 10 Day(s) or more | 60 | G1/4 | 16 | GRK-221A-16MPA | 4589528037751 | ||
2,029,823 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | 20 | GRK-221A-20MPA | 4589528037768 | ||
2,029,823 VND | 1 Piece(s) | 9 Day(s) or more | 60 | G1/4 | 25 | GRK-221A-25MPA | 4589528037775 | ||
2,986,016 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | 30 | GRK-221A-30MPA | 4589528037782 | ||
2,986,016 VND | 1 Piece(s) | 10 Day(s) or more | 60 | G1/4 | 35 | GRK-221A-35MPA | 4589528037799 | ||
2,986,016 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | 40 | GRK-221A-40MPA | 4589528037805 | ||
2,986,016 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | 50 | GRK-221A-50MPA | 4589528037812 | ||
3,306,341 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | 60 | GRK-221A-60MPA | 4589528037829 | ||
3,306,341 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | 70 | GRK-221A-70MPA | 4589528037836 | ||
4,702,376 VND | 1 Piece(s) | 16 Day(s) or more | 60 | G1/4 | 100 | GRK-221A-100MPA | 4589528037850 |
Loading...Tải…
Product Type | Glycerin Pressure Gauge | Application | Other | Accuracy | ±1.6% FS |
---|---|---|---|---|---|
Case type | A | Connection port type | U | Case material | Aluminum Silver Plated Case |