(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (ICT) 16/6/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Z-PRO Coated Spiral Fluted Taps for Taper Pipe Threads_AUSP-Rc (Part Number)

Z-PRO Coated Spiral Fluted Taps for Taper Pipe Threads_AUSP-Rc
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      774,840VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Secures an appropriate tool projection length and achieves good scrap discharging.
· Adopts a unique blade shape and special coating that achieves good female thread touch and a long tool life.

Part Number
SJRC020FET
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

774,840 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Screw Types Other Nominal 1/8 Pitch, Number of Threading(mm) 28
Chamfer threads 2.5P Tool Material Type High-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC)
Tap Type Spiral Tap Coating Y/N Available Coating Type Other
Overall Length (L)(mm) 90 Thread Length(mm) 15 Shank diameter (Ds)(mm) 8
Number of Grooves 3 Length to standard diameter part(mm) 10.1 Outer Diameter Reference Dimension(mm) 9.728

Please check the type/dimensions/specifications of the part SJRC020FET in the Z-PRO Coated Spiral Fluted Taps for Taper Pipe Threads_AUSP-Rc series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SJRC020FET trong chuỗi Z-PRO Coated Spiral Fluted Taps for Taper Pipe Threads_AUSP-Rc.