(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Check Pins for Bored Holes in Thread Form Tapping (Taper Type)_CPR-T (Part Number)

Check Pins for Bored Holes in Thread Form Tapping (Taper Type)_CPR-T
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      376,635VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· (Taper type) Roll tap pilot hole check pin that can be used to easily check pilot hole diameters with the 1 tool.
· High-speed tool steel is used out of consideration for abrasion resistance.
· Can be used for both through-holes and blind-holes if the latter has ample room.

 
Part Number
CPRT2.6F
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape d1
(mm)
d2
(mm)
l1
(mm)
ℓ2
(mm)

396,334 VND

1 Piece(s) 6 Day(s) or more MeterM2.60.45-832.5512.372.441.56.5

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Tool Material Type High-speed steel Tap Type Thread-cutting-related tool Hole type For through hole / For blind hole
Coating Y/N NA Coating Type Non-Coated

Please check the type/dimensions/specifications of the part CPRT2.6F in the Check Pins for Bored Holes in Thread Form Tapping (Taper Type)_CPR-T series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CPRT2.6F trong chuỗi Check Pins for Bored Holes in Thread Form Tapping (Taper Type)_CPR-T.

Products like this...

Part Number
CPRT012O
CPRT012P
CPRT2.0E
CPRT3.0G
CPRT4.0I
CPRT5.0K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape d1
(mm)
d2
(mm)
l1
(mm)
ℓ2
(mm)

652,418 VND

1 Piece(s) 6 Day(s) or more MeterM121.5-27.412912211.2211.347.719.7

573,623 VND

1 Piece(s) 6 Day(s) or more MeterM121.75-27.412912211.0911.237.719.7

376,635 VND

1 Piece(s) 6 Day(s) or more MeterM20.4-732.5511.791.8416

416,033 VND

1 Piece(s) 6 Day(s) or more MeterM30.5-8.543.2612.752.821.57

455,430 VND

1 Piece(s) 6 Day(s) or more MeterM40.7-10.554713.653.722.258.25

455,430 VND

1 Piece(s) 6 Day(s) or more MeterM50.859.512.55.54.5714.594.672.510