(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
■ The SP 1.5P has a shorter cutting chamferthan usual and there is no convex center atthe end. This makes it the best spiral flute tapfor machining a blind hole that does not havethe pilot hole length for processing the threadlength.
Part Number |
---|
SY010MQNEBA |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
567,057 VND | 1 Piece(s) | 9 Day(s) | M10 | 1 | 75 | P2 | 23 | - | 7 | 5.5 | 8 | 3 | 4 |
Loading...Tải…
Screw Types | Meter | Chamfer threads | 1.5P | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
work material | Medium carbon steel (carbon content 0.25 to 0.45%) | Tap Type | Spiral Tap | Hole type | For blind hole |
Please check the type/dimensions/specifications of the part SY010MQNEBA in the Spiral Fluted Taps 1.5P_SP-1.5P series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SY010MQNEBA trong chuỗi Spiral Fluted Taps 1.5P_SP-1.5P.
Part Number |
---|
SY010NQNEBA |
SY010OQNEBA |
SY012OQNEBA |
SY012PQNEBA |
SY014OQNEBA |
SY014QQNEBA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
516,135 VND | 1 Piece(s) | 9 Day(s) | M10 | 1.25 | 75 | P2 | 23 | - | 7 | 5.5 | 8 | 3 | 4 | ||
390,956 VND | 1 Piece(s) | 9 Day(s) | M10 | 1.5 | 75 | P2 | 23 | - | 7 | 5.5 | 8 | 3 | 4 | ||
697,811 VND | 1 Piece(s) | 9 Day(s) | M12 | 1.5 | 82 | P2 | 26 | - | 8.5 | 6.5 | 9 | 3 | 4 | ||
538,368 VND | 1 Piece(s) | 9 Day(s) | M12 | 1.75 | 82 | P2 | 26 | - | 8.5 | 6.5 | 9 | 3 | 4 | ||
923,710 VND | 1 Piece(s) | 9 Day(s) | M14 | 1.5 | 88 | P2 | 26 | - | 10.5 | 8 | 11 | 3 | 4 | ||
871,035 VND | 1 Piece(s) | 9 Day(s) | M14 | 2 | 88 | P2 | 26 | - | 10.5 | 8 | 11 | 3 | 4 |