(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cable Stripper - Main Body only

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
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
Specifications of 708-200-3

  • Material
    Steel
  • JAN code
    4049002012129
  • Weight(g)
    410
  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    ---
  • Total PriceTổng合計합계 :
    ---
  • Days to shipThời gian xuất hàng出荷日출하일 :
    ---
Part Number
708-200-3
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

3,417,550 VND

1 Piece(s) 24 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

Product Description

[Features]
· Stripper employing a cutting edge mechanism.
· Can easily strip fluoropolymer, silicon, rubber, and other delicate coatings.
· Can even cleanly strip stranded wire with the extremely precise blade.
· Has a stopper which controls the length of stripping making sequential work easy.
· Blades can be switched out depending on the type and size of the electrical wire.
· Structure allows for smooth operation.
· Lightweight and compact design.
· Comfortable operation through the easy to grasp handle.
· Body is made of steel.

Specifications of 708-200-3

  • Material
    Steel
  • JAN code
    4049002012129
  • Weight(g)
    410
  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    ---
  • Total PriceTổng合計합계 :
    ---
  • Days to shipThời gian xuất hàng出荷日출하일 :
    ---
Part Number
708-200-3
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

3,417,550 VND

1 Piece(s) 24 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

Loading...Tải…

Close

Comparison list