(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Thick Wire Stripper Set

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
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
· Stripper employing the latest mechanism.
· Can easily strip fluoropolymer, silicon, rubber, and other delicate coatings.
· Can even cleanly strip stranded wire, etc. with the extremely precise blade.
· Has a stopper which controls the length of stripping making sequential work easy.
· 4 blades can be switched out depending on the size and type of electrical wire (set of 4 blades).
· Structure allows for smooth operation.
· Lightweight and compact design.
· Comfortable operation through the easy to grasp handle.
· Body is made of steel.
· Blade made from oil quenched and tempered special tool steel.

Loading...Tải…

Close

Comparison list