(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
∙For straight and curved corner faces of various steel plates used in shipbuilding, heavy industry, construction, etc.
・ Cermet 4-side (Blade) exclusive Tip (SECA 1204AFTN)
∙The fabricated surface is clean almost slippery
∙Excellent Workability Due to Low Cutting Load
・Easy to replace an Insert Tip
Type | Straight Line, Curved Line | Beveling Capability ® | 0-6C | RPM | 7600 |
---|---|---|---|---|---|
Weight(kg) | 3.0 |
Please check the type/dimensions/specifications of the part ECO-580C in the Air Chamfering Machine ECO-580C series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ECO-580C trong chuỗi Air Chamfering Machine ECO-580C.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy