(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Type K Thermocouple Digital Thermometer TS-003

Type K Thermocouple Digital Thermometer TS-003
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      466,418VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be operated with one hand thanks to the fact that the sensor probe can be connected directly to the main body.
· Various sensor probes are available to suit a wide range of applications.
· With instantaneous, maximum and minimum value functions.
[Applications]
· For measuring temperature.

Part Number
C-301
SC-301
T-301B
T-302
T-303A
T-303B
T-303C
T-304
T-305
T-306
T-307
T-308
TS-003-HONTAI
TS-003-SET
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngProduct Type Temperature Measuring Range
(°C)
Temperature Measuring Range
(°C)

1,332,026 VND

1 Piece(s) 4 Day(s) or more Other Accessory--

466,418 VND

1 Piece(s) 9 Day(s) or more Other Accessory--

2,418,641 VND

1 Piece(s) 4 Day(s) or more Other AccessoryMAX500-

1,377,590 VND

1 Piece(s) 11 Day(s) or more Other AccessoryMAX500-

2,726,471 VND

1 Piece(s) 12 Day(s) or more Other AccessoryMAX650-

2,976,420 VND

1 Piece(s) 12 Day(s) or more Other AccessoryMAX650-

3,005,360 VND

1 Piece(s) 4 Day(s) or more Other AccessoryMAX650-

2,294,733 VND

1 Piece(s) 12 Day(s) or more Other AccessoryMAX400-

1,580,236 VND

1 Piece(s) 11 Day(s) or more Other AccessoryMAX400-

4,443,970 VND

1 Piece(s) 7 Day(s) or more Other AccessoryMAX180-

5,311,713 VND

1 Piece(s) 12 Day(s) or more Other AccessoryMAX1000-

3,565,273 VND

1 Piece(s) 9 Day(s) or more Other Accessory-70 to +200-

5,712,318 VND

1 Piece(s) 4 Day(s) or more Thermometer-50.0 to +199.9, +200 to +1,000 (accuracy: ±1.2)20 ±10

9,244,645 VND

1 Piece(s) 4 Day(s) or more Thermometer-50.0 to +199.9, +200 to +1,000 (accuracy: ±1.2)20 ±10

Loading...Tải…

  1. 1