(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Black Repair Pen

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Specifications of 590

  • Product uses
    Other
  • Product Type
    Other
  • Color
    Black
  • Detailed type
    For automobile repairs
  • Hazard level
    Class 4, Type 1 Petroleum, Hazard Level II
  • Hazardous goods capacity(ml)
    30
  • Specifications
    PRTR: Applicable, Organic Solvent Ordinance: Applicable
  • Inner capacity
    1 pc. (30 ml)
Part Number
590
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Inner capacity

704,195 VND

6 Piece(s) 9 Day(s) or more 1 pc. (30 ml)

Basic Specifications

  • Product uses
    Other
  • Product Type
    Other
  • Color
    Black
  • Detailed type
    For automobile repairs
  • Hazard level
    Class 4, Type 1 Petroleum, Hazard Level II
  • Hazardous goods capacity(ml)
    30
  • Specifications
    PRTR: Applicable, Organic Solvent Ordinance: Applicable
  • Inner capacity
    1 pc. (30 ml)

Product Description

Black repair paint.
[Features]
・ You can repair by just tracing the part that has been peeled off with a pen type
・ It uses a special epoxy resin with excellent oil resistance and weather resistance
・ Adhesion is good and the coating does not come off easily
・ Touch dry 2 to 3 minutes, cure dry approx. 20 minutes. Heat-resistant temperature 150°C (Continuous use 100°C)
・ Coating area 1.5 to 2 m2, operating temperature range = room temperature
[Applications]
・ Single-action repair of wiper arm, etc. (Pen Type)
・ Repair of black oxide coating parts

Specifications of 590

  • Product uses
    Other
  • Product Type
    Other
  • Color
    Black
  • Detailed type
    For automobile repairs
  • Hazard level
    Class 4, Type 1 Petroleum, Hazard Level II
  • Hazardous goods capacity(ml)
    30
  • Specifications
    PRTR: Applicable, Organic Solvent Ordinance: Applicable
  • Inner capacity
    1 pc. (30 ml)
Part Number
590
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Inner capacity

704,195 VND

6 Piece(s) 9 Day(s) or more 1 pc. (30 ml)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1