(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
Automatically collects data with collector, measures CO2 concentration, temperature, and humidity.
Data can be collected in various ways depending on combination with collector.
Temperature and humidity sensor is included.
[Applications]
CO2 concentration measurement in living environment.
Temperature and humidity. , etc.
Product Type | Thermo-hygrometer (Logger) | Temperature Measuring Range(°C) | 0 to 55 | Measured humidity range(%RH) | 10 to 95 |
---|---|---|---|---|---|
Measurement channel(ch) | CO2 concentration 1, Temperature 1 / Humidity 1 | Sensor | CO2 sensor (built-in), NDIR / temperature & humidity sensors (external): THA-3151, thermistor / polymer film resistance type | Measurement resolution | CO2 concentration 1ch: minimum 1 ppm, Temperature 1ch: 0.1°C / Humidity 1ch: 1% RH |
Data recording capacity(pcs.) | 8,000 × 3 ch | Main body dimensions (H × W × D)(mm) | 96 × 66 × 46, antenna length: 60 | Operating environment | 0 to 45°C, humidity 90% RH or less (assuming no condensation) |
Wireless communications distance(m) | Approx. 150 (with straight line of sight) | Measurement range | 0 to 9,999 ppm | Mass(g) | Approx. 125 |
Accessories | Temperature & Humidity Sensor THA-3001, AA alkaline batteries LR6 × 4, AC Adapter AD-06A1, USB Mini-B Communications Cable US-15C, instruction manual with warranty card set | Recording specification details | Recording interval: Select from 15 types, Recording mode: endless, single-action | Display | Measurement, remaining battery, other - measurement: CO2 concentration, temperature or humidity (alternating display / fixed display) |
Power supply | AC Adapter (AD-06A1), AA alkaline batteries × 4 | Battery life | Approx. 2 days (with no AC power supply) | Supplement | Precision CO2 concentration 1ch: ±50 ppm ±5% or reading value at 5,000 ppm or less, temperature 1ch: 0 to 55°C ±0.5°C / humidity 1ch: 10 to 95% RH ±5% RH (at 25°C, 50% RH) |