(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Holder For Cut-Off, CTPW

Holder For Cut-Off, CTPW
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,321,845VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A holder for parting-off.
[Cutting Direction]You can choose from 2 types, left-hand or right-hand.
[Applications]
Suitable for parting-off machining.

Part Number
CTPWL10A
CTPWL16
CTPWL20
CTPWR10
CTPWR12
CTPWR16
CTPWR20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSelfishly Dimension h1
(mm)
Dimension h
(mm)
Dimension b
(mm)

4,321,845 VND

1 Piece(s) 14 Day(s) or more Left-hand9.951012

4,839,783 VND

1 Piece(s) 14 Day(s) or more Left-hand15.951616

4,839,783 VND

1 Piece(s) 14 Day(s) or more Left-hand19.952020

4,321,845 VND

1 Piece(s) 14 Day(s) or more Right-hand9.951016

4,321,845 VND

1 Piece(s) 14 Day(s) or more Right-hand11.951216

4,839,783 VND

1 Piece(s) 14 Day(s) or more Right-hand15.951616

4,839,783 VND

1 Piece(s) 14 Day(s) or more Right-hand19.952020

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Cutting off Maximum Machining Diameter(mm) 20 Dimension L1(mm) 120
Dimension f(mm) 0.6 Applicable tip CTPW25☐☐R/L Applicable wrench LLR-25S
Applicable clamp screw LRIS-4 * 10