(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· An attachment that makes it possible to measure depth accurately and easily by attaching to the depth measuring surface of a vernier caliper.
Part Number |
---|
050083-10 |
050084-10 |
050085-10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Overall length L (mm) | Width T (mm) | Thickness (mm) | Indicator |
---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 75 | 26.5 | Base: 12 | Applicable Calipers: Those with measurement range of 100, 150, 200 | ||
- | 1 Piece(s) | Quote | 100 | 26.5 | Base: 12 | Applicable Calipers: Those with measurement range of 100, 150, 200 | ||
- | 1 Piece(s) | Quote | 125 | 28.5 | Base: 14 | Applicable Calipers: Those with measurement range of 300 |
Loading...Tải…
Product Type | Accessories |