(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Anvil For 511 Series Shallow-Hole Cylinder Gauge CGF-X

Anvil For 511 Series Shallow-Hole Cylinder Gauge CGF-X
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

You can measure inner diameter near the bottom of the hole.
Cemented carbide balls are used for the probe and the tip of each anvil, providing excellent durability and abrasion resistance.

 
Part Number
21DZA404F
21DZA404G
21DZA404H
21DZA404J
21DZA404L
21DZA404M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCode No / Symbols / Part No Main body L1 Indication of measuring size L14

-

1 Piece(s) Quote 6For 511-416 / 511-419 and 511-417 / 511-42042.5mm/1.67"60mm/2.36" (for 511-416 / 511-419) / 75mm(125mm)/2.95"(4.92") (for 511-417 / 511-420)35mm/1.38"

-

1 Piece(s) Quote 7For 511-417 / 511-420-80mm(130mm)/3.15"(5.12")40mm/1.57"

-

1 Piece(s) Quote 8For 511-417 / 511-420-85mm(135mm)/3.35"(5.31")45mm/1.77"

-

1 Piece(s) Quote 9For 511-417 / 511-420-90mm(140mm)/3.54"(5.51")50mm/1.97"

-

1 Piece(s) Quote 10For 511-417 / 511-420-90mm(140mm)/3.54"(5.51")55mm/2.17"

-

1 Piece(s) Quote 11For 511-417 / 511-420-100mm(150mm)/3.94"(5.91")60mm/2.36"

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

L22 7.5 mm/ .3" R4 SR1.5 mm/SR.06"