(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2KLB 010 030 650 |
2KLB 015 040 650 |
2KLB 020 060 660 |
2KLB 030 080 660 |
2KLB 040 100 670 |
2KLB 050 120 680 |
2KLB 060 150 690 |
2KLB 080 200 8A0 |
2KLB 100 250 AA0 |
2KLB 120 300 CB0 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | R Size (mm) | Blade Length(l1) (mm) | Overall Length (L) (mm) | Effective Length(l2) (mm) | Shank diameter (d) (mm) |
---|---|---|---|---|---|---|---|---|---|
1,124,130 VND | 1 Piece(s) | 7 Day(s) | R0.5 | 1.5 | 50 | 3 | 6 | ||
1,124,130 VND | 1 Piece(s) | 7 Day(s) | R0.75 | 2 | 50 | 4 | 6 | ||
1,146,465 VND | 1 Piece(s) | 7 Day(s) | R1.0 | 3 | 60 | 6 | 6 | ||
1,146,465 VND | 1 Piece(s) | 7 Day(s) | R1.5 | 4 | 60 | 8 | 6 | ||
1,190,566 VND | 1 Piece(s) | 7 Day(s) | R2.0 | 6 | 70 | 10 | 6 | ||
1,257,576 VND | 1 Piece(s) | 7 Day(s) | R2.5 | 8 | 80 | 12 | 6 | ||
1,257,576 VND | 1 Piece(s) | 7 Day(s) | R3.0 | 9 | 90 | 15 | 6 | ||
1,535,351 VND | 1 Piece(s) | 7 Day(s) | R4.0 | 12 | 100 | 20 | 8 | ||
1,949,435 VND | 1 Piece(s) | Quote | R5.0 | 15 | 100 | 25 | 10 | ||
2,500,976 VND | 1 Piece(s) | 7 Day(s) | R6.0 | 18 | 110 | 30 | 12 |
Part Number |
---|
Loading...Tải…
Type | Ball | Number of flutes(sheet) | 2 | Coating | A+ |
---|---|---|---|---|---|
R Precision(μm) | ±0.005 | Helix Angle(°) | 30° | Material Type | Cemented Carbide |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy