(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Rib Ball End Mill [2KRB]

Rib Ball End Mill [2KRB]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,074,875VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Rib Ball End Mill [2KRB]:Related Products

Part Number
2KRB 001 003 445
2KRB 002 005 445
2KRB 002 010 445
2KRB 002 015 445
2KRB 002 020 445
2KRB 003 005 445
2KRB 003 010 445
2KRB 003 015 445
2KRB 003 020 445
2KRB 004 010 445
2KRB 004 020 445
2KRB 004 030 445
2KRB 004 040 445
2KRB 004 050 445
2KRB 005 020 445
2KRB 005 030 445
2KRB 005 040 445
2KRB 005 060 445
2KRB 006 020 445
2KRB 006 040 445
2KRB 006 060 445
2KRB 006 080 445
2KRB 006 100 445
2KRB 008 020 445
2KRB 008 040 445
2KRB 008 060 445
2KRB 008 080 445
2KRB 008 100 445
2KRB 010 040 445
2KRB 010 060 445
2KRB 010 080 445
2KRB 010 100 445
2KRB 015 060 445
2KRB 015 080 445
2KRB 015 100 445
2KRB 015 120 445
2KRB 015 160 450
2KRB 020 060 445
2KRB 020 080 445
2KRB 020 100 445
2KRB 020 120 445
2KRB 020 140 450
2KRB 030 120 650
2KRB 030 160 660
2KRB 030 200 660
2KRB 040 120 650
2KRB 040 160 660
2KRB 040 200 660
2KRB 040 250 665
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngR Size
(mm)
Blade Length(l1)
(mm)
Overall Length (L)
(mm)
Effective Length(l2)
(mm)
Shank diameter (d)
(mm)

2,055,392 VND

1 Piece(s) Quote R0.050.1450.34

1,447,152 VND

1 Piece(s) 7 Day(s) R0.10.2450.54

1,447,152 VND

1 Piece(s) 7 Day(s) R0.10.24514

1,447,152 VND

1 Piece(s) 7 Day(s) R0.10.2451.54

1,447,152 VND

1 Piece(s) Quote R0.10.24524

1,385,292 VND

1 Piece(s) 7 Day(s) R0.150.3450.54

1,385,292 VND

1 Piece(s) Quote R0.150.34514

1,385,292 VND

1 Piece(s) 7 Day(s) R0.150.3451.54

1,385,292 VND

1 Piece(s) 7 Day(s) R0.150.34524

1,348,640 VND

1 Piece(s) 7 Day(s) R0.20.44514

1,348,640 VND

1 Piece(s) 7 Day(s) R0.20.44524

1,348,640 VND

1 Piece(s) 7 Day(s) R0.20.44534

1,348,640 VND

1 Piece(s) 7 Day(s) R0.20.44544

1,348,640 VND

1 Piece(s) 7 Day(s) R0.20.44554

1,264,450 VND

1 Piece(s) 7 Day(s) R0.250.54524

1,264,450 VND

1 Piece(s) 7 Day(s) R0.250.54534

1,264,450 VND

1 Piece(s) 7 Day(s) R0.250.54544

1,291,939 VND

1 Piece(s) 7 Day(s) R0.250.54564

1,215,192 VND

1 Piece(s) Quote R0.30.64524

1,215,192 VND

1 Piece(s) 7 Day(s) R0.30.64544

1,215,192 VND

1 Piece(s) 7 Day(s) R0.30.64564

1,239,822 VND

1 Piece(s) 7 Day(s) R0.30.64584

1,239,822 VND

1 Piece(s) 7 Day(s) R0.30.645104

1,161,356 VND

1 Piece(s) 7 Day(s) R0.40.84524

1,161,356 VND

1 Piece(s) 7 Day(s) R0.40.84544

1,161,356 VND

1 Piece(s) 7 Day(s) R0.40.84564

1,161,356 VND

1 Piece(s) 7 Day(s) R0.40.84584

1,161,356 VND

1 Piece(s) 7 Day(s) R0.40.845104

1,074,875 VND

1 Piece(s) 7 Day(s) R0.514544

1,074,875 VND

1 Piece(s) 7 Day(s) R0.514564

1,074,875 VND

1 Piece(s) 7 Day(s) R0.514584

1,104,658 VND

1 Piece(s) 7 Day(s) R0.5145104

1,074,875 VND

1 Piece(s) 7 Day(s) R0.751.54564

1,074,875 VND

1 Piece(s) 7 Day(s) R0.751.54584

1,104,658 VND

1 Piece(s) 7 Day(s) R0.751.545104

1,104,658 VND

1 Piece(s) 7 Day(s) R0.751.545124

1,104,658 VND

1 Piece(s) 7 Day(s) R0.751.550164

1,074,875 VND

1 Piece(s) Quote R1.024564

1,074,875 VND

1 Piece(s) 7 Day(s) R1.024584

1,074,875 VND

1 Piece(s) 7 Day(s) R1.0245104

1,074,875 VND

1 Piece(s) 7 Day(s) R1.0245124

1,074,875 VND

1 Piece(s) 7 Day(s) R1.0250144

1,183,693 VND

1 Piece(s) 7 Day(s) R1.5350126

1,222,639 VND

1 Piece(s) 7 Day(s) R1.5360166

1,222,639 VND

1 Piece(s) 7 Day(s) R1.5360206

1,183,693 VND

1 Piece(s) 7 Day(s) R2.0450126

1,222,639 VND

1 Piece(s) 7 Day(s) R2.0460166

1,222,639 VND

1 Piece(s) 7 Day(s) R2.0460206

1,274,757 VND

1 Piece(s) 7 Day(s) R2.0450256

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Long-Neck Ball Number of flutes(sheet) 2 Coating A+
R Precision(μm) ±0.005 Helix Angle(°) 30° Material Type Cemented Carbide