(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Blade diameter (D) (φ) | Blade Length(l1) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|
937,416 VND | 1 Piece(s) | 13 Day(s) | 0.5 | 1 | 4 | 40 | ||
937,416 VND | 1 Piece(s) | Quote | 0.6 | 1.2 | 4 | 40 | ||
897,900 VND | 1 Piece(s) | Quote | 0.7 | 1.4 | 4 | 40 | ||
897,900 VND | 1 Piece(s) | Quote | 0.8 | 1.6 | 4 | 40 | ||
897,900 VND | 1 Piece(s) | Quote | 0.9 | 1.8 | 4 | 40 | ||
877,853 VND | 1 Piece(s) | Quote | 1 | 3 | 6 | 45 | ||
912,789 VND | 1 Piece(s) | Quote | 1 | 4 | 6 | 45 | ||
947,153 VND | 1 Piece(s) | Quote | 1 | 5 | 6 | 45 | ||
947,153 VND | 1 Piece(s) | Quote | 1 | 6 | 6 | 50 | ||
877,853 VND | 1 Piece(s) | Quote | 1.5 | 4 | 6 | 45 | ||
947,153 VND | 1 Piece(s) | Quote | 1.5 | 6 | 6 | 50 | ||
1,015,884 VND | 1 Piece(s) | Quote | 1.5 | 8 | 6 | 50 | ||
1,015,884 VND | 1 Piece(s) | Quote | 1.5 | 10 | 6 | 50 | ||
877,853 VND | 1 Piece(s) | 8 Day(s) | 2 | 6 | 6 | 50 | ||
947,153 VND | 1 Piece(s) | Quote | 2 | 8 | 6 | 50 | ||
1,015,884 VND | 1 Piece(s) | Quote | 2 | 10 | 6 | 50 | ||
1,015,884 VND | 1 Piece(s) | Quote | 2 | 12 | 6 | 50 | ||
877,853 VND | 1 Piece(s) | Quote | 3 | 8 | 6 | 50 | ||
877,853 VND | 1 Piece(s) | Quote | 3 | 10 | 6 | 50 | ||
947,153 VND | 1 Piece(s) | Quote | 3 | 12 | 6 | 50 | ||
1,015,884 VND | 1 Piece(s) | Quote | 3 | 16 | 6 | 50 | ||
890,455 VND | 1 Piece(s) | Quote | 4 | 12 | 6 | 50 | ||
962,048 VND | 1 Piece(s) | Quote | 4 | 16 | 6 | 50 | ||
1,035,928 VND | 1 Piece(s) | Quote | 4 | 21 | 6 | 60 | ||
917,374 VND | 1 Piece(s) | Quote | 5 | 16 | 6 | 60 | ||
956,890 VND | 1 Piece(s) | Quote | 5 | 21 | 6 | 60 | ||
993,547 VND | 1 Piece(s) | Quote | 5 | 26 | 6 | 60 | ||
959,183 VND | 1 Piece(s) | Quote | 6 | 16 | 6 | 60 | ||
1,000,992 VND | 1 Piece(s) | 7 Day(s) | 6 | 21 | 6 | 60 | ||
1,042,800 VND | 1 Piece(s) | Quote | 6 | 26 | 6 | 65 | ||
1,106,945 VND | 1 Piece(s) | 7 Day(s) | 6 | 32 | 6 | 70 | ||
1,271,893 VND | 1 Piece(s) | Quote | 8 | 21 | 8 | 70 | ||
1,400,189 VND | 1 Piece(s) | Quote | 8 | 26 | 8 | 75 | ||
1,498,695 VND | 1 Piece(s) | Quote | 8 | 32 | 8 | 80 | ||
1,599,497 VND | 1 Piece(s) | Quote | 8 | 36 | 8 | 90 | ||
1,471,779 VND | 1 Piece(s) | Quote | 10 | 26 | 10 | 75 | ||
1,688,272 VND | 1 Piece(s) | Quote | 10 | 32 | 10 | 80 | ||
1,715,188 VND | 1 Piece(s) | Quote | 12 | 26 | 12 | 80 | ||
2,092,047 VND | 1 Piece(s) | Quote | 12 | 36 | 12 | 90 |
Loading...Tải…
Number of flutes(sheet) | 1 | Type | Square | Coating | Non-Coated |
---|---|---|---|---|---|
Helix Angle(°) | 30° | Material Type | Hard Metal |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy