(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Blade diameter (D) (φ) | Blade Length(l1) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|
868,116 VND | 1 Piece(s) | 7 Day(s) | 2 | 6 | 6 | 45 | ||
868,116 VND | 1 Piece(s) | Quote | 2.5 | 8 | 6 | 45 | ||
890,455 VND | 1 Piece(s) | 7 Day(s) | 3 | 10 | 6 | 50 | ||
966,628 VND | 1 Piece(s) | Quote | 3.5 | 10 | 6 | 50 | ||
890,455 VND | 1 Piece(s) | 7 Day(s) | 4 | 12 | 6 | 50 | ||
966,628 VND | 1 Piece(s) | Quote | 4.5 | 12 | 6 | 50 | ||
924,818 VND | 1 Piece(s) | 7 Day(s) | 5 | 15 | 6 | 50 | ||
1,000,992 VND | 1 Piece(s) | Quote | 5.5 | 15 | 6 | 50 | ||
924,818 VND | 1 Piece(s) | Quote | 6 | 15 | 6 | 50 | ||
1,311,413 VND | 1 Piece(s) | Quote | 6.5 | 18 | 8 | 65 | ||
1,259,863 VND | 1 Piece(s) | 7 Day(s) | 7 | 20 | 8 | 65 | ||
1,311,413 VND | 1 Piece(s) | Quote | 7.5 | 20 | 8 | 65 | ||
1,183,693 VND | 1 Piece(s) | 7 Day(s) | 8 | 20 | 8 | 65 | ||
1,621,834 VND | 1 Piece(s) | Quote | 8.5 | 23 | 10 | 65 | ||
1,545,659 VND | 1 Piece(s) | Quote | 9 | 25 | 10 | 70 | ||
1,621,834 VND | 1 Piece(s) | Quote | 9.5 | 25 | 10 | 70 | ||
1,466,622 VND | 1 Piece(s) | Quote | 10 | 25 | 10 | 70 | ||
1,791,933 VND | 1 Piece(s) | Quote | 10.5 | 28 | 12 | 70 | ||
1,715,188 VND | 1 Piece(s) | Quote | 11 | 28 | 12 | 70 | ||
1,791,933 VND | 1 Piece(s) | Quote | 11.5 | 30 | 12 | 70 | ||
1,636,721 VND | 1 Piece(s) | Quote | 12 | 30 | 12 | 80 | ||
3,220,074 VND | 1 Piece(s) | 7 Day(s) | 13 | 35 | 14 | 90 | ||
3,220,074 VND | 1 Piece(s) | 7 Day(s) | 14 | 35 | 14 | 90 | ||
3,883,905 VND | 1 Piece(s) | 7 Day(s) | 16 | 40 | 16 | 100 | ||
4,648,466 VND | 1 Piece(s) | 7 Day(s) | 18 | 45 | 18 | 100 | ||
5,134,367 VND | 1 Piece(s) | 7 Day(s) | 20 | 45 | 20 | 100 |
Loading...Tải…
Number of flutes(sheet) | 4 | Type | Square | Coating | TiAlN |
---|---|---|---|---|---|
Helix Angle(°) | 30° | Material Type | Hard Metal |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy