(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Rib Corner Radius End Mill [4DRR]

Rib Corner Radius End Mill [4DRR]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,742,680VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Rib Corner Radius End Mill [4DRR]:Related Products

Part Number
4DRR 020 R005 040 460
4DRR 020 R005 060 460
4DRR 020 R005 120 460
4DRR 020 R005 180 460
4DRR 020 R005 250 460
4DRR 020 R005 300 460
4DRR 020 R01 040 460
4DRR 020 R01 060 460
4DRR 020 R01 120 460
4DRR 020 R01 180 460
4DRR 020 R01 250 460
4DRR 020 R01 300 460
4DRR 020 R02 040 460
4DRR 020 R02 060 460
4DRR 020 R02 120 460
4DRR 020 R02 180 460
4DRR 020 R02 250 460
4DRR 020 R02 300 460
4DRR 020 R03 040 460
4DRR 020 R03 060 460
4DRR 020 R03 120 460
4DRR 020 R03 180 460
4DRR 020 R03 250 460
4DRR 020 R03 300 460
4DRR 020 R05 040 460
4DRR 020 R05 060 460
4DRR 020 R05 120 460
4DRR 020 R05 180 460
4DRR 020 R05 250 460
4DRR 020 R05 300 460
4DRR 030 R005 060 480
4DRR 030 R005 100 480
4DRR 030 R005 200 480
4DRR 030 R005 300 480
4DRR 030 R005 400 480
4DRR 030 R01 060 480
4DRR 030 R01 100 480
4DRR 030 R01 200 480
4DRR 030 R01 300 480
4DRR 030 R01 400 480
4DRR 030 R02 060 480
4DRR 030 R02 100 480
4DRR 030 R02 200 480
4DRR 030 R02 300 480
4DRR 030 R02 400 480
4DRR 030 R03 060 480
4DRR 030 R03 100 480
4DRR 030 R03 200 480
4DRR 030 R03 300 480
4DRR 030 R03 400 480
4DRR 030 R05 060 480
4DRR 030 R05 100 480
4DRR 030 R05 200 480
4DRR 030 R05 300 480
4DRR 030 R05 400 480
4DRR 030 R10 060 480
4DRR 030 R10 100 480
4DRR 030 R10 200 480
4DRR 030 R10 300 480
4DRR 030 R10 400 480
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBlade diameter (D)
(φ)
R Size
(mm)
Blade Length(l1)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Effective Length(l2)
(mm)

1,742,680 VND

1 Piece(s) Quote 2R0.0536044

1,838,324 VND

1 Piece(s) Quote 2R0.0536046

1,902,472 VND

1 Piece(s) Quote 2R0.05360412

1,902,472 VND

1 Piece(s) Quote 2R0.05360418

1,964,328 VND

1 Piece(s) Quote 2R0.05360425

1,964,328 VND

1 Piece(s) Quote 2R0.05360430

1,742,680 VND

1 Piece(s) Quote 2R0.136044

1,838,324 VND

1 Piece(s) Quote 2R0.136046

1,902,472 VND

1 Piece(s) Quote 2R0.1360412

1,902,472 VND

1 Piece(s) Quote 2R0.1360418

1,964,328 VND

1 Piece(s) Quote 2R0.1360425

1,964,328 VND

1 Piece(s) Quote 2R0.1360430

1,742,680 VND

1 Piece(s) Quote 2R0.236044

1,838,324 VND

1 Piece(s) Quote 2R0.236046

1,902,472 VND

1 Piece(s) Quote 2R0.2360412

1,902,472 VND

1 Piece(s) Quote 2R0.2360418

1,964,328 VND

1 Piece(s) Quote 2R0.2360425

1,964,328 VND

1 Piece(s) Quote 2R0.2360430

1,742,680 VND

1 Piece(s) Quote 2R0.336044

1,838,324 VND

1 Piece(s) Quote 2R0.336046

1,902,472 VND

1 Piece(s) Quote 2R0.3360412

1,902,472 VND

1 Piece(s) 7 Day(s) 2R0.3360418

1,964,328 VND

1 Piece(s) Quote 2R0.3360425

1,964,328 VND

1 Piece(s) Quote 2R0.3360430

1,742,680 VND

1 Piece(s) Quote 2R0.536044

1,838,324 VND

1 Piece(s) Quote 2R0.536046

1,902,472 VND

1 Piece(s) Quote 2R0.5360412

1,902,472 VND

1 Piece(s) Quote 2R0.5360418

1,964,328 VND

1 Piece(s) Quote 2R0.5360425

1,964,328 VND

1 Piece(s) Quote 2R0.5360430

1,877,845 VND

1 Piece(s) Quote 3R0.054.58046

1,971,770 VND

1 Piece(s) Quote 3R0.054.580410

1,971,770 VND

1 Piece(s) Quote 3R0.054.580420

2,040,498 VND

1 Piece(s) Quote 3R0.054.580430

2,040,498 VND

1 Piece(s) Quote 3R0.054.580440

1,877,845 VND

1 Piece(s) Quote 3R0.14.58046

1,971,770 VND

1 Piece(s) Quote 3R0.14.580410

1,971,770 VND

1 Piece(s) Quote 3R0.14.580420

2,040,498 VND

1 Piece(s) Quote 3R0.14.580430

2,040,498 VND

1 Piece(s) Quote 3R0.14.580440

1,877,845 VND

1 Piece(s) Quote 3R0.24.58046

1,971,770 VND

1 Piece(s) Quote 3R0.24.580410

1,971,770 VND

1 Piece(s) Quote 3R0.24.580420

2,040,498 VND

1 Piece(s) Quote 3R0.24.580430

2,040,498 VND

1 Piece(s) Quote 3R0.24.580440

1,877,845 VND

1 Piece(s) Quote 3R0.34.58046

1,971,770 VND

1 Piece(s) Quote 3R0.34.580410

1,971,770 VND

1 Piece(s) Quote 3R0.34.580420

2,040,498 VND

1 Piece(s) Quote 3R0.34.580430

2,040,498 VND

1 Piece(s) Quote 3R0.34.580440

1,877,845 VND

1 Piece(s) Quote 3R0.54.58046

1,971,770 VND

1 Piece(s) Quote 3R0.54.580410

1,971,770 VND

1 Piece(s) Quote 3R0.54.580420

2,040,498 VND

1 Piece(s) Quote 3R0.54.580430

2,040,498 VND

1 Piece(s) Quote 3R0.54.580440

1,877,845 VND

1 Piece(s) Quote 3R1.04.58046

1,971,770 VND

1 Piece(s) Quote 3R1.04.580410

1,971,770 VND

1 Piece(s) Quote 3R1.04.580420

2,040,498 VND

1 Piece(s) Quote 3R1.04.580430

2,040,498 VND

1 Piece(s) Quote 3R1.04.580440

Loading...Tải…

Basic InformationThông tin cơ bản

Number of flutes(sheet) 4 Type Long-Neck Radius Coating DIA
Helix Angle(°) 30° R Precision(μm) ±0.005 Material Type Hard Metal