(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Blade diameter (D) (φ) | Blade Length(l1) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|
1,112,103 VND | 1 Piece(s) | Quote | 1 | 3 | 6 | 60 | ||
1,112,103 VND | 1 Piece(s) | Quote | 1 | 5 | 6 | 60 | ||
1,183,693 VND | 1 Piece(s) | Quote | 1 | 7 | 6 | 60 | ||
1,274,757 VND | 1 Piece(s) | Quote | 1 | 10 | 6 | 60 | ||
1,356,087 VND | 1 Piece(s) | Quote | 1 | 12 | 6 | 60 | ||
1,441,994 VND | 1 Piece(s) | Quote | 1 | 15 | 6 | 60 | ||
1,085,184 VND | 1 Piece(s) | Quote | 1.5 | 6 | 6 | 60 | ||
1,085,184 VND | 1 Piece(s) | Quote | 1.5 | 8 | 6 | 60 | ||
1,085,184 VND | 1 Piece(s) | Quote | 1.5 | 10 | 6 | 60 | ||
1,144,172 VND | 1 Piece(s) | Quote | 1.5 | 15 | 6 | 60 | ||
1,208,320 VND | 1 Piece(s) | Quote | 1.5 | 20 | 6 | 60 | ||
981,518 VND | 1 Piece(s) | Quote | 2 | 10 | 6 | 60 | ||
981,518 VND | 1 Piece(s) | 7 Day(s) | 2 | 12 | 6 | 60 | ||
1,038,218 VND | 1 Piece(s) | Quote | 2 | 15 | 6 | 60 | ||
1,144,172 VND | 1 Piece(s) | 7 Day(s) | 2 | 20 | 6 | 60 | ||
1,030,773 VND | 1 Piece(s) | Quote | 3 | 12 | 6 | 70 | ||
1,030,773 VND | 1 Piece(s) | 7 Day(s) | 3 | 15 | 6 | 70 | ||
1,087,474 VND | 1 Piece(s) | Quote | 3 | 20 | 6 | 70 | ||
1,139,020 VND | 1 Piece(s) | Quote | 3 | 25 | 6 | 70 | ||
1,208,320 VND | 1 Piece(s) | Quote | 3 | 30 | 6 | 70 | ||
1,030,773 VND | 1 Piece(s) | Quote | 4 | 15 | 6 | 70 | ||
1,060,557 VND | 1 Piece(s) | 7 Day(s) | 4 | 20 | 6 | 70 | ||
1,116,683 VND | 1 Piece(s) | Quote | 4 | 30 | 6 | 75 | ||
1,208,320 VND | 1 Piece(s) | Quote | 4 | 35 | 6 | 75 | ||
1,274,757 VND | 1 Piece(s) | Quote | 4 | 40 | 6 | 80 | ||
1,060,557 VND | 1 Piece(s) | Quote | 5 | 20 | 6 | 70 | ||
1,060,557 VND | 1 Piece(s) | Quote | 5 | 25 | 6 | 70 | ||
1,193,430 VND | 1 Piece(s) | Quote | 5 | 30 | 6 | 75 | ||
1,274,757 VND | 1 Piece(s) | Quote | 5 | 40 | 6 | 80 | ||
1,247,267 VND | 1 Piece(s) | Quote | 6 | 20 | 6 | 100 | ||
1,060,557 VND | 1 Piece(s) | 7 Day(s) | 6 | 20 | 6 | 70 | ||
1,124,130 VND | 1 Piece(s) | Quote | 6 | 25 | 6 | 75 | ||
1,188,273 VND | 1 Piece(s) | Quote | 6 | 30 | 6 | 80 | ||
1,274,757 VND | 1 Piece(s) | Quote | 6 | 35 | 6 | 80 | ||
1,356,087 VND | 1 Piece(s) | Quote | 6 | 40 | 6 | 90 | ||
1,547,949 VND | 1 Piece(s) | Quote | 8 | 25 | 8 | 100 | ||
1,267,312 VND | 1 Piece(s) | 7 Day(s) | 8 | 25 | 8 | 75 | ||
1,362,958 VND | 1 Piece(s) | Quote | 8 | 30 | 8 | 80 | ||
1,427,105 VND | 1 Piece(s) | Quote | 8 | 35 | 8 | 80 | ||
1,557,686 VND | 1 Piece(s) | Quote | 8 | 40 | 8 | 90 | ||
1,626,988 VND | 1 Piece(s) | Quote | 8 | 45 | 8 | 100 | ||
1,828,589 VND | 1 Piece(s) | Quote | 8 | 50 | 8 | 100 | ||
1,897,888 VND | 1 Piece(s) | Quote | 8 | 55 | 8 | 100 | ||
1,651,617 VND | 1 Piece(s) | 7 Day(s) | 10 | 30 | 10 | 80 | ||
1,695,714 VND | 1 Piece(s) | 7 Day(s) | 10 | 35 | 10 | 100 | ||
1,858,371 VND | 1 Piece(s) | Quote | 10 | 40 | 10 | 100 | ||
1,981,507 VND | 1 Piece(s) | Quote | 10 | 45 | 10 | 100 | ||
2,067,416 VND | 1 Piece(s) | Quote | 10 | 50 | 10 | 100 | ||
2,252,411 VND | 1 Piece(s) | Quote | 10 | 55 | 10 | 110 | ||
2,360,658 VND | 1 Piece(s) | Quote | 10 | 60 | 10 | 110 | ||
2,495,823 VND | 1 Piece(s) | Quote | 10 | 65 | 10 | 120 | ||
2,633,849 VND | 1 Piece(s) | Quote | 10 | 70 | 10 | 120 | ||
2,003,274 VND | 1 Piece(s) | 7 Day(s) | 12 | 30 | 12 | 100 | ||
2,441,985 VND | 1 Piece(s) | Quote | 12 | 35 | 12 | 100 | ||
2,131,562 VND | 1 Piece(s) | Quote | 12 | 40 | 12 | 100 | ||
2,183,111 VND | 1 Piece(s) | Quote | 12 | 45 | 12 | 100 | ||
2,259,856 VND | 1 Piece(s) | Quote | 12 | 50 | 12 | 100 | ||
2,387,575 VND | 1 Piece(s) | Quote | 12 | 55 | 12 | 110 | ||
2,449,430 VND | 1 Piece(s) | Quote | 12 | 60 | 12 | 110 | ||
2,712,886 VND | 1 Piece(s) | Quote | 12 | 70 | 12 | 130 |
Loading...Tải…
Number of flutes(sheet) | 2 | Type | Square | Coating | TiSiN |
---|---|---|---|---|---|
Helix Angle(°) | 30° | Material Type | Hard Metal |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy