(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Blade diameter (D) (φ) | Blade Length(l1) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|
1,291,939 VND | 1 Piece(s) | 7 Day(s) | 0.1 | 0.2 | 4 | 45 | ||
1,042,800 VND | 1 Piece(s) | Quote | 0.2 | 0.4 | 4 | 45 | ||
902,480 VND | 1 Piece(s) | 7 Day(s) | 0.3 | 0.6 | 4 | 45 | ||
902,480 VND | 1 Piece(s) | Quote | 0.4 | 0.8 | 4 | 45 | ||
801,678 VND | 1 Piece(s) | Quote | 0.5 | 1 | 3 | 45 | ||
873,272 VND | 1 Piece(s) | Quote | 0.5 | 1 | 4 | 45 | ||
801,678 VND | 1 Piece(s) | 7 Day(s) | 0.6 | 1.2 | 3 | 45 | ||
873,272 VND | 1 Piece(s) | Quote | 0.6 | 1.2 | 4 | 45 | ||
838,906 VND | 1 Piece(s) | Quote | 0.7 | 1.4 | 4 | 45 | ||
801,678 VND | 1 Piece(s) | 7 Day(s) | 0.8 | 1.6 | 3 | 45 | ||
838,906 VND | 1 Piece(s) | Quote | 0.8 | 1.6 | 4 | 45 | ||
838,906 VND | 1 Piece(s) | 7 Day(s) | 0.9 | 1.8 | 4 | 45 | ||
1,225,500 VND | 1 Piece(s) | 7 Day(s) | 0.15 | 0.3 | 4 | 45 | ||
1,102,365 VND | 1 Piece(s) | 7 Day(s) | 0.25 | 0.5 | 4 | 45 | ||
959,183 VND | 1 Piece(s) | 7 Day(s) | 0.35 | 0.7 | 4 | 45 | ||
959,183 VND | 1 Piece(s) | 7 Day(s) | 0.45 | 0.9 | 4 | 45 | ||
929,973 VND | 1 Piece(s) | 7 Day(s) | 0.55 | 1.1 | 4 | 45 | ||
929,973 VND | 1 Piece(s) | 7 Day(s) | 0.65 | 1.3 | 4 | 45 | ||
897,900 VND | 1 Piece(s) | 7 Day(s) | 0.75 | 1.5 | 4 | 45 | ||
897,900 VND | 1 Piece(s) | 7 Day(s) | 0.85 | 1.7 | 4 | 45 | ||
897,900 VND | 1 Piece(s) | 7 Day(s) | 0.95 | 1.9 | 4 | 45 | ||
752,425 VND | 1 Piece(s) | 6 Day(s) | 1 | 2.5 | 3 | 45 | ||
752,425 VND | 1 Piece(s) | Quote | 1 | 2.5 | 4 | 45 | ||
796,526 VND | 1 Piece(s) | Quote | 1 | 2.5 | 6 | 45 | ||
803,972 VND | 1 Piece(s) | 7 Day(s) | 1.1 | 2.5 | 6 | 45 | ||
752,425 VND | 1 Piece(s) | 7 Day(s) | 1.2 | 4 | 3 | 45 | ||
803,972 VND | 1 Piece(s) | Quote | 1.2 | 4 | 4 | 45 | ||
803,972 VND | 1 Piece(s) | 7 Day(s) | 1.2 | 4 | 6 | 45 | ||
803,972 VND | 1 Piece(s) | 7 Day(s) | 1.3 | 4 | 6 | 45 | ||
803,972 VND | 1 Piece(s) | 7 Day(s) | 1.4 | 4 | 6 | 45 | ||
735,245 VND | 1 Piece(s) | 7 Day(s) | 1.5 | 4 | 3 | 45 | ||
752,425 VND | 1 Piece(s) | Quote | 1.5 | 4 | 4 | 45 | ||
796,526 VND | 1 Piece(s) | 7 Day(s) | 1.5 | 4 | 6 | 45 | ||
803,972 VND | 1 Piece(s) | 7 Day(s) | 1.6 | 4 | 6 | 45 | ||
803,972 VND | 1 Piece(s) | 7 Day(s) | 1.7 | 4.2 | 6 | 45 | ||
803,972 VND | 1 Piece(s) | 7 Day(s) | 1.8 | 4.5 | 6 | 45 | ||
803,972 VND | 1 Piece(s) | 7 Day(s) | 1.9 | 5 | 6 | 45 | ||
752,425 VND | 1 Piece(s) | 7 Day(s) | 2 | 6 | 3 | 45 | ||
752,425 VND | 1 Piece(s) | Quote | 2 | 6 | 4 | 45 | ||
796,526 VND | 1 Piece(s) | 7 Day(s) | 2 | 6 | 6 | 45 | ||
803,972 VND | 1 Piece(s) | 7 Day(s) | 2.1 | 6 | 6 | 45 | ||
803,972 VND | 1 Piece(s) | 7 Day(s) | 2.2 | 6 | 6 | 45 | ||
803,972 VND | 1 Piece(s) | 7 Day(s) | 2.3 | 6 | 6 | 45 | ||
803,972 VND | 1 Piece(s) | 7 Day(s) | 2.4 | 8 | 6 | 50 | ||
752,425 VND | 1 Piece(s) | 7 Day(s) | 2.5 | 8 | 3 | 50 | ||
784,498 VND | 1 Piece(s) | Quote | 2.5 | 8 | 4 | 50 | ||
796,526 VND | 1 Piece(s) | 7 Day(s) | 2.5 | 8 | 6 | 50 | ||
803,972 VND | 1 Piece(s) | 7 Day(s) | 2.6 | 8 | 6 | 50 | ||
803,972 VND | 1 Piece(s) | 7 Day(s) | 2.7 | 8 | 6 | 50 | ||
803,972 VND | 1 Piece(s) | 7 Day(s) | 2.8 | 8 | 6 | 50 | ||
803,972 VND | 1 Piece(s) | 7 Day(s) | 2.9 | 8 | 6 | 50 | ||
771,899 VND | 1 Piece(s) | Quote | 3 | 8 | 4 | 50 | ||
771,899 VND | 1 Piece(s) | Quote | 3 | 10 | 3 | 50 | ||
814,282 VND | 1 Piece(s) | 7 Day(s) | 3 | 10 | 6 | 50 | ||
897,900 VND | 1 Piece(s) | 7 Day(s) | 3.1 | 10 | 6 | 50 | ||
897,900 VND | 1 Piece(s) | 7 Day(s) | 3.2 | 10 | 6 | 50 | ||
897,900 VND | 1 Piece(s) | 7 Day(s) | 3.3 | 10 | 6 | 50 | ||
897,900 VND | 1 Piece(s) | 7 Day(s) | 3.4 | 10 | 6 | 50 | ||
897,900 VND | 1 Piece(s) | 7 Day(s) | 3.5 | 10 | 6 | 50 | ||
897,900 VND | 1 Piece(s) | 7 Day(s) | 3.6 | 10 | 6 | 50 |
Loading...Tải…
Number of flutes(sheet) | 2 | Type | Square | Coating | TiSiN |
---|---|---|---|---|---|
Helix Angle(°) | 30° | Material Type | Hard Metal |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy