(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3HPB 010 020 650 |
3HPB 020 050 660 |
3HPB 030 080 660 |
3HPB 040 080 460 |
3HPB 040 080 670 |
3HPB 050 100 680 |
3HPB 060 120 690 |
3HPB 080 140 8A0 |
3HPB 100 180 AA0 |
3HPB 120 220 CB0 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | R Size (mm) | Blade Length(l1) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) |
---|---|---|---|---|---|---|---|---|
1,065,137 VND | 1 Piece(s) | Quote | R0.5 | 2 | 50 | 6 | ||
1,065,137 VND | 1 Piece(s) | Quote | R1.0 | 5 | 60 | 6 | ||
1,104,658 VND | 1 Piece(s) | Quote | R1.5 | 8 | 60 | 6 | ||
1,030,773 VND | 1 Piece(s) | Quote | R2.0 | 8 | 60 | 4 | ||
1,104,658 VND | 1 Piece(s) | Quote | R2.0 | 8 | 70 | 6 | ||
1,165,939 VND | 1 Piece(s) | Quote | R2.5 | 10 | 80 | 6 | ||
1,165,939 VND | 1 Piece(s) | Quote | R3.0 | 12 | 90 | 6 | ||
1,612,096 VND | 1 Piece(s) | Quote | R4.0 | 14 | 100 | 8 | ||
2,052,527 VND | 1 Piece(s) | Quote | R5.0 | 18 | 100 | 10 | ||
2,559,968 VND | 1 Piece(s) | 7 Day(s) | R6.0 | 22 | 110 | 12 |
Loading...Tải…
Type | Ball | Number of flutes(sheet) | 3 | Coating | TiSiN |
---|---|---|---|---|---|
R Precision(μm) | ±0.005 | Helix Angle(°) | 30° | Material Type | Cemented Carbide |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy